• Home
  • Products
  • Racks & Cooling
  • Open Frame Racks
4 Post Open Frame Rack 13U

13U 4-Post SmartRack Open Frame Rack - Organize and Secure Network Rack Equipment

Model Number: SR4POST13


  • 13U 4-post open frame rack
  • Black steel with square, numbered mounting holes
  • Toolless button holes to accept PDUs or cable managers

SmartRack 4-post open frame racks are ideal for cost conscious 19 inch rack mount applications. Multiple units can be bolted together side by side.

Key Features

  • Supports 1000lbs of rackmount equipment
  • Adjustable mounting depth (22 to 39 inches)
  • Textured powder coat finish
  • Heavy-duty cold-rolled steel construction
  • Numbered mounting positions
  • Bolt down provisions
  • Self squaring design
  • Black finish
  • Easy assembly

Package Includes

  • SR4POST13
  • Installation hardware
  • 16x M6 cagenuts, screws, washers
  • Cable management hooks
  • Owner's manual with warranty information

PHYSICAL

Installed whole system maximum rack depth (inches) 39.3
Installed whole system maximum rack depth (cm) 99.82
Installed whole system minimum rack depth (inches) 22
Installed whole system minimum rack depth (cm) 55.88
Rack Height 13U
Shipping Dimensions (HWD/in) 4.13 x 5.71 x 43.3
Shipping Dimensions (HWD/cm) 10.5 x 14.5 x 109.98
Shipping weight (lbs) 40
Shipping weight (kg) 18
Unit Dimensions (HWD/cm) 71.12 x 51.3 x 55.9~99.06 (depth adjustable)
Unit Dimensions (in.) 28 x 20.20 x 22~39 (depth adjustable)
Unit weight (lbs) 39
Unit weight (kg) 17.55
Unit Dimensions (cm) 71.12 x 51.31 x 55.88~99.1 (depth adjustable)
Color Black
Style 4-Post
Weight Capacity - Stationary (lbs) 1000
Weight Capacity - Stationary (kg) 453.6

SPECIAL FEATURES

Grounding lug Includes nuts, bolts, and washers to attach to user-supplied ground wire

CERTIFICATIONS

NOM (Mexico) Tested to NOM (Mexico)
Approvals EIA-310-D, IEC 60297-3-100, DIN 41494, RoHS

WARRANTY

Product Warranty Period (Worldwide) 5-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

SR4POST13 4.5 5 2 2
simple and small Was pleasantly surprised to see the only tool I needed included in the box when I opened it today. Easy to setup and adjust, perfect size for my home server with room to grow. June 11, 2013
Well Built This is a very sturdy rack and is very easy to assemble. It is perfect for a small closet installation. Just what I was looking for. April 24, 2012
1-2 of 2
(3 Questions : 3 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

Rack mount rails for this model?

Are we able to get rack mount rails for this model?
2 years, 9 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about vnavna is loaded.
Additional information about vnavna could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our RACK line of products. Please note that the SR4POST13 is compatible with either 4POSTRAILKIT or UPSHDEARKIT rackmount products. However, with a little more information about how you’ll use this product, we can help suggest a suitable solution.

Our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority.
2 years, 9 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Can the height be permanently modified?

Would it be possible to cut the posts shorter to accommodate a desk height opening? 508mm is my maximum external height.
1 year ago
Customer avatar
by
marfree
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Unfortunately we do not recommend cutting the posts on the SR4POST13 to accomodate a shorter height,

This is also the shortest open frame rack we have in our product offering.
1 year ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
3 weeks, 2 days ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The SR4POST13 will support up to 13U and that's it.

There's no way to double to height with posts, brackets, etc.

If planning on needing more height in the future, I would suggest leading with the SR4POST25:
http://www.tripplite.com/4-post-open-frame-rack-25u~SR4POST25/

Same 4 post open frame format but will support 25U of equipment.
2 weeks, 3 days ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

Do you own a SR4POST13?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.