Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Latching steel panels attach to the sides of your heavy-duty 4-post open frame rack.

  • Provides a clean look for end-of-row open frame rack applications
  • Includes 3 panels that cover one side of the 58U rack
  • Made from heavy-duty steel engineered to stand up to busy IT environments
  • Designed for use with SR4POST58HD heavy-duty open frame racks
  • 5-year limited warranty

Features

Steel Side Panels for Installation on Your 58U 4-Post Open Frame Rack
The SmartRack® SR58SIDE4PHD side panels feature pre-installed latches that attach to your busy 4-post open frame rack. Designed for the SR4POST58HD rack frame, this kit can be used in data centers and other applications to provide a clean look for end-of-row open frame racks. This side panel kit elevates the look of your 4-post rack and provides an added layer of protection from tampering or the usual cable mishaps. Note: This package only covers one side of an SR4POST58HD. You will need to purchase two kits to have three panels on each side of the rack.

Package Includes

  • (3) Side panels
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186393
Rack TypeOpen-Frame
Accessory TypeSide Panel
Accessory ClassRack Accessories
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)4.30 x 27.20 x 44.90
Shipping Weight (lbs.)53.00
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

It's important to ensure that the server rack is properly cooled, and cold airflow is sufficient to prevent overheating and equipment failure. If you plan on buying a portable or in-rack air conditioner, and need to know how much cooling power you need, here are some helpful tips.

The amount of heat that a server rack produces depends on the type of equipment in the rack, the number of devices installed, and the workload of the equipment. As a general rule, a fully loaded server rack can produce anywhere between 4 and 20 kilowatts of heat.

Further Reading: Server Racks Explained

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.