Part Number: PDUMH20HVATNTAA TAA
This Model has been retired and replaced by PDUMH20HVATNET. More information for the PDUMH20HVATNTAA is available on the model support page
Overview
Features
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
- 200-240V 16/20A Automatic Transfer Switch (ATS) / Switched PDU (Agency de-rated to 16A continuous)
- Provides a redundant power option for critical networking equipment with a single input power cord
- 2 digit display reports power consumption in amps
- 1U horizontal rackmount form factor
- 10 outlets (8 C13 switched / 2 C19 unswitched)
- Two C20 inlets for separate Primary and Secondary inputs; two 12 ft / 3.7m C20 input cables included
- ATS circuits normally maintain output sourced from the primary input cable; As primary input power fails, the ATS will switch to maintain output sourced from the secondary input cable until power on the primary input is restored and stable
- ATS configurations enable hot-swappable UPS protection when used with a single UPS and redundant UPS protection when each cord is connected to a separate UPS system (in a two-UPS environment, the primary input cable must be supported by an online UPS with zero transfer time)
- Advanced ATS configurations utilizing separate mains circuits, backup generators and separate out of phase utility power grid feeds are supported
- On-board ATS processor constantly evaluates power quality on both inputs to prevent transfer to the secondary source when unavailable or of lower quality than the primary source
- 2-7 millisecond transfer time
- Switched outlets and ethernet interface supports individual outlet control on a real-time or programmable basis and user-specified alarm notification thresholds for all reported site power conditions
- DHCP/Manual configuration support
- Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, Telnet, SSH, FTP, DHCP, BOOTP, NTP protocols
- Outlets are factory programmed for sequential turn-on at 250 millisecond intervals when the PDU is first energized
- LEDs confirm power availability on both input lines and for each output receptacle
Specifications
OVERVIEW
UPC Code | 037332273734 |
PDU Type | Auto-Transfer Switch; Switched |
INPUT
Input Phase | Single-Phase |
Maximum Input Amps | 20 |
Maximum Input Amps Details | Agency de-rated to 16A continuous |
Input Connection Type | Two labeled C20 inlets support Primary and Secondary input connections - two 12 ft. / 3.7m C19 to C20 power cables included |
PDU Plug Type | IEC-320 C20 |
OUTPUT
Output Capacity Details | 3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (8) C13; (2) C19 |
Output Nominal Voltage | 200; 208; 220; 230; 240 |
Customized Load Management Receptacles | 8 individually controlled C13 load management receptacles |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital display reports total PDU output current in amps |
Front Panel LEDs | 8 front panel LEDs display power on - off status for each C13 outlet, plus 2 LEDs for power status on Primary and Secondary input connection. Digital current meter display shows the amount of power consumption in amps for entire PDU output. |
Switches | Toggle switch near digital display enables the setting of "HI" for 220, 230 or 240V nominal applications or "LO" for 200 or 208V applications |
PHYSICAL
Material of Construction | Steel |
Form Factors Supported | 1U rackmount |
PDU Form Factor | Horizontal (1U) |
Unit Dimensions (hwd / in.) | 1.720 x 17.300 x 14.800 |
Unit Weight (lbs.) | 10.3 |
ENVIRONMENTAL
Relative Humidity | 5-95% non condensing |
Operating Elevation | 0-10,000 |
COMMUNICATIONS
PowerAlert Software | LX Platform Interface: PowerAlert Device Manager |
Communications Cable | Micro-USB- to-USB A configuration/console Access cable |
Network Monitoring Port | RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. |
SNMP Compatibility | Yes, via pre-installled SNMPWEBCARD. Provides remote monitoring, outlet control, and automatic power management configurations. |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
FEATURES & SPECIFICATIONS
High Availability PDU Features | Auto Probe Monitoring and Reboot (included) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- How to Choose a PDU: Switched PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-switched-pdus/63627
Product Images