Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 8/5/2022

Overview

Tripp Lite's B136-004 takes a single Component Video and Stereo Audio signal and splits it to five (1 local, 4 remote). When used in conjunction with a B136-100 remote unit, you can transmit a Component Video ( YPbPr ) and Stereo Audio signal from any DVD player, PS3, or Cable/Satellite device to up to four displays over a single CAT5, CAT5E, or CAT6 cable. A 1080i (60Hz) Component Video and Stereo Audio signal can be extended up to 300-ft. (91.44 m) when using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 400-ft. (121.92 m) when using Zero-Skew UTP cable (Tripp Lite P524-01K). A 480p (60Hz) Component Video and Stereo Audio signal can be extended up to 500-ft. (152.4 m) when using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 700-ft. (213.36 m) when using Zero-Skew UTP cable (Tripp Lite P524-01K). The number of displays can be increased to up to 13 (1 local, 12 remote) by daisychaining 3 B136-004 units together. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Splits a single Component Video and Stereo Audio signal into five (1 local, 4 remote)
  • Features an extra set of Component Video and Stereo Audio connectors for an optional local display
  • Works in conjunction with a B136-100 remote unit
  • A 1080i (60Hz) Component Video and Stereo Audio signal can be extended up to 300-ft. (91.44 m) when using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 400-ft. (121.92 m) when using Zero-Skew UTP cable (Tripp Lite P524-01K)
  • A 480p (60Hz) Component Video and Stereo Audio signal can be extended up to 500-ft. (152.4 m) when using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 700-ft. (213.36 m) when using Zero-Skew UTP cable (Tripp Lite P524-01K)
  • Connect up to 13 displays (1 local, 12 remote) by cascading 3 B136-004 units together
  • Includes a 1 ft. Component Video + Stereo Audio daisychain cable
  • Up to 3 B136-004 units can be mounted in 1U of rack space when using a B132-004-RB Extender/Splitter 19 in. rackmount bracket
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements


Package Includes

  • B136-004 4-Port Component Video + Stereo Audio Extender/Splitter
  • External Power Supply with NEMA 1-15P Plug ( Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5-ft. (1.52 m)
  • 1-ft. (0.31 m) Component Video + Stereo Audio Source / Daisychain cable
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332155559
Product TypeTransceiver
TechnologyComponent; Stereo Audio; Cat5/5e; Cat6
Host Connector(5) RCA (FEMALE)
VIDEO
Max 720P Range (ft)400
HDR SupportNo
3D Video SupportedNo
Maximum Signal Range (ft)700
POWER
Power Over Cable (PoC) SupportNo
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
CONNECTIONS
Number of Ports4
Side A - Connector 1(5) RCA (FEMALE)
Side A - Connector 2(5) RCA (FEMALE)
Side B - Connector 1(4) RJ45 (FEMALE)
PHYSICAL
ColorBlack
Included Mounting AccessoriesWallmount
Number of Displays4
Optional Mounting Accessory NotesUp to three transmitters local units can be mounted in 1U of rack space using a Tripp Lite  B132-004-RB  Extender/Splitter 19in rackmount bracket
Form Factor/Mounting OptionsBox; Wall-mount; Rackmount
Shipping Dimensions (hwd / in.)2.20 x 8.40 x 0.50
Shipping Weight (lbs.)1.90
Unit Dimensions (hwd / in.)1.100 x 5.000 x 4.000
Unit Weight (lbs.)1.1
COMMUNICATIONS
Max 1024 x 768 Range (ft)700
Max 480P Range (ft)700
Max 1440 x 900 Range (ft)400
Max 1080i Range (ft)400
Max 480i Range (ft)700
Max 640 x 480 Range (ft)700
Max 800 x 600 Range (ft)700
Max 1600 x 1200 Range (ft)400
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Built-In EqualizerNo
Driver RequiredNo
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.