Part Number: B140-002
- Transmits up to 200 ft. for digital signage in bars, offices, classrooms, trade shows, etc.
- Supports HD resolutions up to 1920 x 1080 (@ 60 Hz) for crystal-clear 1080p video
- Works in tandem with B140-1A0 or B140-1P0 remote receiver
- Plug-and-play operation with no software required for easy, immediate installation
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Features
System Requirements
- Works in tandem with B140-1A0 or B140-1P0 extender remote receiver or B140-1A0-WP-1 extender wall plate
Package Includes
- B140-002 DVI over Cat5/Cat6 Splitter/Extender
- External power supply with 5-ft. (1.52 m) cord and NEMA 1-15P plug (Input: 100-240V, 50/60 Hz, 0.5A; Output: 5V 2A)
- Mounting hardware
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332156709 |
Product Type | Splitter; Extender Kit |
Technology | DVI; Cat5/5e; Cat6 |
Host Connector | DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
VIDEO
Max Supported Video Resolution | 1920 x 1080 (1080p) @ 60Hz |
Max 720P Range (ft) | 150 |
Max 1080P Range (ft) | 150 |
Max 1280 x 720 (720p) Range (ft) | 150 |
Max 1920 x 1080 (1080p) Range (ft) | 150 |
Transmitter Video Input | DVI-I |
Transmitter - Number of Video Outputs | 2 |
Range Extension using other Tripp Lite product | 175 ft. @ 1024 x 768 XGA 125 ft. @ 1920 x 1080 UXGA |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Other Tripp Lite product used to extend range | B140-110 |
HDR Support | No |
3D Video Supported | Yes |
Maximum Signal Range (ft) | 200 |
Maximum Signal Range Details | 200 ft @ 1024 x 768 XGA 150 ft @ 1920 x 1080 UXGA |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.4 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P |
Power Source | Unit (Included) |
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft. |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
Side B - Connector 1 | (2) RJ45 (FEMALE) |
Input x Output | 1 x 2 |
Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | RJ45: Green (Connection), Orange (Data Transmission) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 0 |
Included Mounting Accessories | Wallmount |
Number of Displays | 2 |
Optional Mounting Accessory Notes | Can DIN Mount using Tripp Lite Bracket B110-DIN-02 |
Form Factor/Mounting Options | Box; Wall-mount |
Shipping Dimensions (hwd / in.) | 2.20 x 6.90 x 6.40 |
Shipping Weight (lbs.) | 1.00 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.43 |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 200 |
Max 480P Range (ft) | 200 |
Max 1440 x 900 Range (ft) | 150 |
Max 1080i Range (ft) | 150 |
Max 480i Range (ft) | 200 |
Max 640 x 480 Range (ft) | 200 |
Max 800 x 600 Range (ft) | 200 |
Max 1600 x 1200 Range (ft) | 150 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
MST Support | No |
Built-In Equalizer | No |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; PSE; TUV; UL; cUL |
Product Compliance | RoHS; REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
Video Extenders
Model Number | Description | |
---|---|---|
B140-110 | DVI over Cat5/6 Extender, Box-Style Remote Repeater for Video, DVI-I Dual Link, Up to 175 ft. (53 m), TAA | |
B140-1A0 | DVI over Cat5/6 Active Extender, Box-Style Remote Receiver for Video, DVI-I Single Link, Up to 200 ft. (60 m), TAA | |
B140-1A0-WP-1 | DVI over Cat5/6 Extender, Wall Plate Receiver for Video, DVI-I Single Link, RJ45, Up to 200 ft. (60 m) | |
B140-1P0 | DVI over Cat5/6 Passive Extender, Remote Receiver for Video, DVI-D Single Link, Up to 100 ft. (30 m), TAA |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050
Product Images