. .

United States [ Change ] | Site Map | Contact Us
Home/Business Theater

Home/Business Theater

Home theater component technology has continued to improve with the introduction of high-definition TVs, 7.1 surround sound systems, PVR/DVR/TiVo® recorders, media centers/servers and game consoles such as Microsoft® Xbox™ and Nintendo® Wii™. The same can be said for business theater components such as DLP/LCD projectors and state-of-the-art sound systems. Plus, with so much entertainment to offer, home theaters have become the family gathering place and focal point of most homes. As a result, the need to protect these valuable investments and ensure they perform at their peak is in high demand.

Key Benefits

  • Prevent costly component repair or replacement
    Tripp Lite power protection solutions protect sensitive audio/video components from damaging blackouts, brownouts, surges and line noise, extending the lifespan of components.
  • Ensure components perform at their peak
    Tripp Lite power protection solutions deliver sharper video and fuller audio by filtering disruptive EMI/RFI line noise. Line noise filtering eliminates audio static and video "snow" caused by radio transmissions, fluorescent lighting and appliances.
  • Provide peace of mind
    Rest easy knowing your entire POS system is being protected by reliable Tripp Lite UPS Systems.

Home/Business Theater Systems Need Power Protection

Without a reliable source of backup power, even the most expensive and well-designed home/business theater systems will fall silent and dark when a blackout strikes. When a blackout strikes, HD cable/HD satellite receivers freeze up, and PVRs/DVRs stop recording, causing lost programming. More costs are incurred when cooling fans stop working, causing potential DLP/LCD bulb burnout. In addition, every system connection presents a potential conduit through which damaging surges can strike. The combination of blackouts, brownouts, surges and line noise can cause equipment damage and degradation of components and performance over time, leading to costly component repair or replacement.

Power problems can be fatal!
When it comes to sensitive audio and video equipment, a single surge may result in damage
that cannot be repaired.

Power problems can affect what you see and hear!
Power problems can degrade the performance and shorten the lifespan of audio and video equipment.

Typical Home/Business Theater Components

  • TVs (high-definition, flat-panel, LCD, plasma, DLP)
  • Projectors (DLP/LCD)
  • Receivers (HD satellite, audio/video, digital cable)
  • Players/Recorders (DVD, CD, VCR, PVR/DVR/TiVo®)
  • PCs/Servers (media center, DVD/music server, computer)
  • Sound Systems (amplifiers, preamplifiers, subwoofers)
  • Game Consoles (Nintendo® Wii™, Microsoft® Xbox™, Sony® Playstation®)

Recommended Power Protection Solutions

Surge Suppressors: Tripp Lite Audio/Video Surge Suppressors are recommended for all home/business theater components. They provide the basic surge, spike and line noise protection that is essential for optimal audio/video component protection and performance.

Power Centers: Tripp Lite Audio/Video Power Centers offer greater protection, flexibility and control over home/business theater components than Surge Suppressors. They are designed to be the connection point for all audio/video equipment. All models feature exclusive Isobar surge suppressor technology and provide best-in-class protection and guarantee ultimate performance.

HT2210ISOCTR Low-Profile Audio/Video Power Center

Designed for HD TVs—compact size and included wallmount brackets for easy installation behind a TV.

Learn more

HT2210ISOCTR Low-Profile Audio/Video Power Center
HT1210ISOCTR & HT810ISOCTR Rackmount/Console Audio/Video Power Centers

Designed for large home/business theater systems—can be rackmounted or can stand alone in a cabinet as part of an entertainment system.

Learn more

HT1210ISOCTR & HT810ISOCTR Rackmount/Console Audio/Video Power Centers
To safeguard home/business theater equipment, a top-quality Tripp Lite Power Center or Surge Suppressor with these features is highly recommended:
  • A high joule rating for maximum protection from power surges
  • Coax and tel/modem connections
  • Multiple outlets, widely-spaced to accommodate bulky transformers
  • Isolated filter banks to stop line noise interference between components
  • Diagnostic LEDs to alert you to protection/power/ground status and other operational conditions

UPS Systems:

Tripp Lite Audio/Video UPS Systems provide all of the protection and performance of a Tripp Lite Power Center or Surge Suppressor, plus automatic voltage regulation (AVR) to protect connected equipment from damaging power fluctuations, and battery backup to preserve receiver and recorder settings through blackouts and brownouts. Built-in surge suppression and EMI/RFI line noise filtering safeguard sensitive A/V components and help them perform at their peak.

  • Reliable battery backup supports components (and their cooling fans) through blackouts and brownouts
  • Prevents lost settings/programming and DLP/LCD bulb burnout
  • Includes surge suppression and line noise filtering

Choosing the Proper Power Protection and Connectivity Solution

Tripp Lite offers a full range of UPS Systems, Power Centers, Surge Suppressors and Cables designed to protect and connect all home/business theater components. The best way to choose the perfect solution for your specific home/business theater application is to visit our convenient online UPS Selector Guide, which include audio/video solutions.