Professional A/V Products

Tripp Lite AV Power Partner

Tripp Lite’s A/V-optimized products are available only to A/V Power Partners, and only through select dealers or distributors.

A/V On-Line, Pure Sine Wave UPS
  • Pure sine wave output provides true on-line operation with zero transfer time—the highest level of power protection available!
  • Remote control and diagnostics via IP
  • EMI/RFI line noise filtering / surge & spike protection
  • Control integration – drivers written for AMX, and Crestron, providing complete integration in control design
  • Extended runtime capability
  • Up to $250,000 Ultimate Lifetime Insurance
A/V On-Line, Pure Sine Wave UPS - 120V
A/V Automatic Voltage Regulation
  • Automatic voltage regulation (AVR) to protect connected equipment from damaging power fluctuations
  • EMI/RFI line noise filtering / surge & spike protection
  • Reliable battery backup preserves settings on HD/DVR sources and prevents freeze-ups during blackouts and brownouts
  • Up to $250,000 Ultimate Lifetime Insurance
A/V Line-Interactive UPS - 120V
A/V Power Conditioning Centers
  • Reliable surge protection and EMI/RFI line noise filtering
  • Exclusive isolated filter banks
  • Tel/DSL, Ethernet and coaxial line surge protection options
  • Up to $150,000 Ultimate Lifetime Insurance
A/V Power Conditioning Centers
A/V Surge Suppressors
  • Compact design
  • Surge / spike protection and EMI/RFI line noise filtering
  • Up to 10 AC outlets
  • Tel/DSL, coaxial and Ethernet line surge protection options
  • Up to $500,000 Ultimate Lifetime Insurance
A/V Surge Suppressors - 120V
UPS for Structured Wiring Enclosures
  • 4 AC outlets (including 1 delay-on outlet for router)
  • Automatic recycle/reset button
  • Auto-restart capability
  • Regulated 12V DC output for 4 devices
  • Complete surge/spike protection
  • HD-compatible 2.2GHz coaxial and telephone/modem/DSL line surge protection; 550VA of battery backup
UPS for Structured Wiring Enclosures
Related A/V Products
(PDUs, Line Conditioners, Surge Suppressors & Accessories)

In addition to authorized A/V products, Tripp Lite offers a full line of solutions ideal for A/V installers.

More Tripp Lite Products

If you're a Professional A/V Installer/Dealer, you may qualify to become a Tripp Lite A/V Power Partner. Learn More

Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA

773.869.1111 • www.tripplite.com