. .

United States [ Change ] | Site Map | Contact Us

Power Solutions for Hospital/Medical Applications

Tripp Lite offers a full range of products designed to meet the unique power needs of hospitals, medical clinics, physician's offices, dental and veterinarian facilities. Tripp Lite's Medical-Grade UL 60601-1 certified power protection and power supply equipment (for all areas, including patient-care) includes UPS Systems, Mobile Power Retrofit Kits, Isolation Transformers and Power Strips. Additional Surge Suppressor and Power Strip models are available with hospital-grade plugs and receptacles. Tripp Lite Medical-Grade products provide UL compliance for connected equipment and reduce the cumulative leakage potential of connected equipment. UL 1363A certified power strips are also available.

For help in configuring solutions for hospital and medical facilities, please contact us at medical@tripplite.com.

UL 60601-1 Compliant Solutions

UPS Systems

Medical Grade UL 60601-1 listed. Built-in isolation transformer with faraday shield, automatic voltage regulation and enhanced communication ports. Tel/DSL line surge protection and expandable runtime capability available with select models. More…

Mobile Power Retrofit Kits

Medical Grade UL 60601-1 listed. Economical alternative for adding a medical-grade mobile power source to new or existing non-powered carts. Includes power supply (with full isolation), battery, remote user interface (RUI), PowerAlert data-saving software, mounting kit and cables. More…

Isolation Transformers

Medical Grade UL 60601-1 listed. Full line isolation, continuous noise filtering and enhanced common mode surge suppression. Internal low-impedance isolation transformer provides 100% isolation from the AC input line. Up to 1800W capacity. More…

Hospital-Grade Solutions

Surge Suppressors

Hospital Grade reliable surge suppression up to 600 joules with all-metal housings and hospital-grade plugs/outlets. Isobar model features exclusive isolated filter banks to eliminate interference between connected equipment. More…

Power Strips

Medical Grade UL 60601-1 listing on select models. UL 1363A listing on select models. Convenient power distribution. Rugged all-metal housings. Utility strip and rackmount models available. Up to 12 hospital-grade outlets. More…

Cleanable, Flexible Keyboards

Cleanable, flexible keyboards are ideal for all healthcare environments. Constructed of indestructible silicone material, they can be washed, disinfected and autoclaved, helping to eliminate the threat of cross-contamination both inside and outside of patient-care areas. More…

Recent Announcements

Why Is UL 60601-1 Compliance Important?

Patient safety depends on it! UL 60601-1 is a patient shock-prevention measure required for all electronic devices that potentially come in contact with patients or staff (an enormous category, encompassing everything from computers to diagnostic equipment and more). A little-known fact is that hospital-grade devices aren’t inherently compliant. However medical-grade products, such as Tripp Lite’s Medical-Grade UPS Systems, Isolation Transformers, Mobile Power Supply Retrofit Kits and Power Strips, are fully UL 60601-1 compliant.