8-outlet, 8-ft cord, 1440 joule - Protect It! Surge Suppressor
- 8 outlets / 8-ft. cord
- 1440 joule rating
- $75,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)
Tripp Lite's TLP808 offers complete AC surge suppression for comprehensive system protection of workstations, desktop PCs, telecom systems and other sensitive electronics. Heavy grade AC surge suppression shields connected equipment from damage and performance problems due to the heaviest transient surges. TLP808 offers 8 total outlets, 8 foot cord with space-saving angled plug and diagnostic LEDs to warn of wiring problems and suppressor damage. Network grade AC suppression rated at 1440 joules shields equipment from surges and line noise. Integrated child-safety outlet covers safely seal off unused outlets. Attractive white suppressor housing with keyhole mounting tabs and 3 designated transformer plug outlets offers convenient protection of desktop computer equipment and accessories. Lifetime warranty with $75,000 connected equipment insurance (USA & Canada Only).
PLUG/OUTLETS: Input: NEMA5-15P/Output: 8 NEMA5-15R/8 ft. AC line cord
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle)
FORMAT: Corded multi-outlet strip with transformer spaced outlets
SUPPRESSION AC: 150V RMS Clamping/1440 joules
Key Features
- 1440 joules AC surge suppression shields equipment from the strongest surges and line noise
- 8 AC outlets with room for 3 transformer plugs without blocking outlets covers computers and all peripherals
- Long 8 foot AC line cable with space-saving angle input plug conveniently reaches distant outlets
- Lighted power switch with integrated 15 amp circuit breaker offers power control and overload protection
- Integrated child-safety sliding outlet covers safely seal off all unused outlets
- Diagnostic LEDs confirm outlet grounding and surge suppression status
- Attractive white suppressor housing with keyhole mounting tabs allow versatile placement options
- Lifetime warranty with $75,000 Ultimate Lifetime Insurance (USA & Canada Only)
Typical Applications
- Ideal for any desktop, network or home computing application requiring AC protection.
Package Includes
- TLP808 Surge Suppressor
- Instruction manual with warranty information
| OVERVIEW | |
|---|---|
| Intended Application | Home/Office |
| SYSTEM OVERVIEW | |
| Voltage compatibility | 120 VAC |
| OUTPUT | |
| Frequency compatibility | 50 / 60 Hz |
| Output watts | 1800 |
| Output volt amp capacity (amps) | 15 |
| Outlet quantity / type | 8 NEMA 5-15R |
| Transformer accommodation | Supports 3 large transformer plug accessories without covering remaining outlets, accepts up to 6 transformers total |
| Outlet safety covers | Includes built-in sliding outlet safety covers |
| Outlet orientation | Single row of 5, plus a second row of 3 for transformer accommodation |
| INPUT | |
| Recommended Electrical Service | 120V (110-125V) |
| Input connection type | NEMA 5-15P |
| Input plug features | Space-saving right angle input plug |
| Input cord length (ft.) | 8 |
| Input cord length (m) | 2.4 |
| Input cord gauge, type | 14 gauge, SJT |
| LEDS ALARMS & SWITCHES | |
| Switches | Combination AC circuit breaker and 2 position red illuminated on/off power switch |
| Diagnostic LEDs | Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status |
| SURGE / NOISE SUPPRESSION | |
| AC suppression joule rating | 1440 |
| AC suppression response time | < 1 ns |
| Protection modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
| Clamping voltage (RMS) | 150 |
| UL1499 let through rating | 330 L-G, 400 L-N, 400 N-G |
| EMI / RFI filtering | Up to 40 dB |
| DATALINE SURGE SUPPRESSION | |
| Telephone/DSL Protection | No |
| Cable (Coax) Protection | No |
| Network (Ethernet) Protection | No |
| PHYSICAL | |
| Shipping weight (lbs) | 2 |
| Unit Dimensions (HWD/in) | 4.86 x 9.55 x 1.51 |
| Shipping Dimensions (HWD/in) | 12.4 x 5.11 x 4.03 |
| Unit weight (lbs) | 1.76 |
| Material of construction | Plastic |
| Integrated keyhole mounting tabs | Keyhole mounting tabs enable wall mounting |
| AC line cord color | Gray |
| Style | Strip |
| SPECIAL FEATURES | |
| Right-Angle Plug | Yes |
| CERTIFICATIONS | |
| UL1449 3rd Edition (AC Suppression) | UL1449 3rd Edition |
| UL1363 (Power Tap) | UL1363 |
| cUL / CSA (Canada) | cUL |
| Approvals | Exceeds IEEE 587 category A&B specifications |
| WARRANTY | |
| Product Warranty Period (U.S., Canada & Puerto Rico) | Lifetime |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $75,000 |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Downloads
-
PDF version of this product page
Download - Owners Manual
-
Owners Manual for Protect It! Surge 932666 English / pdf - 157 Kb
Download -
Owners Manual for Protect It! Surge 932666 Spanish / pdf - 157 Kb
Download -
Owners Manual for Protect It! Surge 932666 French / pdf - 111 Kb
Download - Other Resources
-
Outlet and Plug Types
Download
**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.