Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


 
Product Family:  

Model #: TLP810NET

    |   PDF Version

Protect It! Surge Suppressor

  • 8 outlets / 10-ft. cord
  • 3690 joule rating
  • Coaxial surge protection (digital broadband quality accommodates 2.2GHz bandwidth)
  • Ethernet surge protection
  • 2-line modem/fax surge protection
  • $250,000 Ultimate Lifetime Insurance (USA & Canada only)

$59.99  ERP*

Tripp Lite's TLP810NET surge suppressor has 8 outlets, a 10-ft. cord with a space-saving right-angle plug, and diagnostic LEDs. The unit has a surge suppression rating of 3690 joules to handle the strongest surges. Built-in RJ11, RJ45, and Type F coax jacks prevent surges from damaging your modem/fax/10BT/cable/satellite equipment. Coaxial jacks provide digital broadband quality and can handle 2.2GHz bandwidth. $250,000 Ultimate Lifetime Insurance (USA & Canada only)

  • 8 outlets with integrated child safety covers; black housing
  • 10-ft. cord with space-saving right-angle plug
  • Built-in RJ11 jacks prevent surges from damaging your modem/fax/phone equipment on 2 lines simultaneously; 6-ft. telephone cord included
  • Built-in RJ45 jacks prevent surges from damaging your 10BT equipment; 6-ft. network cable included
  • Built-in gold, Type F coax jacks prevent surges from damaging your cable/satellite equipment; digital broadband quality accommodates 2.2GHz bandwidth; 6-ft. coax cable included
  • Surge suppression rating: 3690 joules
  • EMI/RFI noise filtering
  • Can accommodate up to 3 transformers without blocking remaining outlets
  • $250,000 Ultimate Lifetime Insurance (USA & Canada only)
  • Diagnostic LEDs indicate protection present & ground present
  • Audible alarm notifies user when the unit is damaged and needs to be replaced
  • Keyhole supports for wall mounting
  • Lighted power switch
  • Lifetime product warranty

Applications

  • Personal computers, modems, CAD/CAM/CAE workstations, network nodes, fileservers, point-of-sale terminals, audio/visual devices, and more.

Package Includes

  • TLP810NET
  • 6-ft. telephone cord
  • 6-ft. network cable
  • 6-ft. coax cable
  • Instruction manual with warranty information
OVERVIEW
Intended Application Home/Office, Computer Networks
SYSTEM OVERVIEW
Voltage compatibility 120 VAC
OUTPUT
Frequency compatibility 50 / 60 Hz
Output watts 1800
Output volt amp capacity (amps) 15
Outlet quantity / type 8 NEMA 5-15R
Transformer accommodation Supports 3 large transformer plug accessories without covering remaining outlets, accepts up to 6 transformers total
Outlet safety covers Includes built-in sliding outlet safety covers
Outlet orientation Single row of 5, plus a second row of 3 for transformer accommodation
INPUT
Recommended Electrical Service 120V (110-125V)
Input connection type NEMA 5-15P
Input plug features Space-saving right-angle input plug
Input cord length (ft.) 10 ft.
Input cord length (m) 3.0
Input cord gauge, type 14 gauge, SJT
LEDS ALARMS & SWITCHES
Alarms Audible alarm sounds to indicate damage to suppression components
Switches Combination AC circuit breaker and 2-position red illuminated on/off power switch
Diagnostic LEDs Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC suppression joule rating 3690 joules
AC suppression response time < 1 ns
Protection modes Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping voltage (RMS) 150V
UL1499 let through rating 330V - UL Verified
EMI / RFI filtering Up to 40 dB
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Yes
Telephone/DSL Protection Details 2 line
Cable (Coax) Protection Yes
Cable (Coax) Protection Details 1 line (supports 2.2 GHz bandwidths)
Network (Ethernet) Protection Yes
PHYSICAL
Shipping weight (lbs) 2.8
Shipping weight (kg) 1.3
Unit Dimensions (HWD/in) 1.6 x 9.25 x 4.25
Unit Dimensions (HWD/cm) 4.1 x 23.5 x 10.8
Shipping Dimensions (HWD/in) 2.5 x 14.75 x 8.75
Shipping Dimensions (HWD/cm) 6.4 x 37.5 x 22.2
Unit weight (lbs) 2
Unit weight (kg) 0.9
Material of construction Plastic
Integrated keyhole mounting tabs Keyhole mounting tabs enable wall mounting
AC line cord color Black
Style Strip
SPECIAL FEATURES
Right-Angle Plug Yes
CERTIFICATIONS
UL1449 1998 Rev. (AC Suppression) UL1449
UL1363 (Power Tap) UL1363
UL497A (Communications) UL497A
FCC Part 68 (Communications) FCC Part 68
cUL / CSA (Canada) cUL
Industry Canada (Communications) Industry Canada
Approvals Exceeds IEEE 587 category A&B specifications
WARRANTY
Standard warranty period Lifetime
Connected equipment insurance (USA, Canada, Puerto Rico) $250,000

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.