PS7224

24-outlet Vertical Power Strip with 15-ft. Cord

  • 24 outlets
  • Convenient and safe covered, on/off switch
  • 15-amp circuit breaker
  • 15 ft. cord
  • 72" length

Take a closer look:

video

Overview

Tripp Lite's PS7224 power strip offers 15 amp, 120V multi-outlet AC power distribution in a convenient 72 inch mountable housing. Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications. Includes 24 NEMA 5-15R output receptacles with 2.795 inch center-to-center spacing, 15 ft AC line cord and lighted power switch with locking transparent cover to prevent accidental shutoff. Sturdy all-metal extruded aluminum housing stands up to demanding network, laboratory or factory environments.
INPUT/OUTPUT: Input: NEMA 5-15P/Output: 24 NEMA 5-15R
ELECTRICAL: 120V AC, 50/60Hz, 15A
FORMAT: 72 in. corded, mountable power strip

RoHs

Key Features

  • Sturdy all-metal 72 inch corded strip format with 2.795 inch center-to-center outlet spacing
  • Included mounting hardware
  • Includes 24 NEMA 5-15R output receptacles
  • Lighted power switch with locking transparent cover prevents accidental shutoff
  • 15 amp electrical capacity with circuit breaker
  • 120VAC, 50/60Hz electrical compatibility

Typical Applications

  • Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications

Package Includes

  • PS7224
  • Mounting hardware
  • Instruction manual

Specifications

OUTPUT
Frequency compatibility 50 / 60 Hz
Output watts 1800
Circuit Breaker (amps) 15
Outlet quantity / type 24 Nema 5-15R
Outlet spacing 2.795 in.
INPUT
Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 15A 120V
Input connection type Nema 5-15P
Input plug features Black
Input cord length (ft.) 15
Input cord length (m) 4.572
Input cord gauge, type 14/3 SJT
Voltage compatibility (VAC) 120
LEDS ALARMS & SWITCHES
Switches Lighted 2 position switch controls power to all outlets
Locking switch cover Transparent on/off switch cover prevents accidental turn-off
PHYSICAL
Unit Dimensions (HWD/in) 72 x 1.5 x 1.5
Unit Dimensions (HWD/cm) 183 x 3.8 x 3.8
Unit weight (lbs) 5.5
Unit weight (kg) 2.497
Material of construction Aluminum
Mounting accessories included Includes mounting clips
Receptacle Color Black
AC line cord color Black
Form factors supported Supports horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications
Outlets center to center measurement 72mm
CERTIFICATIONS
UL1363 (Power Tap) UL1363
cUL / CSA (Canada) cUL
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

PS7224 5 5 2 2
In my home lab I was always trying out new gear or fixing a friend's computer. The 6-outlet power strips and the nest of cables was always a mild frustration. I can remember thinking just before pulling a plug 'I hope this is the printer and not the workstation' or wondering where to move that wall wart to free up that blocked outlet. After getting this power strip (I actually got 2) that frustration is completely gone. I even have a feeling of satisfaction when I need to plug something in and all these free outlets are just waiting. There is so much space that even the wall warts don't block other outlets. Now this thing is 6-ft long so make sure you have the space for it. It can be placed along the floor or mounted on the wall. I have a 6-ft work table so it was easy to place the power strip. If you need more outlets, and we all do, you should get one of these. April 23, 2013
great product works great on the wall just behind my workbench / sturdy metal housing can take any mishaps w/o damage and I never run out of plugs to run any tools, a real convinience not to have to unplug somethng to plug in something else and long enough so I can plug something in at one end and not have cords from tools in the way of my project / like the covered on/off switch / looks pretty good too April 21, 2012
1-2 of 2

Product Q&A

(1 Question : 1 Answer)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
The holes where the prongs of the plug enter..are they perpendicular or parallel?
1 year, 10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about jsabdul is loaded.
Additional information about jsabdul could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Please contact Tripp Lite Technical Support for an answer to your PS7224 question.
1 year, 9 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1

Questions & Answers

1 Question | 1 Answer
1 of 1

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

Other Resources

Videos

Before You Buy

After You Buy