click to chat with a product specialist

U209-000-R

USB to Serial Adapter (USB-A Male to DB9M)

  • Adapters link USB and non-USB computers and peripherals
  • 17-in Length
  • Compatible with Windows 98, Windows 98 SE, Windows 2000, Windows ME, XP, 2008 Server 32/64, Vista 32/64, Win7 32/64, 2008 Server 32/64, Win 8 32/64
  • Retail packaging
  • Need Drivers? Click on "SUPPORT" tab above

Take a closer look:

features video

Overview

Tripp Lite's USB to serial adapter enables a serial device to be connected to a computer through the USB port. Perfect for a PDA, digital camera, modem or ISDN terminal with a serial port. The adapter upgrades a traditional RS-232 serial port (DB9 male) to USB (a male). The unit features a portable design that does not require external power. A mini CD with drivers is included. Supports data transfer rates over 230 kbps. 17-in overall length. Retail box.

RoHs

Key Features

  • Connect a PDA, digital camera, modem or ISDN terminal to a computer through a USB port
  • Upgrades a traditional RS-232 serial port to USB
  • Connectors: USB-A male/DB9 male
  • Portable design is ideal for use with a PDA or digital camera
  • Does not require external power
  • Supports data transfer rates over 230 kbps
  • Premium double-shielded cable with tinned copper braid and aluminum Mylar foil shield that eliminates cross-talk and reduces EMI/RFI interference
  • Supports DB25 serial devices by connecting Tripp Lite's at serial gold adapter (# P100-000-R)
  • Compatible with Windows 98, Windows 98 SE, Windows 2000, Windows ME, XP, 2008 Server 32/64, Vista 32/64, Win7 32/64, 2008 Server 32/64, Win 8 32/64
  • Prolific PL2303HXD-LF Chipset
  • Mini CD with drivers included

Typical Applications

  • Notebook and desktop computers

System Requirements

  • Available USB port on the PC (it is recommended to connect adapter directly to the PC and not through a USB HUB).
  • CD-ROM to load drivers from supplied CD onto PC

Package Includes

  • USB to Serial Adapter USBA to DB9M
  • Driver CD
  • Instruction Manual

Specifications

OVERVIEW
Intended Application Connecting Peripherals
Cable Type USB
Model Type Adapters
INPUT
Cable Length (in.) 17
UPC ASSIGNMENT
Unit Carton UPC# 037332095640
PHYSICAL
Color Gray
Style USB
CONNECTIONS
Connector A
USB A (Male)
USB A (MALE)
Connector B
DB9 (Male)
DB9 (MALE)
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

U209-000-R 5 5 4 4
Great Product I recently upgraded my computer. Now I have no 9 pin serial port. I needed to interface with a gas monitor to download logged data. I plugged in the U209-000-R and it connected immediately with no problems. It is a great product. May 8, 2013
Useful for industry I work in product industry. This cable is very useful for all day today activities. January 16, 2013
USB to Serial Adapter The U209-000-R is a reliable yet simple USB to serial converter. It can install and run automatically off a driver that is installed via windows (no need to have your disk) January 11, 2013
This product is easy to set up and gives excellant performance The Tripp Lite USB-RS232 Adapter was simple to set up and works perfectly. I am using the adapter to connect serial Amateur Radio equipment to my Windows 7 computer for the purpose of memory programing and Firm-Ware updates. The adapter provides an easy to use and effective tool allowing me to connect my older serial equipment to my Windows 7 computer's USB port. November 17, 2012
1-4 of 4

Related Items

Product Q&A

(7 Questions : 8 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
2 answers

Compare U209-000-R to USA-19HS

Is the USA-19HS just a high speed version of the U209-000-R?

I used a USA-19HS today for a PC where the serial port was not functioning to connect a bar code wand. The wand in the past connected to a port at 9600bps. I want to buy another as a spare for PCs with a faulty serial port. Would a U209-000-R be adequate for the same bar code wand?
1 year, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about rlmink is loaded.
Additional information about rlmink could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
I am afraid that the answer given is not satisfactory. Under the Q&A section for the USA-19HS product, there is an entry "what chipset does the USA-19HS" use, and the answer is "Texas Instrument chipset". Presumably, it uses the 8052 type microcontroller, like the earlier Keyspan 19's.

Now I have here an actual Tripp-Lite U209-000-R unit right here on my desk. It is based on the Prolific PL-2303 chip! I'm able to use it with PL-2303 drivers.

And I know exactly what drivers are used because I'm using Linux, and can see the kernel log messages from the pl2303 driver as they recognize the device when it's plugged in. That's the only USB Serial driver I compiled in, and it drives the adapter.

So, no, the difference is deeper than just branding or software bundling. It is different hardware.

The two units are more different from each other than are two PL-2303 dongles from totally different manufacturers.
1 week, 6 days ago
Customer avatar
by
Kaz
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
Thank you for your inquiry. There is no difference in the speed at which these two adapters communicate with the connected devices. The main difference between the U209-00-R and the USA-19HS between is that the USA-19HS comes with drivers that enable the adapter to support some versions of MAC OS.
1 year, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
I am using 3 of your U209-000-Rs on a system I'm running for test purposes. They are connected to 3 test systems, and the PC is then accessed via Remote Desktop or KVM-over-IP. I need to be able to determine remotely which device is connected to which system. I've looked through the properties under Device Manager in Win7, and thought that "Physical Device Object Name" would work, but it changes when the system is rebooted. I didn't find any other usable properties that didn't change when either the USB port changed and/or the PC was rebooted. Is there any kind of static device ID / serial number that is different per USB adapter? Or any way to differentiate between the three?

Thanks.
1 year, 9 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about dmerrifield is loaded.
Additional information about dmerrifield could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Due to the type of problem you're experiencing, you need to contact Tripp Lite Technical Support for assistance with this matter.
1 year, 9 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Will this cable work with an iMAC computer?

11 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about stludwig is loaded.
Additional information about stludwig could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The U209-000-R is not compatible with any Apple operating systems.
11 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
3 months, 1 week ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Please contact Tripp Lite Tech Support @ 1-773-869-1234 for assistance.
3 months, 1 week ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
2 months, 1 week ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The lowest baud rate that the U209-000-R supports is 300bps.
2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
2next>>

Questions & Answers

7 Questions | 8 Answers
2next>>

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

Other Resources

Videos

Before You Buy

After You Buy