Model #: TLP1008TEL
Protect It! Surge Suppressor
- 10 outlets / 8-ft. cord
- 2395 joule rating
- 1 in/2 out tel/modem surge protection
- 5 transformer spaces
- $150,000 Ultimate Lifetime Insurance (USA & Canada only)
$42.99 ERP*
Tripp Lite's TLP1008TEL offers economical AC surge suppression for protection of workstations, PCs, telecom systems, home electronics and other sensitive equipment. The TLP1008TEL features 10 outlets, an 8-ft. cord with a space-saving right-angle plug, and diagnostic LEDs to warn of suppressor damage. The unit has a surge suppression rating of 2395 joules to shield equipment from line noise and the strongest surges. Built-in RJ11 jacks prevent surges from damaging your modem/fax/phone equipment. $150,000 Ultimate Lifetime Insurance (USA & Canada only)
PLUG/OUTLETS: Input: NEMA5-15P/Output: 10 NEMA5-15R/8-ft. AC line cord
ELECTRICAL: 120V AC, 50/60Hz, 15A (requires NEMA5-15R wall receptacle)
FORMAT: Corded multi-outlet strip with 5 transformer-spaced outlet
SUPPRESSION: AC: 150V RMS Clamping/2395 joules/330V UL1449
- 10 outlets with integrated child safety covers
- 8-ft. cord with space-saving right-angle plug
- Built-in RJ11 jacks prevent surges from damaging your modem/fax equipment — built-in splitter protects two devices sharing a single line; 6-ft. telephone cord included
- Surge suppression rating: 2395 joules
- EMI/RFI noise filtering
- 15 amp resettable circuit breaker
- Diagnostic LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
- Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- Can accommodate up to 5 transformers without blocking remaining outlets
- $150,000 Ultimate Lifetime Insurance (USA & Canada only) covers connected equipment
- Keyhole supports for wall mounting
- Failsafe shutdown mode
- Lighted power switch
- Lifetime product warranty
Applications
- Ideal for home computers, TV/VCR/DVD players, stereos and other important electrical equipment
Package Includes
- TLP1008TEL surge suppressor
- 6-ft. RJ11 telephone cord
- Instruction manual with warranty information
| OVERVIEW | |
|---|---|
| Intended Application | Home/Office |
| SYSTEM OVERVIEW | |
| Voltage compatibility | 120 V AC |
| OUTPUT | |
| Frequency compatibility | 50 / 60 Hz |
| Output watts | 1800W |
| Output volt amp capacity (amps) | 15A |
| Overload protection | 15A resettable circuit breaker |
| Outlet quantity / type | 10 NEMA 5-15R |
| Transformer accommodation | Supports 5 large transformer plug accessories without covering remaining outlets, accepts up to 8 transformers total |
| Outlet safety covers | Includes built-in sliding outlet safety covers |
| Outlet orientation | Two rows of outlets, including 5 widely spaced for transformers |
| INPUT | |
| Recommended Electrical Service | 120V (110-125V) |
| Input connection type | NEMA 5-15P |
| Input plug features | Space-saving right angle input plug |
| Input cord length (ft.) | 8 ft. |
| Input cord length (m) | 2.4 |
| Input cord gauge, type | 14 gauge, SJT |
| LEDS ALARMS & SWITCHES | |
| Switches | Two-position on/off power switch |
| Diagnostic LEDs | Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status |
| SURGE / NOISE SUPPRESSION | |
| AC suppression joule rating | 2395 joules |
| AC suppression response time | < 1 ns |
| Protection modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
| Clamping voltage (RMS) | 150V |
| UL1499 let through rating | 330V - UL Verified |
| EMI / RFI filtering | Up to 40dB |
| DATALINE SURGE SUPPRESSION | |
| Telephone/DSL Protection | Yes |
| Telephone/DSL Protection Details | 1 line |
| Cable (Coax) Protection | No |
| Network (Ethernet) Protection | No |
| PHYSICAL | |
| Unit Dimensions (HWD/in) | 11.6 x 5 x 1.9 |
| Unit Dimensions (HWD/cm) | 29.5 x 12.7 x 4.8 |
| Shipping Dimensions (HWD/in) | 14.75 x 7.75 x 2 |
| Shipping Dimensions (HWD/cm) | 37.5 x 19.7 x 5.1 |
| Unit weight (lbs) | 1.4 |
| Unit weight (kg) | 0.6 |
| Material of construction | Plastic |
| Integrated keyhole mounting tabs | Keyhole mounting tabs enable wall mounting |
| AC line cord color | Black |
| Style | Strip |
| SPECIAL FEATURES | |
| Right-Angle Plug | Yes |
| CERTIFICATIONS | |
| UL1449 1998 Rev. (AC Suppression) | UL1449 |
| UL1363 (Power Tap) | UL1363 |
| UL497A (Communications) | UL497A |
| FCC Part 68 (Communications) | FCC Part 68 |
| cUL / CSA (Canada) | cUL |
| Industry Canada (Communications) | Industry Canada |
| Approvals | Exceeds IEEE 587 category A&B specifications |
| WARRANTY | |
| Standard warranty period | Lifetime |
| Connected equipment insurance (USA, Canada, Puerto Rico) | $150,000 |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Downloads
Download a PDF version of this product page.
Owners Manual
-
Owners Manual for Protect It! Surge 932666 English.
(pdf -
157 Kb
)
-
Owners Manual for Protect It! Surge 932666 Spanish.
(pdf -
157 Kb
)
-
Owners Manual for Protect It! Surge 932666 French.
(pdf -
111 Kb
)
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.