Model #: SMART1500RM2U
SmartPro Rack/Tower UPS - Intelligent, line-interactive network power management system
- 1500VA / 1.5kVA line interactive 2U rack / tower UPS
- Maintains sine-wave 120V nominal output over an input range of 83 to 147V
- Network communications supported via USB port, serial port, SNMP/Web card slot and EPO interface
- Current monitoring and switched PDU control via 2 two-outlet load banks
- Input: NEMA 5-15P (120V 15A) / Output: 8 NEMA 5-15R (120V)
- 2 year product warranty / $250,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)
$589.00 ERP*
Tripp Lite's SMART 1500RM2U intelligent, line-interactive sine wave rack/tower uninterruptible power supply prevents data loss, downtime and equipment damage due to power outages, voltage fluctuations and transient surges. Requires only two rack spaces (2U) in a standard rack enclosure. Large internal batteries offer 19 minutes half load runtime and 7 minutes at full load. Maintains regulated 120V nominal output without using battery power during brownouts and overvoltages from 83 to 147V. 1500VA/1000 watt power handling capability and full time sine wave output supports networking, telecom and other sensitive electronic applications. Includes a total of 8 outlets arranged in 2 load banks that are individually controllable by a software interface to reboot select equipment on demand or shed less significant loads to extend battery runtime for more critical equipment. Supports simultaneous remote monitoring of UPS and site power conditions via built-in USB and DB9 monitoring ports. Optional SNMPWEBCARD accessory enables remote monitoring of UPS as a managed device via network management console applications. Communications ports support messaging of detailed UPS operational parameters and line power status. Includes PowerAlert UPS monitoring and unattended shutdown software with management support for an unlimited number of network UPS systems. Built-in accessory slot supports SNMP with optional SNMPWEBCARD adapter. Emergency Power Off (EPO) interface offers option for instantaneous power-off of UPS and connected equipment in the case of fire or emergency. Multi-function audible alarms and set of 5 front panel LEDs offer at-a-glance notification of UPS and line power status. Network-grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges and line noise. Attractive all-black color scheme. Two year warranty with $250,000 connected equipment insurance (USA & Canada only).
- SMART 1500RM2U line-interactive UPS offers battery derived sine wave AC output during power outages, voltage regulation during brownouts and overvoltages, plus network grade AC surge suppression
- 1500VA/1000 watt power handling ability and full time sine wave output offers guaranteed compatibility with properly sized networking, telecom and other sensitive electronic devices
- Supports 2U rackmount installation in 4 post rack enclosures with included mounting accessories, 2 post mountable with optional 2POSTRMKITWM accessory, upright tower installation supported with optional 2-9USTAND accessory
- Large internal batteries offer runtimes of 19 minutes at half load (750VA/500 watts) and 7 minutes at full load (1500VA/1000 watts)
- Maintains regulated 120V nominal output during brownouts and overvoltages from 83 to 147V
- Includes 8 UPS-supported outlets arranged in 2 individually controllable load banks (2 outlets per bank)
- PowerAlert UPS monitoring and unattended shutdown software enables configurable network broadcast messaging, email notification, event logging and running user-defined script commands
- Offers simultaneous monitoring by up to 3 directly-connected devices through included USB, DB9 and SNMP* interfaces (*requires optional SNMPWEBCARD), or the monitoring of any number of additional UPS systems over IP with included PowerAlert monitoring software.
- Communications ports support messaging of UPS and line power status, including on battery, low-battery, power restored, AC line voltage, DC battery voltage and remaining battery capacity
- Supports timed inverter shutoff after unattended shutdown, activate self-test and UPS output power control for a delayed or immediate reboot of connected devices
- Supports Tripp Lite's WatchDog software application to restore unresponsive programs by systematically restarting applications, operating systems and ultimately rebooting completely locked computers by momentarily switching UPS power off and back on again (requires optional WATCHDOGSW)
- Built-in accessory slot supports SNMP with optional SNMPWEBCARD adapter
- Emergency Power Off (EPO) interface with cable
- Multi-function audible alarms and set of 5 front panel LEDs
- Network-grade AC surge suppression
- Attractive all-black color scheme
- UPS battery set ships fully assembled and ready for installation, no time consuming connection of internal batteries by user is necessary
- Two year warranty with $250,000 connected equipment insurance (USA & Canada only)
Package Includes
- SMART 1500RM2U UPS System
- Mounting hardware for 4 post rackmount installation
- Cabling for USB & DB9 monitoring and EPO switching
- PowerAlert unattended shutdown and UPS/Power monitoring software
- Warranty information and instruction manual
| OUTPUT | |
|---|---|
| Output Volt Amp Capacity (VA) | 1500 |
| Output kVA capacity (kVA) | 1.5 |
| Output Watt Capacity (watts) | 1000 |
| Output kW capacity | 1 |
| Output power factor | 0.7 |
| Nominal Output Voltage(s) Supported | 120v |
| Frequency compatibility | 60 Hz |
| Output voltage regulation (line mode) | -21%, +8% |
| Output voltage regulation (Battery mode) | +/- 5% |
| Built-in UPS output receptacles | 8 5-15R outlet(s) |
| Built-in controllable switched load banks | Two switchable two-outlet 5-15R load banks |
| Basic PDU options | PDU1215 (1U / 13 5-15R outlets); PDUNV (1U / 2 C19, 12 C13 outlets); PDU1415 (0U / 14 5-15R outlets); PDUV15 (0U / 12 5-15R outlets) |
| Metered PDU options | PDUMH15 (1U / 13 5-15R outlets); PDUMH15AT (1U / 8 5-15R outlets)*; PDUMV15 (0U / 16 5-15R outlets) |
| Switched PDU options | PDUMH15ATNET (1U / 8 5-15R outlets)*; PDUMV15NET (0U / 16 5-15R outlets) |
| External PDU redundancy options | *Auto Transfer Switch features utilizing the secondary PDU input cord are compatible with Smart Online UPS models only |
| Output AC waveform (AC mode) | Sine wave |
| Output AC waveform (battery mode) | Sine wave |
| INPUT | |
| Rated input current (at maximum load) | 10.4A |
| Nominal Input Voltage(s) Supported | 120V AC |
| UPS input connection type | 5-15P |
| Input circuit breaker | 15A |
| UPS Input cord length (ft.) | 10 |
| UPS Input cord length (m) | 3 |
| Recommended Electrical Service | 15A 120V |
| BATTERY | |
| Full load runtime (minutes) | 7 min. (1000w) |
| Half load runtime (minutes) | 19 min. (500w) |
| DC system voltage | 36V DC |
| Battery recharge rate (included batteries) | Less than 4.5 hours from 10% to 90% |
| Replacement battery cartridge (internal UPS battery replacement) | RBC93-2U |
| Battery Access | Front panel battery access door |
| Battery replacement description | Hot-swappable, user replaceable batteries |
| VOLTAGE REGULATION | |
| Voltage regulation description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 147 |
| Overvoltage correction | Input voltages between 128 and 147 are reduced by 12% |
| Undervoltage correction | Input voltages between 83 and 107 are boosted by 14% |
| LEDS ALARMS & SWITCHES | |
| LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
| Alarms | Audible alarm indicates power-failure, overload and low-battery conditions |
| Alarm cancel operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
| Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
| SURGE / NOISE SUPPRESSION | |
| UPS AC suppression joule rating | 480 |
| UPS AC suppression response time | Instantaneous |
| EMI / RFI AC noise suppression | Yes |
| PHYSICAL | |
| Installation form factors supported with included accessories | 4 post 19 inch rackmount (mounting rail kit included) |
| Installation form factors supported with optional accessories | 2 post rackmount (2POSTRMKITWM); Wallmount (2POSTRMKITWM); Tower (2-9USTAND) |
| Primary form factor | Rackmount |
| UPS / Power Module dimensions in primary form factor (height x width x depth / inches) | 3.5 x 17.5 x 13.5 |
| UPS / Power Module dimensions in primary form factor (height x width x depth / cm) | 8.9 x 44.4 x 34.3 |
| Installed whole system total rack space height (rack spaces) | 2U |
| Secondary form factor | Tower (requires 2-9USTAND ) |
| Installed whole system dimensions in secondary form factor (height x width x depth / inches) | 17.5 x 3.5 x 13.5 |
| UPS dimensions in secondary form factor (height x width x depth / cm) | 44.4 x 8.9 x 34.3 |
| UPS / Power Module weight (lbs) | 46 |
| UPS / Power Module weight (kg) | 20.9 |
| UPS Shipping dimensions (height x width x depth / inches) | 9 x 24 x 20.2 |
| UPS Shipping dimensions (height x width x depth / cm) | 22.9 x 61 x 51.4 |
| Shipping weight (lbs) | 53 |
| Shipping weight (kg) | 24.1 |
| UPS housing material | Steel |
| Cooling method | Fan |
| ENVIRONMENTAL | |
| Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
| Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
| Relative Humidity | 0 to 95%, non-condensing |
| AC mode BTU / hr. (full load) | 105.2 |
| Battery mode BTU / hr. (full load) | 600 |
| COMMUNICATIONS | |
| Communications interface | USB; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface |
| Network monitoring port description | Supports detailed monitoring of UPS and site power conditions |
| PowerAlert software | Included |
| Communications cable | USB and DB9 cabling included |
| WatchDog compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
| LINE / BATTERY TRANSFER | |
| Transfer time | 2-4 milliseconds |
| Low voltage transfer to battery power (setpoint) | 83 |
| High voltage transfer to battery power (setpoint) | 147 |
| SPECIAL FEATURES | |
| Grounding lug | Back panel grounding lug |
| Cold Start (startup in battery mode during a power failure) | Cold-start operation supported |
| High availability UPS features | Hot swappable batteries |
| Green & high efficiency features | Greater than 95% efficiency - GREEN UPS; Individually controllable load banks |
| CERTIFICATIONS | |
| UPS Certifications | Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI); ROHS (Reduction of Hazardous Substances) |
| WARRANTY | |
| Standard warranty period | 2 years |
| Connected equipment insurance (USA, Canada, Puerto Rico) | $250,000 connected equipment insurance |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| Tower Stands | 2-9USTAND | Enables Tower Placement of Rackmount UPS Systems | - |
$77.00 MSRP |
| Rackmount/Wallmount Kits | 2POSTRMKITWM | Enables 2-Post Rackmount or Wallmount Installation of Select Rackmount UPS Systems | - |
$77.00 MSRP |
| Surge Protectors | DCATV | Network Surge Suppressor - Essential protection for TV/VCR coaxial lines | - |
$39.95 ERP |
| Surge Protectors | DNET1 | Network Surge Suppressor - Essential protection for data and communication lines | - |
$25.00 ERP |
| Surge Protectors | DTEL2 | Network Surge Suppressor - Essential protection for data and communication lines | - |
$30.00 ERP |
| SNMP Accessories | ENVIROSENSE | Monitors temperature, humidity and contact-closure inputs. (Requires SNMPWEBCARD or switched PDU.) | - |
$170.00 MSRP |
| Power Distribution | PDU1215 | Basic PDU / Power Distribution Unit - Safe, reliable power distribution for critical networking equipment | - |
$122.00 MSRP |
| Power Distribution | PS7224 | Tripp Lite Power Strip - Multiple outlets wherever you need them | - |
$110.00 MSRP |
| SNMP Accessories | SNMPWEBCARD | For remote monitoring and control via SNMP, Web, or Telnet. | - |
$279.00 MSRP |
| USB Hubs/Accessories | U022-010 |
10-ft. USB2.0 A/B Gold Device Cable (A Male to B Male) |
- |
|
| Software | WATCHDOGSW | WatchDog Service Monitoring / Reboot Software | - |
|
| Extended Warranties | WEXT3-500-1500 | 3-Year Extended Warranty - For Smart Line-Interactive and Online Tower or Rack models, 1500VA or less | - |
|
| Extended Warranties | WEXT5-500-1500 | 5-Year Extended Warranty - For Smart Line-Interactive and Online Tower or Rack models, 1500VA or less | - |
|
Downloads
Download a PDF version of this product page.
Owners Manual
-
Owners Manual for SmartPro Rackmount UPS 932406 English.
(pdf -
435 Kb
)
-
Owners Manual for SmartPro Rackmount UPS 932406 Spanish.
(pdf -
433 Kb
)
-
Owners Manual for SmartPro Rackmount UPS 932406 French.
(pdf -
431 Kb
)
-
Runtime Chart for UPS Model SMART1500RM2U.
(pdf -
103 Kb
)
-
Power Components for Cisco TelePresence Visio Stencil.
(zip -
377 Kb
)
-
Single-Phase UPS Systems & Batteries Visio Stencil.
(zip -
2 Mb
)
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.