Omni VS UPS System - Line interactive UPS for personal PCs and workstations
- 1000VA line interactive UPS
- Enhanced communications via USB port, free PowerAlert software (via download) and cabling
- Single line TEL/DSL line surge suppression
- 6 AC outlets
- Corrects brownouts to 159V, without using battery power
- 2 year warranty
Tripp Lite's OMNIVSINT1000 line interactive UPS system offers voltage regulation, surge suppression and long lasting battery support for personal computers, internetworking equipment and other sensitive electronics. Internal UPS circuits support entry level PC systems for up to 60 minutes during power failures so that connected equipment can be shut down without data loss. Automatic Voltage Regulation (AVR) circuits regulate brownouts as low as 159 volts back to usable levels without using battery power. Offers complete desktop power protection in an attractive black tower configuration. Includes 6 outlets with battery support and AC surge suppression. USB port enables optional unattended system shutdown without data loss in the case of extended power failure, USB cable included. PowerAlert software available via free download from www.tripplite.com. Built-in single line RJ phone surge suppression jacks protect modem, fax machine, cordless phone or other peripheral with a standard dialup/DSL phone connection. Built-in audible alarm and 4 front panel LEDs indicate line power status, battery power status, battery low/replace status and load status. 1000VA power handling ability supports entry-level PCs, network workstations, point-of-sale equipment, small business phone systems, audio/video equipment and home theater systems. Offers 5 minutes battery runtime with a full load of 1000VA and 12 minutes with a half load of 500VA. Supports battery replacement via built-in access panel.
Key Features
- OMNIVSINT1000 Uninterruptible Power Supply offers voltage regulation, surge suppression and long lasting battery support
- Supports entry level PCs up to 60 minutes during blackouts to enable shutdown without data loss
- Regulates brownouts as low as 159 volts back to usable levels without using battery power
- 6 IEC320 C13 outlets with complete AC surge suppression
- C14 accepts user-supplied AC power cord with country-specific plug
- USB port and cable enables unattended shutdown in the case of extended power failure
- PowerAlert software available via free download from www.tripplite.com
- Single line phone surge suppression protects standard dialup/DSL phone connection
- Audible alarm and 4 front panel LEDs offer complete UPS and line power status information
- 1000VA power handling ability supports a variety of sensitive electronic equipment
- 5 minutes full load runtime (1000VA), 12 minutes half load runtime (500VA)
- Supports battery replacement via built-in access panel
- Attractive full color retail packaging
- 2 year product warranty.
Package Includes
- OMNIVSINT1000 line interactive UPS
- 2 C13 to C14 interconnection cables
- USB and phone line cables
- Owner's manual with warranty information
| OUTPUT | |
|---|---|
| Output Volt Amp Capacity (VA) | 1000 |
| Output Watt Capacity (watts) | 500 |
| Nominal Output Voltage(s) Supported | 230v |
| Frequency compatibility | 50 / 60 Hz |
| Output voltage regulation (Battery mode) | +/- 5% |
| Built-in UPS output receptacles | 6 C13 outlet(s) |
| Included output power cables | Includes 2 C13 to C14 output power cables |
| Output AC waveform (AC mode) | Sine wave |
| Output AC waveform (battery mode) | PWM sine wave |
| INPUT | |
| Rated input current (at maximum load) | 2.4A |
| Nominal Input Voltage(s) Supported | 230V AC |
| UPS input connection type | C14 inlet |
| UPS input connection description | Attached 15cm line cord with C14 inlet. The C14 inlet accepts a user-supplied AC power cord with country specific plug. |
| UPS Input cord length (ft.) | 0.5 |
| UPS Input cord length (m) | 0.2 |
| BATTERY | |
| Full load runtime (minutes) | 5 min. (500w) |
| Half load runtime (minutes) | 12 min. (250w) |
| DC system voltage (VDC) | 12 |
| Battery recharge rate (included batteries) | Less than 9 hours from 10% to 90% |
| Replacement battery cartridge (internal UPS battery replacement) | RBC51 |
| Battery Access | Battery access door |
| Battery replacement description | Hot-swappable, user replaceable batteries |
| VOLTAGE REGULATION | |
| Voltage regulation description | Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 159 |
| Undervoltage correction | Input voltages between 159 and 199 are boosted by 14% |
| LEDS ALARMS & SWITCHES | |
| LED Indicators | 4 LEDs indicate line power, battery power, overload and battery low/replace status |
| Alarms | Audible alarm indicates power-failure and low-battery conditions |
| Alarm cancel operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
| Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
| SURGE / NOISE SUPPRESSION | |
| UPS AC suppression joule rating | 508 |
| UPS AC suppression response time | Instantaneous |
| UPS Dataline suppression | 1 line TEL / DSL protection (1 in / 1 out) |
| EMI / RFI AC noise suppression | Yes |
| PHYSICAL | |
| Installation form factors supported with included accessories | Tower |
| Installation form factors supported with optional accessories | Wallmount (use UPSWM - tower mounting kit) |
| Primary form factor | Tower |
| UPS / Power Module dimensions in primary form factor (height x width x depth / inches) | 10.8 x 5.2 x 7.5 |
| UPS / Power Module dimensions in primary form factor (height x width x depth / cm) | 27.3 x 13.3 x 19 |
| UPS / Power Module weight (lbs) | 16.7 |
| UPS / Power Module weight (kg) | 7.6 |
| UPS Shipping dimensions (height x width x depth / inches) | 14 x 8.5 x 11 |
| UPS Shipping dimensions (height x width x depth / cm) | 35.6 x 21.6 x 27.9 |
| Shipping weight (lbs) | 19.7 |
| Shipping weight (kg) | 8.9 |
| UPS housing material | PVC |
| ENVIRONMENTAL | |
| Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
| Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
| Relative Humidity | 0 to 95%, non-condensing |
| AC mode BTU / hr. (full load) | 147.8 |
| Battery mode BTU / hr. (full load) | 254 |
| COMMUNICATIONS | |
| Communications interface | USB |
| PowerAlert software | Free download from www.tripplite.com |
| Communications cable | USB interface cable included |
| WatchDog compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
| LINE / BATTERY TRANSFER | |
| Transfer time | 4 milliseconds |
| Low voltage transfer to battery power (setpoint) | 159 |
| High voltage transfer to battery power (setpoint) | Yes |
| SPECIAL FEATURES | |
| Cold Start (startup in battery mode during a power failure) | Cold-start operation supported |
| High availability UPS features | Hot swappable batteries |
| CERTIFICATIONS | |
| UPS Certifications | Tested to CE (EU); Tested to GOST (Russia); Tested to SASO (Saudi Arabia); Tested to IRAM (Argentina); Meets FCC Part 15 Category B (EMI); Meets FCC Part 68 / Industrie Canada (telecommunications); ROHS (Reduction of Hazardous Substances) |
| UPS Certification details | CE IEC62040 |
| WARRANTY | |
| Product Warranty Period (U.S., Canada & Puerto Rico) | 2 years |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| USB Hubs/Accessories | U022-010 |
10-ft. USB2.0 A/B Gold Device Cable (A Male to B Male) |
- | Check Prices Add to Picklist |
| Wallmount Bracket | UPSWM | Wallmount Bracket and installation accessories (4 washers, 4 screws, 1 Velcro safety strap) | - |
$136.00 MSRP Check Prices Add to Picklist |
| Software | WATCHDOGSW | WatchDog Service Monitoring / Reboot Software | - | Check Prices Add to Picklist |
| Surge Protectors | DTEL2 | Network Surge Suppressor - Essential protection for data and communication lines | - |
$30.00 ERP Check Prices Add to Picklist |
| Surge Protectors | DNET1 | Network Surge Suppressor - Essential protection for data and communication lines | - |
$25.00 ERP Check Prices Add to Picklist |
| Computer Cables | P004-006 |
6-ft. 18AWG Power cord (IEC-320-C14 to IEC-320-C13) |
- | Check Prices Add to Picklist |
Downloads
-
PDF version of this product page
Download - Owners Manual
-
Owners Manual for OMNIVSINT800/OMNIVSINT1000/OMNIVSINT1500XL UPS 932205 English / pdf - 193 Kb
Download -
Owners Manual for OMNIVSINT800/OMNIVSINT1000/OMNIVSINT1500XL UPS 932205 Spanish / pdf - 185 Kb
Download -
Owners Manual for OMNIVSINT800/OMNIVSINT1000/OMNIVSINT1500XL UPS 932205 French / pdf - 196 Kb
Download -
Owners Manual for OMNIVSINT800/OMNIVSINT1000/OMNIVSINT1500XL UPS 932205 Russian / pdf - 189 Kb
Download - Runtime Chart
-
Runtime Chart for UPS Model OMNIVSINT1000 / pdf - 11 Kb
Download - Other Resources
-
Outlet and Plug Types
Download
Estimated Model Runtime with Included Battery
Select the total load (power draw) of the equipment connected to the UPS from the drop down list below. If you don't know the total load, try selecting your equipment from our library of over 10,000 electrical devices.
**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.