Model: OMNIVSINT1500XL

Omni VS UPS System - Line interactive UPS for PCs and workstations

  • 1500VA line interactive UPS with expandable runtime
  • Enhanced communications via USB port, free PowerAlert software (via download) and cabling
  • Single line TEL/DSL and Ethernet line surge suppression
  • 8 IEC320-C13 outlets
  • Corrects brownouts and overvoltages from 151 to 282V, without using battery power
  • 2 year warranty
Cisco compatible. Click for details.

Tripp Lite's OMNIVSINT1500XL line interactive UPS system offers voltage regulation, surge suppression and long lasting, expandable battery support for personal computers, internetworking equipment and other sensitive electronics. Internal UPS circuits support entry level PC systems for up to 75 minutes during power failures so that connected equipment can be shut down without data loss. Automatic Voltage Regulation (AVR) circuits regulate brownouts as low as 151 and overvoltages up to 282 volts back to usable 230V levels without using battery power. Offers complete desktop power protection in an attractive black tower configuration. Includes 8 IEC320-C13 outlets with battery support and AC surge suppression. USB port enables optional unattended system shutdown without data loss in the case of extended power failure, USB cable included. PowerAlert software available via free download from www.tripplite.com. Built-in single line RJ jacks protect modem, fax machine, Ethernet, cordless phone or other peripheral with a standard dialup/DSL phone connection. Built-in audible alarm and 4 front panel LEDs indicate line power status, battery power status, battery low/replace status and voltage boost operation. 1500VA power handling ability supports entry-level PCs, network workstations, point-of-sale equipment, small business phone systems, audio/video equipment and home theater systems. Offers 4.5 minutes battery runtime with a full load of 1500VA and 13 minutes with a half load of 750VA. Supports hot-swappable battery replacement via built-in access panel. Extended runtime available with optional  BP24V15RT2U or BP24V28-2U external battery packs.

Key Features

  • OMNIVSINT1500XL Uninterruptible Power Supply offers voltage regulation, surge suppression and long lasting battery support
  • Supports entry level PCs up to 75 minutes during blackouts to enable shutdown without data loss, runtime is further expandable by connecting an external battery pack
  • Regulates brownouts as low as 151 and overvoltages to 282V back to usable 230V nominal levels without using battery power
  • 8 IEC320 C13 outlets with complete AC surge suppression
  • C14 inlet accepts user-supplied AC power cord with country-specific plug
  • USB port and cable enables unattended shutdown in the case of extended power failure
  • PowerAlert software available via free download from www.tripplite.com
  • Dataline surge suppression protects standard dialup/DSL or Ethernet line connection
  • Audible alarm and 4 front panel LEDs offer complete UPS and line power status information
  • 1500VA power handling ability supports a variety of sensitive electronic equipment
  • 4.5 minutes full load runtime (1500VA), 13 minutes half load runtime (750VA)
  • Runtime is further expandable with the addition of external battery packs (SEE OPTIONS & ACCESSORIES)
  • Supports hot swappable battery replacement via built-in access panel
  • Attractive full color retail packaging
  • 2 year product warranty.

Package Includes

  • OMNIVSINT1500XL line interactive UPS
  • 2 C13 to C14 interconnection cables
  • USB and phone line cables
  • Owner's manual with warranty information

OUTPUT
Output Volt Amp Capacity (VA) 1500
Output kVA capacity (kVA) 1.5
Output Watt Capacity (watts) 940
Nominal Output Voltage(s) Supported 230v
Frequency compatibility 50 / 60 Hz
Output voltage regulation (line mode) -18%, +8%
Output voltage regulation (Battery mode) +/- 5%
Built-in UPS output receptacles 8 C13 outlet(s)
Included output power cables Includes 2 C13 to C14 output power cables
Basic PDU options PDUNV (1U / 2 C19, 12 C13 outlets)
Switched PDU options PDUMH15HVNET (1U / 8 C13 outlets)
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) PWM sine wave
INPUT
Rated input current (at maximum load) 5A
Nominal Input Voltage(s) Supported 230V AC
UPS input connection type C14 inlet
UPS input connection description Attached 15cm line cord with C14 inlet. The C14 inlet accepts user-supplied AC power cord with country-specific plug.
UPS Input cord length (ft.) 0.5
UPS Input cord length (m) 0.2
BATTERY
Full load runtime (minutes) 4.5 min. (940w)
Half load runtime (minutes) 13 min. (470w)
Expandable battery runtime Extended runtime supported via optional external battery packs
External battery pack compatibility BP24V15RT2U (limit 1); BP24V28-2U (limit 1); BP24V70-3U (multi-pack compatible)
DC system voltage (VDC) 24
Battery recharge rate (included batteries) Less than 4.5 hours from 10% to 90%
Replacement battery cartridge (internal UPS battery replacement) RBC51 (quantity 2)
Battery Access Battery access door
Battery replacement description Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage regulation description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151 to 282
Overvoltage correction Input voltages between 245 and 282 are reduced by 12%
Undervoltage correction Input voltages between 177 and 199 are boosted by 14%
Severe undervoltage correction Input voltages between 151 and 176 are boosted by 30%
LEDS ALARMS & SWITCHES
LED Indicators 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
Alarms Audible alarm indicates power-failure and low-battery conditions
Alarm cancel operation Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Switches 2 Switches control off/on power status and alarm-cancel/self-test operation
SURGE / NOISE SUPPRESSION
UPS AC suppression joule rating 340
UPS AC suppression response time Instantaneous
UPS Dataline suppression 1 line TEL / DSL or 10Base T Ethernet protection
EMI / RFI AC noise suppression Yes
PHYSICAL
Installation form factors supported with included accessories Tower
Installation form factors supported with optional accessories Wallmount (use UPSWM - tower mounting kit)
Primary form factor Tower
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 11.8 x 7.2 x 7.5
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 29.8 x 18.4 x 19
UPS / Power Module weight (lbs) 32
UPS / Power Module weight (kg) 14.5
UPS Shipping dimensions (height x width x depth / inches) 15.5 x 11 x 11.2
UPS Shipping dimensions (height x width x depth / cm) 39.4 x 27.9 x 28.6
Shipping weight (lbs) 35
Shipping weight (kg) 15.9
UPS housing material Polycarbonate
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 98.8
Battery mode BTU / hr. (full load) 654.6
COMMUNICATIONS
Communications interface USB
PowerAlert software Free download from www.tripplite.com
Communications cable USB interface cable included
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer time 2-4 milliseconds
Low voltage transfer to battery power (setpoint) 151
High voltage transfer to battery power (setpoint) 282
SPECIAL FEATURES
Cold Start (startup in battery mode during a power failure) Cold-start operation supported
High availability UPS features Hot swappable batteries
Green & high efficiency features Greater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS Certifications Tested to UL1778 (USA); Tested to CE (EU); Tested to GOST (Russia); Tested to SASO (Saudi Arabia); Tested to IRAM (Argentina); Meets FCC Part 68 / Industrie Canada (telecommunications); ROHS (Reduction of Hazardous Substances)
UPS Certification details CE 62040
WARRANTY
Product Warranty Period (U.S., Canada & Puerto Rico) 2 years

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Optional Products

Product Type Related Model Description Qty. Price
USB Hubs/Accessories U022-010 10-ft. USB2.0 A/B Gold Device Cable
(A Male to B Male)
- Check Prices Add to Picklist
Wallmount Bracket UPSWM Wallmount Bracket and installation accessories (4 washers, 4 screws, 1 Velcro safety strap) - $136.00 MSRP
Check Prices Add to Picklist
Software WATCHDOGSW WatchDog Service Monitoring / Reboot Software - Check Prices Add to Picklist
Surge Protectors DTEL2 Network Surge Suppressor - Essential protection for data and communication lines - $30.00 ERP
Check Prices Add to Picklist
Surge Protectors DNET1 Network Surge Suppressor - Essential protection for data and communication lines - $25.00 ERP
Check Prices Add to Picklist
Computer Cables P004-006 6-ft. 18AWG Power cord
(IEC-320-C14 to IEC-320-C13)
- Check Prices Add to Picklist
External Battery Packs BP24V15RT2U BP24V15RT2U - External Battery Pack for UPS System - $230.00 ERP
Add to Picklist
External Battery Packs BP24V28-2U BP24V28-2U - External Battery Pack for UPS System - $512.00 MSRP
Check Prices Add to Picklist

Downloads

Pages's PDF Version

PDF version of this product page
Download

Owners Manual
Owners Manual for OMNIVSINT800/OMNIVSINT1000/OMNIVSINT1500XL UPS 932205 English

Owners Manual for OMNIVSINT800/OMNIVSINT1000/OMNIVSINT1500XL UPS 932205 English / pdf - 193 Kb
Download

Owners Manual for OMNIVSINT800/OMNIVSINT1000/OMNIVSINT1500XL UPS 932205 Spanish

Owners Manual for OMNIVSINT800/OMNIVSINT1000/OMNIVSINT1500XL UPS 932205 Spanish / pdf - 185 Kb
Download

Owners Manual for OMNIVSINT800/OMNIVSINT1000/OMNIVSINT1500XL UPS 932205 French

Owners Manual for OMNIVSINT800/OMNIVSINT1000/OMNIVSINT1500XL UPS 932205 French / pdf - 196 Kb
Download

Owners Manual for OMNIVSINT800/OMNIVSINT1000/OMNIVSINT1500XL UPS 932205 Russian

Owners Manual for OMNIVSINT800/OMNIVSINT1000/OMNIVSINT1500XL UPS 932205 Russian / pdf - 189 Kb
Download

Runtime Chart
Runtime Chart for UPS Model OMNIVSINT1500XL

Runtime Chart for UPS Model OMNIVSINT1500XL / pdf - 20 Kb
Download

Other Resources

Outlet and Plug Types
Download


Estimated Model Runtime with Included Battery

Select the total load (power draw) of the equipment connected to the UPS from the drop down list below. If you don't know the total load, try selecting your equipment from our library of over 10,000 electrical devices.

  watts

**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.

Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA

773.869.1111 • www.tripplite.com