Model: SMARTINT2200VS

SmartPro Tower UPS - Intelligent, line interactive network power management system

  • 2200VA / 2.2kVA line interactive tower UPS
  • Maintains 230V nominal output during brownouts to 151 and overvoltages to 282V
  • Network communications supported via 2 USB ports, 2 serial ports, SNMP/Web card slot and EPO interface
  • Current monitoring and switched PDU control via 3 two-outlet load banks
  • Input: C20 inlet (230V) / Output: 1 C19, 8 C13 (230V) / Jumpers: Includes 3 C13 to C14 cables
  • 2 year warranty
Cisco compatible. Click for details.

Tripp Lite's SMARTINT2200VS intelligent, line interactive tower uninterruptible power supply (UPS) prevents data loss, downtime and equipment damage due to power outages, voltage fluctuations and transient surges. Large internal batteries offer 19 minutes half load runtime and 7 minutes at full load. Maintains regulated 230V nominal output without using battery power during brownouts and overvoltages from 151 to 282V. 2200VA power handling capability offers compatibility with a variety of networking, telecom and other sensitive electronic applications. Includes a total of 9 outlets with 3 load banks (2 outlets each) that are individually switchable via software interface to reboot select equipment on demand or shed less significant loads to extend battery runtime for more critical equipment. Supports simultaneous remote monitoring of UPS and site power conditions via built-in USB and DB9 monitoring ports. Includes PowerAlert UPS monitoring and unattended shutdown software with complete cabling. Built-in accessory slot supports SNMP with optional SNMPWEBCARD adapter. Emergency Power Off (EPO) interface offers option for instantaneous power-off of UPS and connected equipment in the case of fire or emergency. Multi-function audible alarms and set of 5 front panel LEDs offer at-a-glance notification of UPS and line power status. Network-grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges and line noise. Attractive gray color scheme. Two year warranty.

Key Features

  • SMARTINT2200VS line interactive UPS offers battery derived AC output during power outages, voltage regulation during brownouts and overvoltages, plus network-grade AC surge suppression
  • 2200VA power handling capability offers compatibility with networking, telecom and other sensitive electronic devices
  • Large internal batteries support a half load of 1100VA for 19 minutes and a full load of 2200VA for 7 minutes
  • Maintains regulated 230V nominal output during brownouts and overvoltages from 151 to 282V
  • Includes 9 UPS supported outlets with 3 individually controllable load banks (2 outlets per bank) that can be powered off and back on again via software interface
  • IEC320-C20 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
  • PowerAlert UPS monitoring and unattended shutdown software enables configurable network broadcast messaging, email notification, event logging, and running user-defined script commands.
  • Offers simultaneous monitoring by up to 4 directly-connected devices through included USB and DB9 interface ports, or the monitoring by any number of additional servers over IP with included PowerAlert monitoring software.
  • Communications ports support messaging of UPS and line power status, including on-battery, low-battery, power restored, AC line voltage, DC battery voltage and remaining battery capacity
  • Emergency Power Off (EPO) interface with cable
  • Supports timed inverter shutoff after unattended shutdown, activate self-test and UPS output power control for immediate reboot of connected devices
  • Supports Tripp Lite's WatchDog software application to restore operation to locked equipment through soft reboot of application, OS or hard power off/on reboot of connected equipment - ideal for unattended kiosk applications (requires optional WATCHDOGSW)
  • Built-in accessory slot supports SNMP with optional SNMPWEBCARD adapter
  • Emergency Power Off (EPO) interface with cable
  • Multi-function audible alarms and set of 5 front panel LEDs
  • Network-grade AC surge suppression
  • Attractive gray color scheme
  • UPS battery set ships fully assembled, no time consuming connection of internal batteries by user is necessary
  • Two year warranty

Package Includes

  • SMARTINT2200VS UPS System
  • PowerAlert software with USB and DB9 cables
  • Cable for Emergency Power Off interface
  • Instruction manual with warranty information
  • C13 to C14 power cables (3)

OUTPUT
Output Volt Amp Capacity (VA) 2200
Output kVA capacity (kVA) 2.2
Output Watt Capacity (watts) 1600
Output kW capacity 1.6
Output power factor 0.7
Nominal Output Voltage(s) Supported 230v
Frequency compatibility 50 / 60 Hz
Output voltage regulation (line mode) -19% +8%
Output voltage regulation (Battery mode) +/- 5%
Built-in UPS output receptacles 8 C13 outlet(s); 1 C19 outlet(s)
Included output power cables Includes 3 C13 to C14 output power cables
Built-in controllable switched load banks Three switchable two-outlet C13 load banks
Output circuit breaker 10A (x2) - each breaker protects 4 C13 outlets each, C19 is unbreakered
Basic PDU options PDUNV (1U / 2 C19, 12 C13 outlets)
Metered PDU options PDUMV20HV (0U / 6 C19, 32 C13 outlets)
Switched PDU options PDUMH20HVNET (1U / 8 C13 outlets); PDUMV20HVNET (0U / 4 C19, 24 C13 outlets)
PDU recommendation notes All noted SWITCHED and METERED PDUs require C19 to C20 input cable (P036-006 or similar)
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) PWM sine wave
INPUT
Rated input current (at maximum load) 11.3A
Nominal Input Voltage(s) Supported 230V AC
UPS input connection type C20 inlet
UPS input connection description IEC320-C20 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
BATTERY
Full load runtime (minutes) 7 min. (1600w)
Half load runtime (minutes) 19 min. (800w)
DC system voltage (VDC) 48
Battery recharge rate (included batteries) Less than 4 hours from 10% to 90%
Replacement battery cartridge (internal UPS battery replacement) RBC54
Battery Access Battery access door
Battery replacement description Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage regulation description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151V to 282V
Overvoltage correction Input voltages between 245 and 282 are reduced by 12%
Undervoltage correction Input voltages between 177 and 199 are boosted by 14%
Severe undervoltage correction Input voltages between 151 and 176 are boosted by 30%
LEDS ALARMS & SWITCHES
LED Indicators 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
Alarms Audible alarm indicates power-failure, overload and low-battery conditions
Alarm cancel operation Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Switches 2 Switches control off/on power status and alarm-cancel/self-test operation
SURGE / NOISE SUPPRESSION
UPS AC suppression joule rating 480
UPS AC suppression response time Instantaneous
EMI / RFI AC noise suppression Yes
PHYSICAL
Installation form factors supported with included accessories Tower
Primary form factor Tower
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 14.2 x 9.2 x 12
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 36.2 x 23.5 x 30.5
UPS / Power Module weight (lbs) 54
UPS / Power Module weight (kg) 24.5
UPS Shipping dimensions (height x width x depth / inches) 16 x 14.8 x 19.8
UPS Shipping dimensions (height x width x depth / cm) 40.6 x 37.5 x 50.2
Shipping weight (lbs) 60.5
Shipping weight (kg) 27.5
UPS housing material Polycarbonate
Cooling method Fan
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 347.2
Battery mode BTU / hr. (full load) 812.9
Audible Noise Audible Noise < 47dBA At Front Side 1 Meter
COMMUNICATIONS
Communications interface USB; DB9 Serial; Contact closure
Network monitoring port description Supports detailed monitoring of UPS and site power conditions; 2 USB ports, 1 DB9 serial and 1 DB9 contact closure port (4 total)
PowerAlert software Included
Communications cable 2 USB and 2 DB9 cables included
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer time 2-4 milliseconds
Low voltage transfer to battery power (setpoint) 151
High voltage transfer to battery power (setpoint) 282
SPECIAL FEATURES
Cold Start (startup in battery mode during a power failure) Cold-start operation supported
High availability UPS features Hot swappable batteries
Green & high efficiency features Individually controllable load banks
CERTIFICATIONS
UPS Certifications Tested to CE (EU); Meets FCC Part 15 Category A (EMI); ROHS (Reduction of Hazardous Substances)
UPS Certification details CE 62040
WARRANTY
Product Warranty Period (U.S., Canada & Puerto Rico) 2 years

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Optional Products

Product Type Related Model Description Qty. Price
Power Distribution PDU12IEC Basic PDU / Power Distribution Unit - Safe, reliable power distribution for critical networking equipment - $277.00 MSRP
Check Prices Add to Picklist
SNMP Accessories SNMPWEBCARD For remote monitoring and control via SNMP, Web, or Telnet. - $279.00 MSRP
Check Prices Add to Picklist
SNMP Accessories ENVIROSENSE Monitors temperature, humidity and contact-closure inputs. (Requires SNMPWEBCARD or switched PDU.) - $170.00 MSRP
Check Prices Add to Picklist
USB Hubs/Accessories U022-010 10-ft. USB2.0 A/B Gold Device Cable
(A Male to B Male)
- Check Prices Add to Picklist
Software WATCHDOGSW WatchDog Service Monitoring / Reboot Software - Check Prices Add to Picklist
Surge Protectors DTEL2 Network Surge Suppressor - Essential protection for data and communication lines - $30.00 ERP
Check Prices Add to Picklist
Surge Protectors DNET1 Network Surge Suppressor - Essential protection for data and communication lines - $25.00 ERP
Check Prices Add to Picklist
Computer Cables P004-006 6-ft. 18AWG Power cord
(IEC-320-C14 to IEC-320-C13)
- Check Prices Add to Picklist

Downloads

Pages's PDF Version

PDF version of this product page
Download

Owners Manual
Owners Manual for SMARTINT2200VS/SMARTINT3000VS UPS 932245 English

Owners Manual for SMARTINT2200VS/SMARTINT3000VS UPS 932245 English / pdf - 441 Kb
Download

Owners Manual for SMARTINT2200VS/SMARTINT3000VS UPS 932245 Spanish

Owners Manual for SMARTINT2200VS/SMARTINT3000VS UPS 932245 Spanish / pdf - 451 Kb
Download

Owners Manual for SMARTINT2200VS/SMARTINT3000VS UPS 932245 French

Owners Manual for SMARTINT2200VS/SMARTINT3000VS UPS 932245 French / pdf - 451 Kb
Download

Owners Manual for SMARTINT2200VS/SMARTINT3000VS UPS 932245 Russian

Owners Manual for SMARTINT2200VS/SMARTINT3000VS UPS 932245 Russian / pdf - 435 Kb
Download

Runtime Chart
Runtime Chart for UPS Model SMARTINT2200VS

Runtime Chart for UPS Model SMARTINT2200VS / pdf - 11 Kb
Download

Other Resources

Outlet and Plug Types
Download


Estimated Model Runtime with Included Battery

Select the total load (power draw) of the equipment connected to the UPS from the drop down list below. If you don't know the total load, try selecting your equipment from our library of over 10,000 electrical devices.

  watts

**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.

Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA

773.869.1111 • www.tripplite.com