click to chat with a product specialist

N252-048

48-Port Cat6 Patch Panel 568B

  • 19-in. rackmount ready
  • EIA/TIA 2/32 spacing
  • 2U ( 3.50" ) High
  • 110 type punchdown termination
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Overview

Tripp Lite's Category 6 Patch Panels offer you all the functionality and compatibility as any name brand. Each panel comes with 110-type termination, while meeting and exceeding EIA/TIA TSB-40 Category 6 connecting hardware specifications. Color coded for both EIA/TIA 568A & 568B installations. 48 ports ensure a wide range of plug-n-play options. The clear numbering on both the front and back of each panel gives you a quick and easy way to identify cable runs and the high density 19in wide, 2U High, panel design will save you valuable space in on the rack.

Key Features

  • Cat6
  • UL approved
  • Ports clearly numbered both on front and back
  • Labels on front enable each port to be named
  • Color coded label on back offers both EIA/TIA 568A & 568B wiring
  • Metal frame
  • EIA/TIA 2/32 spacing
  • Rack mountable on a 19" rack ( 2U High )

Package Includes

  • Cat6 Patch Panel 568B-48 Port

Specifications

OVERVIEW
Model Type Patch Panels
UPC ASSIGNMENT
Unit Carton UPC# 037332120045
PHYSICAL
Style Cat6/6e/6a
CONNECTIONS
Connector A
(x12) RJ45 (Female)
(X12) RJ45 (FEMALE)
Connector B
(x12) RJ45 (Female)
(X12) RJ45 (FEMALE)
Ports 48
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

N252-048 5 5 1 1
I have used quite a few tripp lite products over the years but I have always been a fan of their patch panels. They are priced well, many are modular which makes them easy to work with, and they hold up well. Over the years I've worked in a lot of factories which contain high amounts of oil in the air. Very few brands can stand up to that abuse. February 28, 2013
1-1 of 1

Related Items

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

Other Resources

Before You Buy

After You Buy