click to chat with a product specialist

A008-006

6-ft. Component Video Gold Cable (3 x RCA M/M)

  • Constructed of high quality, 99.99% pure solid copper coaxial cable with silver plating for best high frequency response
  • 75 ohm impedance for maximum bandwidth
  • Double-shielded construction provides superior protection against EMI/RFI
  • Excellent noise isolation with 100% aluminum foil/braid shielding

Overview

Tripp Lite's premium Component Video Gold Cable separates color into its primary components (Red, Green, Blue), using three cables to transmit three distinct signals. This provides brighter, more accurate colors and sharper images, exceeding the performance of Composite and S-Video.

RoHs

Key Features

  • Superb video clarity resulting in brighter colors and sharper images
  • Premium grade 99.99% pure solid copper coaxial conductors with Silver Plating
  • True 75ohm impedance for widest bandwidth
  • 6-cut, RCA connector, with split tip center pin, ensures a precise connection
  • 24KT Gold plating resists corrosion and provides increased durability
  • Color coded connectors for easy identification
  • Abrasion resistant flexible PVC jacket

Typical Applications

  • Home Theater applications that require premium cabling for the ultimate audio and video experience

System Requirements

  • Home theater equipment with RCA digital audio/video connectors

Package Includes

  • 6 ft. Component Video Gold Cable

Specifications

OVERVIEW
Intended Application Home Theater/AV
Cable Type VIDEO
Display Style Direct Connect
Model Type Component/Composite Video
INPUT
Cable Length (ft.) 6
Cable Length (m) 1.83
UPC ASSIGNMENT
Unit Carton UPC# 037332121820
PHYSICAL
Color Black
Style Video Cables
CONNECTIONS
Connector A
RCA (Male)
RCA (MALE)
Connector B
RCA (Male)
RCA (MALE)
Number of Connectors 6
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number A008-006.

Other Resources

Before You Buy

After You Buy