Model: LC2400

Line Conditioner - Automatic voltage regulation with surge protection

  • Automatically adjusts low or high voltage
  • 2400 watts continuous
  • 4 NEMA 5-15R outlets; 2 NEMA 5-20R outlets
  • $25,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)

2400 watt Automatic Voltage Regulation (AVR) system. Protects sensitive electronics, computer accessories and home theater equipment from power-related damage and performance problems. Extends the useful life of connected equipment by providing optimum voltage conditions for enhanced efficiency and cooler internal operating temperatures. Reliable transformer-based voltage correction circuits maintain 120V nominal output during voltage fluctuations between 89 and 147V. Three levels of voltage stabilization offer targeted response for overvoltages, undervoltages and severe brownouts. Prevents equipment damage and power related performance problems for computer accessories, printers, home theater equipment, a/v components and other sensitive electronic devices. Network-grade AC surge and EMI/RFI noise suppression. Supports loads up to 2400 watts, 20A. Includes 6 AC outlets, 6 ft AC line cord and 7 diagnostic LEDs which display incoming voltage level, surge suppression status and line fault status. 2 year warranty. $25,000 connected equipment insurance (USA & Canada only).

Key Features

  • Maintains usable 120V nominal output during brownouts as low as 87V and overvoltages as high as 140V
  • 2,400 watts output power rating supports heavy 120V loads up to 20 amps
  • Network grade surge suppression
  • Complete EMI/RFI noise filtering
  • 7 diagnostic LEDs indicate input voltage levels, surge suppression status and line fault conditions
  • 6 protected outlets (four NEMA5-15R and two NEMA5-20R)
  • 6-ft. AC power cord with standard NEMA5-15P input plug
  • 2 year manufacturers product warranty
  • $25,000 Ultimate Lifetime connected equipment insurance (USA & Canada Only)

Typical Applications

  • Maintains regulated output voltage during severe brownouts and overvoltages for computer accessories, printers, home theater equipment, a/v components, point-of-sale equipment, and other applications requiring clean, regulated AC power.

Package Includes

  • LC2400 Line Conditioner
  • Instruction manual

OUTPUT
Output watts 2400
Output nominal voltage 120V / 60Hz
Outlet quantity / type 4 NEMA5-15R and 2 NEMA5-20R (6 outlets total)
INPUT
Input cord length (ft.) 6
Input cord length (m) 1.83
LEDS ALARMS & SWITCHES
Front panel LEDs 7 LEDs show incoming voltage status, protection present and line fault conditions
SURGE / NOISE SUPPRESSION
UPS AC suppression joule rating 1440 joules
EMI / RFI AC noise suppression 80 dB
PHYSICAL
Shipping weight (lbs) 13.00
Shipping weight (kg) 5.90
Unit Dimensions (HWD/in) 6.75 x 5.75 x 6.75
Material of construction Plastic
Form factors supported Small Tower
WARRANTY
Product Warranty Period (U.S., Canada & Puerto Rico)

2 years

Connected Equipment Insurance (U.S., Canada & Puerto Rico) $25,000

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Downloads

Pages's PDF Version

PDF version of this product page
Download

Owners Manual
Owners Manual For LS LC LCR Line Conditioners 931350 English

Owners Manual For LS LC LCR Line Conditioners 931350 English / pdf - 91 Kb
Download

Owners Manual for LC/LS/LCR Line Conditioners 931350 French

Owners Manual for LC/LS/LCR Line Conditioners 931350 French / pdf - 91 Kb
Download

Owners Manual for LS/LC/LCR Line Conditioners 931350 Spanish

Owners Manual for LS/LC/LCR Line Conditioners 931350 Spanish / pdf - 92 Kb
Download

Other Resources

Outlet and Plug Types
Download


**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.

Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA

773.869.1111 • www.tripplite.com