Model #: INTERNET550SER
Internet Office UPS System - Affordable full system protection with serial interface
- 550VA ultra-compact UPS
- Maintains 120V nominal output during blackouts
- Workstation optimized features include serial port, single line TEL / DSL surge suppression and four surge-only outlets
- Space saving right-angle input plug
- Input: NEMA 5-15P (120V 15A) / Output: 8 NEMA 5-15R (120V)
- 3 year product warranty / $100,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)
$55.00 ERP*
Ultra-compact standby UPS with built-in DB9 serial monitoring port protects PCs, network workstations and other systems reliant upon a simple serial communications interface for UPS monitoring and unattended system shutdown. Maintains AC output during blackouts and brownouts starting at 99V. Includes DB9 monitoring port with cabling, TEL/DSL line surge suppression, surge-only outlets and LED indicators. PowerAlert software available free via download.
- INTERNET550SER standby UPS offers protection from blackouts, brownouts and surges on both AC and dialup modem lines
- Provides seamless battery derived AC output during blackouts and severe brownouts so that connected equipment can be shut down without data loss
- Built-in serial port interface provides simple communications for automatic system shutdown if power fails while the system runs unattended
- PowerAlert software available via free download from http://www.tripplite.com, serial cable included
- Supports Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment; ideal for unattended kiosk applications
- 4 battery supported outlets protect computer, monitor and one vital system peripheral, plus 4 additional surge suppression-only outlets for printers and other system accessories not requiring battery support
- Attractive stealth black UPS color scheme
- Built-in single line phone jacks protects peripherals with a standard dialup phone line connection
- Built-in audible alarm and front panel LEDs offer continuous status information regarding line and battery power operation
- 550VA /300 watt power handling ability supports entry-level PC systems for several minutes during power fail conditions
- Ultra-compact housing fits anywhere, wall mountable
- Includes attached 6 ft. AC power cord with space saving right angle plug, on/off power switch
- Compatible with 120V/60 Hz applications in USA, Canada, Mexico and other countries
- 3 year warranty (worldwide), plus $100,000connected equipment insurance (USA, Puerto Rico, & Canada only)
Package Includes
- INTERNET550SER standby UPS system
- DB9 serial cable for use with PowerAlert UPS monitoring software
- Instruction manual and warranty information
| OUTPUT | |
|---|---|
| Output Volt Amp Capacity (VA) | 550 |
| Output Watt Capacity (watts) | 300 |
| Nominal Output Voltage(s) Supported | 115v; 120v |
| Frequency compatibility | 60 Hz |
| Output voltage regulation (Battery mode) | 115V (+/- 5%) |
| Built-in UPS output receptacles | 8 5-15R outlet(s) |
| Surge suppression only outlets | 4 UPS outlets, 4 surge-only outlets |
| Output AC waveform (AC mode) | Sine wave |
| Output AC waveform (battery mode) | PWM sine wave |
| INPUT | |
| Rated input current (at maximum load) | 10A |
| Nominal Input Voltage(s) Supported | 120V AC |
| UPS input connection type | 5-15P; Space saving right angled input plug |
| Input circuit breaker | 10A |
| UPS Input cord length (ft.) | 6 |
| UPS Input cord length (m) | 1.8 |
| Recommended Electrical Service | 15A 120V |
| BATTERY | |
| Full load runtime (minutes) | 3.5 min. (300w) |
| Half load runtime (minutes) | 10 min. (150w) |
| DC system voltage | 12V DC |
| Battery recharge rate (included batteries) | Less than 15 hours from 10% to 90% |
| LEDS ALARMS & SWITCHES | |
| LED Indicators | 2 LEDs indicate power status and overload/check battery status |
| Alarms | Audible alarm indicates power-failure and overload status |
| Switches | Combination switch controls on/off power status and self-test operation |
| SURGE / NOISE SUPPRESSION | |
| UPS AC suppression joule rating | 420 |
| UPS AC suppression response time | Instantaneous |
| UPS Dataline suppression | 1 line TEL / DSL protection (1 in / 1 out) |
| EMI / RFI AC noise suppression | Yes |
| PHYSICAL | |
| Installation form factors supported with included accessories | Tower; Ultra-compact desktop; Wallmount (using keyhole mounting tabs) |
| Primary form factor | Desktop |
| UPS / Power Module dimensions in primary form factor (height x width x depth / inches) | 3.1 x 10.9 x 5.7 |
| UPS / Power Module dimensions in primary form factor (height x width x depth / cm) | 7.9 x 27.7 x 14.5 |
| UPS / Power Module weight (lbs) | 6.5 |
| UPS / Power Module weight (kg) | 3 |
| UPS Shipping dimensions (height x width x depth / inches) | 4.1 x 8 x 13 |
| UPS Shipping dimensions (height x width x depth / cm) | 10.4 x 20.3 x 33 |
| Shipping weight (lbs) | 7 |
| Shipping weight (kg) | 3.2 |
| UPS housing material | ABS |
| ENVIRONMENTAL | |
| Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
| Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
| Relative Humidity | 0 to 95%, non-condensing |
| AC mode BTU / hr. (full load) | 10.3 |
| Battery mode BTU / hr. (full load) | 194.3 |
| COMMUNICATIONS | |
| Communications interface | DB9 Serial |
| PowerAlert software | Free download from www.tripplite.com |
| Communications cable | DB9 interface cable included |
| WatchDog compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
| LINE / BATTERY TRANSFER | |
| Transfer time | 2-4 milliseconds |
| Low voltage transfer to battery power (setpoint) | 99 |
| High voltage transfer to battery power (setpoint) | 139 |
| SPECIAL FEATURES | |
| Cold Start (startup in battery mode during a power failure) | Cold-start operation supported |
| Green & high efficiency features | Greater than 95% efficiency - GREEN UPS |
| CERTIFICATIONS | |
| UPS Certifications | Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI); Meets FCC Part 68 / Industrie Canada (telecommunications); ROHS (Reduction of Hazardous Substances) |
| WARRANTY | |
| Standard warranty period | 3 years |
| Connected equipment insurance (USA, Canada, Puerto Rico) | $100,000 connected equipment insurance |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| Audio Cables | CT120 | Instant-Read- AC Outlet Circuit Tester | - |
$11.95 MSRP |
| Surge Protectors | DCATV | Network Surge Suppressor - Essential protection for TV/VCR coaxial lines | - |
$39.95 ERP |
| Surge Protectors | DNET1 | Network Surge Suppressor - Essential protection for data and communication lines | - |
$25.00 ERP |
| Surge Protectors | DTEL2 | Network Surge Suppressor - Essential protection for data and communication lines | - |
$30.00 ERP |
| Software | WATCHDOGSW | WatchDog Service Monitoring / Reboot Software | - |
|
| Extended Warranties | WEXT5-INTERNET | 5-Year Extended Warranty - For Internet Office Models | - |
|
Downloads
Download a PDF version of this product page.
Other Owners Manual
-
Owners Manual for InternetOffice/BCPersonal UPS 932292 English.
(pdf -
329 Kb
)
-
Owners Manual for InternetOffice/BCPersonal UPS 932292 Spanish.
(pdf -
329 Kb
)
-
Owners Manual for InternetOffice/BCPersonal UPS 932292 French.
(pdf -
329 Kb
)
-
Runtime Chart for UPS Model INTERNET550SER.
(pdf -
117 Kb
)
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.