INTERNET OFFICE® Series

INTERNET750U

Internet Office 750VA Ultra-compact Standby 120V UPS with USB port

  • 750VA ultra-compact 120V standby UPS
  • Maintains AC output during power failures
  • 6 UPS battery supported outlets, 6 surge-only outlets
  • USB port, TEL/DSL protection, Wall mountable, 99% efficient
  • NEMA 5-15P input plug and 12 NEMA 5-15R outlets

Take a closer look:

features video

Overview

Tripp Lite's INTERNET750U standby UPS offers complete protection for PCs, workstations and other sensitive electronics in an attractive, ultra-compact, mountable housing. Prevents data loss and system downtime by providing battery-supported AC output during brownouts and blackouts. 12 widely spaced output receptacles accommodate large transformer plugs without blocking outlets. 6 outlets provide full battery support and surge suppression for computers, monitors and other vital system components. 6 additional surge suppression-only outlets are ideal for printers and other accessories not requiring battery support. Single-line telephone suppression jacks protect directly connected modems, fax machines, cordless phones or other peripherals sharing a standard dialup or DSL phone line connection. USB port with PowerAlert monitoring software and cabling enables a safe, unattended system shutdown. HID-compliant USB interface enables integration with built-in power management and auto-shutdown features of Windows and Mac OS X. Audible alarm and front panel LEDs offer status information regarding line and battery power operation. 750VA/450W power handling ability supports entry-level PCs for up to 45 min. during power failures. $100,000 connected equipment insurance (USA and Canada Only).

Key Features

  • INTERNET750U standby UPS offers complete protection from blackouts, brownouts and surges on AC and tel/DSL dataline connections
  • 12 widely spaced outlets accommodate large transformer plugs without blocking outlets
  • 6 battery-supported outlets protect computers and vital system peripherals. 6 surge suppression-only outlets protect system accessories that do not require battery support
  • Provides battery-derived AC output during blackouts and brownouts
  • 750VA/450W power handling ability supports a variety of PCs, workstations and other sensitive electronics
  • Supports entry-level PC systems up to 45 min. during blackouts
  • Single-line telephone suppression jacks protect directly connected modems, fax machines, cordless phones or other peripherals sharing a standard dialup or DSL phone line connection
  • USB communications interface, FREE PowerAlert Software and cabling provide monitoring of site power conditions
  • Supports Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment; ideal for unattended kiosk applications
  • Hot-swap battery replacement supported via battery access door
  • Space-saving ultra-compact housing
  • Keyhole mounting flanges enable secure wallmount installation
  • $100,000 Ultimate Lifetime Insurance protects connected equipment from surge damage (USA, Puerto Rico, & Canada only)

Package Includes

  • INTERNET750U UPS System
  • USB cable
  • Instruction manual

Specifications

OUTPUT
Output Volt Amp Capacity (VA) 750
Output Watt Capacity (watts) 450
Nominal Output Voltage(s) Supported 115V; 120V
Frequency compatibility 60 Hz
Output voltage regulation (Battery mode) 115V (+/- 5%)
Built-in UPS output receptacles 12 5-15R outlet(s)
Surge suppression only outlets 6 UPS outlets, 6 surge-only outlets
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) PWM sine wave
INPUT
Rated input current (at maximum load) 10A
Nominal Input Voltage(s) Supported 120V AC
UPS input connection type 5-15P
Input circuit breaker 10A
UPS Input cord length (ft.) 6
UPS Input cord length (m) 1.8
Recommended Electrical Service 15A 120V
BATTERY
Full load runtime (minutes) 2.4 min. (450w)
Half load runtime (minutes) 11.4 min. (225w)
DC system voltage (VDC) 12
LEDS ALARMS & SWITCHES
LED Indicators 2 LEDs indicate power status and overload/check battery status
Alarms Audible alarm indicates power-failure and overload status
Switches Combination switch controls on/off power status and self-test operation
SURGE / NOISE SUPPRESSION
UPS AC suppression joule rating 420
UPS AC suppression response time Instantaneous
UPS Dataline suppression 1 line TEL/DSL (1 in / 1 out)
EMI / RFI AC noise suppression Yes
PHYSICAL
Installation form factors supported with included accessories Tower; Ultra-compact desktop; Wallmount (using keyhole mounting tabs)
Included mounting accessory description Wallmount installation supported using keyhole mounting tabs
Primary form factor Desktop
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 3.1 x 12.2 x 6.9
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 7.8 x 31 x 17.6
UPS / Power Module weight (lbs) 8.7
UPS / Power Module weight (kg) 3.9
UPS Shipping dimensions (height x width x depth / inches) 4.6 x 15 x 9.8
UPS Shipping dimensions (height x width x depth / cm) 11.7 x 38.2 x 25
Shipping weight (lbs) 9.6
Shipping weight (kg) 4.4
UPS housing material ABS
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 15.5
Battery mode BTU / hr. (full load) 291.4
COMMUNICATIONS
Communications interface USB (HID enabled)
PowerAlert software Free download from www.tripplite.com
Communications cable USB interface cable included
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer time 2-4 milliseconds
Low voltage transfer to battery power (setpoint) 99
High voltage transfer to battery power (setpoint) 139
SPECIAL FEATURES
Cold Start (startup in battery mode during a power failure) Cold-start operation supported
Green & high efficiency features Greater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI)
WARRANTY
Product Warranty Period (U.S. & Canada) 3-year limited warranty
Product Warranty Period (International) 2-year limited warranty
Product Warranty Period (Mexico) 3-year limited warranty
Product Warranty Period (Puerto Rico) 3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $100,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

INTERNET750U 4.3 5 6 6
Great Product with Excellent Support! Love the INTERNET750U's compact size without being too small. That mean plenty of room to plug in all of those power bricks without have to resort to adding in an external power strip. The UPS is just the right size to protect and backup your shelf mounted flat screen and cable modem without sticking out. Tripp Lite's customer support is also legendary. They will help you resolve your problems quickly. When needed they support department will send out a replacement on their dime. But in over 20 years of using multitudes of Tripp Lite products I have only had to return two items that were still under warranty. I recommend the INTERNET750U, or any other one of their products for use. February 5, 2013
Great Product Small compact size, worked fine in a power outage. Came highly recommended by several electrician friends. Also have 4 other Tripp light products in our house. Surge protectors have been doing the job well protecting my computers, televisions, and gaming system. November 13, 2012
Useless. I really couldn't understand how to work this product except to plug in my computer items. I put the major stuff in the outlets that say battery outlets. But when I loose power, everything goes dead. It is suppose to give me about 45 minutes of power. Enough time to shut down everything. But it doesn't. It's no better than having nothing. It's just an expensive power strip. June 12, 2012
This product protects my computer for worry-free operation. This product works extremely well and the problem I had with my computer "freezing-up, etc" no longer exists. I have recommended to my friends and family that they should also invest in this product for worry-free operation. I live in an area which is prone to lightning strikes and now I don't have to worry about lighning damaging my computer. June 12, 2012
2 next>>

Related Items

Product Q&A

(2 Questions : 2 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

How do I get the power alert software?

9 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our UPS Solutions line of products. Please note that the our FREE PowerAlert software can be downloaded directly from our website:

http://www.tripplite.com/en/products/poweralert-software.cfm

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
7 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our UPS line of products.

Please note that the INTERNET750U has a 450WATT maximum load capacity. And although we have not performed testing with Harmon products specifically and so can not confirm compatibility, Harmon's direct reference to the 750 in the owners manual presumes they may have realized successful operation.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1

Questions & Answers

2 Questions | 2 Answers
1 of 1

Support

Product Warranty

We cannot determine if your product is covered by warranty. Please contact Tripp Lite Technical Support so we may assist you further.

Insurance Coverage

Your product comes with $100,000 connected equipment insurance.

Software, Runtime Charts & Manuals

Other Resources

Videos

Before You Buy

After You Buy