Internet AVR UPS - Ultra-compact line-interactive UPS system
- Ultra-compact line-interactive UPS
- Maintains 230V nominal over an input voltage range of 159 to 282V
- Workstation-optimized features include USB port (HID-PDC compliant), single-line TEL / DSL surge suppression, 3 battery- and surge-protected outlets and 3 additional surge-only outlets (6 total)
- Input: C14 inlet (230V) / Output: 6 C13 (230V) / Jumpers: Includes 2 C13 to C14 cables
- 2-year warranty
Tripp Lite's AVRX750U line-interactive UPS offers complete protection for PCs, workstations and other sensitive electronics in an attractive ultra-compact, mountable housing. Prevents data loss and system downtime by providing battery-supported AC output during blackout conditions. Built-in Automatic Voltage Regulation (AVR) maintains 230V nominal output during brownouts as low as 159V and overvoltages to 282V. 6 C13 output receptacles. 3 outlets with full battery support and surge suppression protect computers, monitors and other vital system components from loss of power; 3 additional outlets with surge suppression only protect printers and other accessories not requiring battery support. Single-line telephone suppression jacks protect modem, fax machine, cordless phone or other peripherals with a standard dial-up or DSL phone line connection. USB port with PowerAlert monitoring software and cabling enables safe unattended system shutdown in case of an extended power failure. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Audible alarm and front panel LEDs offer status information regarding line and battery power operation. 750VA/450W power-handling ability supports entry-level PCs for up to 45 minutes during power failures. 2-year warranty.
Key Features
- AVRX750U line-interactive UPS offers complete protection from blackouts, brownouts and surges on both AC and tel/DSL line connections
- Automatic Voltage Regulation (AVR) maintains 230V nominal output during brownouts as low as 159V and overvoltages to 282V
- 6 C13 outlets
- C14 inlet accepts user-supplied AC power cord with country specific plug
- 3 battery-supported outlets protect computer, monitor and vital system peripherals; 3 additional surge suppression-only outlets protect printers and other system accessories not requiring battery support
- Uninterruptible power supply (UPS) provides battery-derived AC output during blackouts and and voltage boost/cut operation during brownouts and overvoltages
- 750VA/450W power-handling ability supports a variety of PCs, workstations and other sensitive electronics
- Supports a half load of 375VA for 10 minutes and a full load of 750VA for 3 minutes. Supports entry-level PC systems up to 45 minutes during blackout conditions
- Built-in single-line tel/DSL surge suppression protects modem, fax machine or cordless phone
- USB port, PowerAlert Software and cabling offer safe unattended shutdown without data loss during extended outages
- HID-compliant USB port enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
- Supports Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment; ideal for unattended kiosk applications
- Hot-swappable user battery replacement supported via battery access door
- Space-saving, ultra-compact housing fits almost anywhere
- Keyhole mounting flanges enable secure wallmount installation
- Attractive full color retail packaging
Package Includes
- UPS System
- 2x C13 to C14 output power cables
- USB cable
- Instruction manual with warranty information
| OUTPUT | |
|---|---|
| Output Volt Amp Capacity (VA) | 750 |
| Output Watt Capacity (watts) | 450 |
| Nominal Output Voltage(s) Supported | 230v |
| Frequency compatibility | 50 / 60 Hz |
| Output voltage regulation (line mode) | +8%, -21% |
| Output voltage regulation (Battery mode) | +/- 5% |
| Built-in UPS output receptacles | 6 C13 outlet(s) |
| Included output power cables | Includes 2 C13 to C14 output power cables |
| Surge suppression only outlets | 3 UPS outlets, 3 surge-only outlets |
| Output AC waveform (AC mode) | Sine wave |
| Output AC waveform (battery mode) | PWM sine wave |
| INPUT | |
| Rated input current (at maximum load) | 10A |
| Nominal Input Voltage(s) Supported | 230V AC |
| UPS input connection type | C14 inlet |
| UPS input connection description | Attached 15cm line cord with C14 inlet. The C14 inlet accepts user-supplied AC power cord with country specific plug. |
| UPS Input cord length (ft.) | 0.5 |
| UPS Input cord length (m) | 0.2 |
| BATTERY | |
| Full load runtime (minutes) | 3 min. (450w) |
| Half load runtime (minutes) | 10 min. (225w) |
| DC system voltage (VDC) | 12 |
| Battery recharge rate (included batteries) | Less than 27 hours from 10% to 90% |
| Replacement battery cartridge (internal UPS battery replacement) | RBC51 |
| Battery Access | Battery access door |
| Battery replacement description | Hot-swappable, user replaceable batteries |
| VOLTAGE REGULATION | |
| Voltage regulation description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 159 to 282VAC |
| Overvoltage correction | Input voltages between 245 and 282 are reduced by 12% |
| Undervoltage correction | Input voltages between 159 and 205 are boosted by 14% |
| LEDS ALARMS & SWITCHES | |
| LED Indicators | 2 LEDs indicate power status and overload/check battery status |
| Alarms | Audible alarm indicates power-failure and overload status |
| Switches | Combination switch controls on/off power status and self-test operation |
| SURGE / NOISE SUPPRESSION | |
| UPS AC suppression joule rating | 320 |
| UPS AC suppression response time | Instantaneous |
| UPS Dataline suppression | 1 line TEL/DSL (1 in / 1 out) |
| EMI / RFI AC noise suppression | Yes |
| PHYSICAL | |
| Installation form factors supported with included accessories | Tower; Ultra-compact desktop; Wallmount (using keyhole mounting tabs) |
| Primary form factor | Desktop |
| UPS / Power Module dimensions in primary form factor (height x width x depth / inches) | 4 x 12 x 7 |
| UPS / Power Module dimensions in primary form factor (height x width x depth / cm) | 10.2 x 30.5 x 17.8 |
| UPS / Power Module weight (lbs) | 14.6 |
| UPS / Power Module weight (kg) | 6.6 |
| UPS Shipping dimensions (height x width x depth / inches) | 12.5 x 15.2 x 20 |
| UPS Shipping dimensions (height x width x depth / cm) | 31.8 x 38.7 x 50.8 |
| Shipping weight (lbs) | 15.4 |
| Shipping weight (kg) | 7 |
| UPS housing material | ABS |
| ENVIRONMENTAL | |
| Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
| Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
| Relative Humidity | 0 to 95%, non-condensing |
| AC mode BTU / hr. (full load) | 31.2 |
| Battery mode BTU / hr. (full load) | 457 |
| COMMUNICATIONS | |
| Communications interface | USB (HID enabled) |
| PowerAlert software | Free download from www.tripplite.com |
| Communications cable | USB interface cable included |
| WatchDog compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
| LINE / BATTERY TRANSFER | |
| Transfer time | 2-4 milliseconds |
| Low voltage transfer to battery power (setpoint) | 159 |
| High voltage transfer to battery power (setpoint) | 282 |
| SPECIAL FEATURES | |
| Cold Start (startup in battery mode during a power failure) | Cold-start operation supported |
| High availability UPS features | Hot swappable batteries |
| Green & high efficiency features | Greater than 95% efficiency - GREEN UPS |
| CERTIFICATIONS | |
| UPS Certifications | Tested to CE (EU); Tested to GOST (Russia); Tested to SASO (Saudi Arabia); Meets FCC Part 15 Category B (EMI); Meets FCC Part 68 / Industrie Canada (telecommunications); ROHS (Reduction of Hazardous Substances) |
| WARRANTY | |
| Product Warranty Period (U.S., Canada & Puerto Rico) | 2 years |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| USB Cables & Adapters | U005-10I |
10-inch USB A/A Gold Extension Cable (USB-A Right Angle Male to USB-A Female) |
- | Check Prices Add to Picklist |
| USB Cables & Adapters | P004-006 |
6-ft. 18AWG Power cord (IEC-320-C14 to IEC-320-C13) |
- | Check Prices Add to Picklist |
| Software | WATCHDOGSW | WatchDog Service Monitoring / Reboot Software | - | Check Prices Add to Picklist |
| USB Hubs/Accessories | U222-004-R | 4-Port USB2.0 Ultra-Mini Hub | - | Check Prices Add to Picklist |
Downloads
-
PDF version of this product page
Download - Other
-
UPS Mounting Template (AVR750U, AVRX750U, AVR900U, HT850UPS) / pdf - 131 Kb
Download - Owners Manual
-
Owners Manual for AVRX550U/AVRX750U UPS 932981 Spanish / pdf - 398 Kb
Download -
Owners Manual for AVRX550U/AVRX750U UPS 932981 French / pdf - 461 Kb
Download -
Owners Manual for AVRX550U/AVRX750U UPS 932981 English / pdf - 396 Kb
Download -
Quick Start Guide for AVRX550U/AVRX750U UPS 932975 English / pdf - 682 Kb
Download -
Quick Start Guide for AVRX550U/AVRX750U UPS 932975 Spanish / pdf - 681 Kb
Download -
Quick Start Guide for AVRX550U/AVRX750U UPS 932975 French / pdf - 681 Kb
Download - Runtime Chart
-
Runtime Chart for UPS Model AVRX750U / pdf - 19 Kb
Download - Other Resources
-
Outlet and Plug Types
Download
Estimated Model Runtime with Included Battery
Select the total load (power draw) of the equipment connected to the UPS from the drop down list below. If you don't know the total load, try selecting your equipment from our library of over 10,000 electrical devices.
**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.