Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


 
Product Family:  

Model #: SMART1200LCD

    |   PDF Version

SmartPro Digital UPS - Line-interactive UPS for personal computers, workstations, home entertainment System and media centers

  • 1200VA / 1.2kVA line interactive, tower UPS with LCD line voltage display
  • Maintains 120V nominal output over an input range of 75 to 147V
  • Workstation / Home theater optimized features include USB & serial ports, plus single line TEL / DSL or ethernet line surge suppression
  • Supports 2U rackmount or upright tower configurations
  • Input: NEMA 5-15P (120V 15A) / Output: 8 NEMA 5-15R (120V)
  • 3 year product warranty / $250,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)

$209.00  ERP*

Cisco compatible. Click for details.

Tripp Lite's SMART1200LCD Line-Interactive Digital UPS System offers voltage regulation, surge suppression and long-lasting battery support for personal computers, network workstations, home entertainment systems and media centers. Internal UPS circuits support entry-level PCs or individual VCR/DVR components during power failures. Prevents data loss, viewing interruptions, lost recordings and loss of component programming. Automatic Voltage Regulation (AVR) circuits regulate brownouts and overvoltages from 75V to 147V back to usable levels without using battery power. Offers complete power protection with support for upright tower, flat shelfmount or 2U rackmount installation in an attractive all-black cabinet design. Includes 8 battery-supported outlets. Built-in USB and DB9 serial ports enables optional unattended system shutdown without data loss in case of extended power failure; cabling included. PowerAlert Software available via free download from www.tripplite.com. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Built-in single-line RJ-45 jacks offer protection for equipment with single-line tel/DSL or network Ethernet connection. Built-in audible alarm and large LCD front panel voltage display indicates line power status, battery power status, battery low/replace status and voltage boost operation. 1200VA/700W power-handling capacity supports entry-level PCs, home entertainment systems, network workstations and audio/video components. Offers 4 min. battery runtime with a full load of 1200VA/700W and 12 min. with a half load of 600VA/350W. 3-year warranty; $250,000 connected equipment insurance (USA & Canada only).

  • LCD display indicates input voltage, battery capacity and a variety of operating conditions. Display is rotatable for easy viewing whether UPS is in vertical or horizontal position
  • SMART1200LCD Digital Uninterruptible Power Supply offers voltage regulation, surge suppression and long-lasting battery support during blackouts
  • Supports entry-level PCs or single VCR/DVR components during blackouts
  • Regulates brownouts and overvoltages from 75V to 147V back to usable levels without using battery power
  • 8 UPS battery-supported outlets
  • Included DB9 serial and USB monitoring ports and cables enable unattended shutdown in case of extended power failure
  • HID-compliant USB port enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • PowerAlert Software available via free download from www.tripplite.com
  • Set of phone/network protection jacks protects a single dialup/DSL phone line or network Ethernet connection
  • 1200VA/700W power handling ability supports a variety of sensitive computer, home theater and other equipment
  • 4 min. full load runtime (1200VA/700W); 12 min. half-load runtime (600VA/350W)
  • Cabinet adapts to tower or rackmount shelf format. Rackmount installation brackets for 2U installation included
  • 3-year product warranty
  • $250,000 connected equipment insurance (USA & Canada Only).

Package Includes

  • SMART1200LCD Digital UPS
  • USB, DB9 and phone cabling
  • Mounting hardware
  • Manual with warranty information
OUTPUT
Output Volt Amp Capacity (VA) 1200
Output kVA capacity (kVA) 1.2
Output Watt Capacity (watts) 700
Nominal Output Voltage(s) Supported 115v; 120v
Frequency compatibility 60 Hz
Output voltage regulation (line mode) -18%, +8%
Output voltage regulation (Battery mode) 115V (+/- 5%)
Built-in UPS output receptacles 8 5-15R outlet(s)
Basic PDU options PDU1215 (1U / 13 5-15R outlets); PDUNV (1U / 2 C19, 12 C13 outlets); PDU1415 (0U / 14 5-15R outlets); PDUV15 (0U / 12 5-15R outlets)
Metered PDU options PDUMH15 (1U / 13 5-15R outlets); PDUMH15AT (1U / 8 5-15R outlets)*; PDUMV15 (0U / 16 5-15R outlets)
Switched PDU options PDUMH15ATNET (1U / 8 5-15R outlets)*; PDUMV15NET (0U / 16 5-15R outlets)
External PDU redundancy options *Auto Transfer Switch features utilizing the secondary PDU input cord are compatible with Smart Online UPS models only
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) PWM sine wave
INPUT
Rated input current (at maximum load) 7A
Nominal Input Voltage(s) Supported 120V AC
UPS input connection type 5-15P; Space saving right angled input plug
Input circuit breaker 10A
UPS Input cord length (ft.) 6
UPS Input cord length (m) 1.8
Recommended Electrical Service 15A 120V
BATTERY
Full load runtime (minutes) 4 min. (700w)
Half load runtime (minutes) 12 min. (350w)
DC system voltage 24V DC
Battery recharge rate (included batteries) Less than 4.5 hours from 10% to 90%
VOLTAGE REGULATION
Voltage regulation description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147
Overvoltage correction Input voltages between 128 and 147 are reduced by 12%
Undervoltage correction Input voltages between 93 and 107 are boosted by 14%
Severe undervoltage correction Input voltages between 75 and 92 are boosted by 30%
LEDS ALARMS & SWITCHES
LED Indicators Front panel LCD display
Front panel LCD display Backlighted LCD screen indicates input voltage, 5-bar battery charge level, overload, AVR, on battery and replace battery status; LCD screen rotates for rack/tower viewing
Alarms Audible alarm indicates power-failure, low-battery and overload status; alarm can be disabled using PowerAlert software
Alarm cancel operation Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Switches 2 Switches control off/on power status and alarm-cancel/self-test operation
SURGE / NOISE SUPPRESSION
UPS AC suppression joule rating 480
UPS AC suppression response time Instantaneous
UPS Dataline suppression 1 line TEL / DSL or 10Base T Ethernet protection
EMI / RFI AC noise suppression Yes
PHYSICAL
Installation form factors supported with included accessories 4 post 19 inch rackmount (mounting kit included); 2 post 19 inch rackmount (mounting kit included)
Included mounting accessory description Pair of mounting ears enable tower and 2-4 post rackmount installation
Primary form factor Rackmount
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 3.5 x 17.2 x 10.5
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 8.9 x 43.8 x 26.7
Installed whole system maximum rack depth (inches) 10.5
Installed whole system maximum rack depth (cm) 26.7
Installed whole system total rack space height (rack spaces) 2U
Secondary form factor Tower
Installed whole system dimensions in secondary form factor (height x width x depth / inches) 17.2 x 3.5 x 10.5
UPS dimensions in secondary form factor (height x width x depth / cm) 43.8 x 8.9 x 26.7
UPS / Power Module weight (lbs) 29.4
UPS / Power Module weight (kg) 13.3
UPS Shipping dimensions (height x width x depth / inches) 7.5 x 15 x 21.5
UPS Shipping dimensions (height x width x depth / cm) 19 x 38.1 x 54.6
Shipping weight (lbs) 29.4
Shipping weight (kg) 13.3
UPS housing material ABS
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 179.1
Battery mode BTU / hr. (full load) 487.5
COMMUNICATIONS
Communications interface USB (HID enabled); DB9 Serial
Network monitoring port description Supports detailed monitoring of UPS and site power conditions
PowerAlert software Free download from www.tripplite.com
Communications cable USB and DB9 Serial cabling included
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer time 2-4 milliseconds
Low voltage transfer to battery power (setpoint) 75
High voltage transfer to battery power (setpoint) 147
SPECIAL FEATURES
Cold Start (startup in battery mode during a power failure) Cold-start operation supported
CERTIFICATIONS
UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI); Meets FCC Part 68 / Industrie Canada (telecommunications); ROHS (Reduction of Hazardous Substances)
WARRANTY
Standard warranty period 3-year product warranty
Connected equipment insurance (USA, Canada, Puerto Rico) $250,000 connected equipment insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Total Load:    watts

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.