OMNIVS™ Series

click to chat with a product specialist

OMNIVS1500

OmniVS Series 1500VA Line-Interactive Tower 120V UPS with USB port

  • 1500VA / 1.5kVA tower 120V line-interactive UPS
  • Corrects brownouts and overvoltages from 75 to 147V
  • 5 UPS battery supported outlets, 3 surge-only outlets
  • USB port, TEL/DSL/Ethernet protection, 97% line mode efficiency
  • NEMA 5-15P input plug and 8 NEMA 5-15R outlets

Take a closer look:

video

Overview

Tripp Lite's OMNIVS1500 line interactive UPS system offers voltage regulation, surge suppression and battery support for personal computers, internetworking equipment and other sensitive electronics. Internal UPS batteries support entry level PC systems for up to 75 minutes during power failures so that connected equipment can be shut down without data loss. Automatic Voltage Regulation (AVR) circuits regulate brownouts as low as 75 and overvoltages up to 147 volts back to usable 120V levels without using battery power. Offers complete desktop power protection in an attractive black tower configuration. Includes 5 battery supported outlets for computer, monitor and vital system peripherals, plus 3 additional surge suppression only outlets for printers and other system accessories not requiring battery support. USB port enables optional unattended system shutdown without data loss in the case of extended power failure (USB cable included). PowerAlert software available via free download. Built-in data line suppression offers protection for equipment with single line TEL/DSL or network Ethernet connection. Built-in audible alarm and 5 front panel LEDs indicate status of line power, battery power, battery low/replace, voltage regulation and overload. 1500VA power handling ability supports entry-level PCs, network workstations, point-of-sale equipment, small business phone systems, audio/video equipment and home theater systems. Offers 4 minutes battery runtime with a full load of 1500VA and 8.5 minutes with a half load of 750VA. Supports hot-swappable battery replacement via built-in access panel.

Key Features

  • OMNIVS1500 Uninterruptible Power Supply offers voltage regulation, surge suppression and long lasting battery support
  • Supports entry level PCs up to 75 minutes during blackouts to enable shutdown without data loss
  • Regulates brownouts as low as 75V and overvoltages to 147V back to usable 120V nominal levels without using battery power
  • 5 UPS battery supported outlets, plus 3 additional surge suppression only outlets
  • USB port and cable enables UPS monitoring and unattended shutdown in the case of extended power failure
  • PowerAlert software available via free download from www.tripplite.com
  • Data line surge suppression protects standard dialup/DSL or ethernet line connection
  • Built-in audible alarm and 5 front panel LEDs indicate status of line power, battery power, battery low/replace, voltage regulation and overload
  • 1500VA power handling ability supports a variety of sensitive electronic equipment
  • 4 minutes full load runtime (1500VA), 8.5 minutes half load runtime (750VA)
  • Supports hot swappable battery replacement via built-in access panel

Package Includes

  • OMNIVS1500 Line-Interactive UPS
  • USB and telephone cable
  • Owner's manual with warranty information

Specifications

OUTPUT
Output Volt Amp Capacity (VA) 1500
Output kVA capacity (kVA) 1.5
Output Watt Capacity (watts) 940
Nominal Output Voltage(s) Supported 115V; 120V
Frequency compatibility 60 Hz
Output voltage regulation (line mode) -18%, +8%
Output voltage regulation (Battery mode) 115V (+/- 5%)
Built-in UPS output receptacles 8 5-15R outlet(s)
Surge suppression only outlets 5 UPS outlets, 3 surge-only outlets
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) Pulse Width Modulation Sine Wave
INPUT
Rated input current (at maximum load) 12A
Nominal Input Voltage(s) Supported 120V AC
UPS input connection type 5-15P
UPS Input cord length (ft.) 6
UPS Input cord length (m) 1.8
Recommended Electrical Service 15A 120V
BATTERY
Full load runtime (minutes) 4 min. (940w)
Half load runtime (minutes) 8.5 min. (470w)
DC system voltage (VDC) 24
Battery recharge rate (included batteries) Less than 4 hours from 10% to 90%
Replacement battery cartridge (internal UPS battery replacement) RBC51 (quantity 2)
Battery Access Battery access door
Battery replacement description Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage regulation description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147
Overvoltage correction Input voltages between 128 and 147 are reduced by 12%
Undervoltage correction Input voltages between 93 and 107 are boosted by 14%
Severe undervoltage correction Input voltages between 75 and 92 are boosted by 30%
LEDS ALARMS & SWITCHES
LED Indicators 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
Alarms Audible alarm indicates power-failure and low-battery conditions
Alarm cancel operation Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Switches 2 Switches control off/on power status and alarm-cancel/self-test operation
SURGE / NOISE SUPPRESSION
UPS AC suppression joule rating 510
UPS AC suppression response time Instantaneous
UPS Dataline suppression 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC noise suppression Yes
PHYSICAL
Installation form factors supported with included accessories Tower
Installation form factors supported with optional accessories Wallmount (UPSWM - tower mounting kit)
Primary form factor Tower
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 11.8 x 7.2 x 7.5
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 29.8 x 18.4 x 19
UPS / Power Module weight (lbs) 22.2
UPS / Power Module weight (kg) 10.1
UPS Shipping dimensions (height x width x depth / inches) 15.5 x 11 x 11.2
UPS Shipping dimensions (height x width x depth / cm) 39.4 x 27.9 x 28.6
Shipping weight (lbs) 23.4
Shipping weight (kg) 10.6
UPS housing material Polycarbonate
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 109
COMMUNICATIONS
Communications interface USB
PowerAlert software Free download from www.tripplite.com
Communications cable USB interface cable included
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer time 2-4 milliseconds
Low voltage transfer to battery power (setpoint) 75
High voltage transfer to battery power (setpoint) 147
SPECIAL FEATURES
Cold Start (startup in battery mode during a power failure) Cold-start operation supported
High availability UPS features hot-swap batteries
Green & high efficiency features Greater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI)
WARRANTY
Product Warranty Period (U.S. & Canada) 3-year limited warranty
Product Warranty Period (International) 2-year limited warranty
Product Warranty Period (Mexico) 3-year limited warranty
Product Warranty Period (Puerto Rico) 3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $200,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

OMNIVS1500 4.4 5 9 9
Great UPS and easy to set up and install. I need a ups I can depend on and I depend on Tripp-Lite. February 15, 2013
What a great product! As simple as this is, LOVE the small foot print. The shallow depth makes it much easier to plug/unplug as I go w/o having to drag those long skinny ones out, often pulling out a plug. The design is better than low profile UPS: I can see all indicators above the clutter on my desk (indicators are at the top of the mini-tower), not hidden at surface level requiring me to move speakers, keyboards, etc, to see what the status is or operate the device. GOOD PRODUCT Tripplite! November 6, 2012
Overall a great product and works as intended This has been a life saver here in the Northeast where we have brown outs, surges, and power outages fairly routinely. It allows me to hear the audible alert and safely shut the workstation down. I wish the unit offered auto shut down and a slightly longer work time, but other than that, works great. October 30, 2012
Good solid product! I work at a school, and we got this unit to support some of our Windows Server computers & Cisco switches in our server room. It has held up the system through all of the usual momentary power glitches we experience at random times. October 30, 2012
2next>>

Related Items

Product Q&A

(3 Questions : 4 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
2 answers

Software compatiblity

Hi,
I am thinking about recommending this to a user. Does the software that comes along with this one work perfectly with Windows 7 OS? UPS should be able to shutdown the PC when battery is low..
8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about upengan78 is loaded.
Additional information about upengan78 could not be loaded.
+1point
1out of 1found this question helpful.
Was this helpful?helpful1unhelpful0

Answers

Answer: 
In the year or so I have had this, I have never seen it work. I have been out of the office when anyting like this has happened. Evidence seems to indicate that the shutdown was correct, but I have not witnessed it. Sorry.
6 months ago
Customer avatar
by
GeeDeePee
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
We appreciate your interest in our UPS solutions line of products. Please note that the FREE PowerAlert software is compatible with Windows 7 OS (32 & 64 bit) in order to schedule a graceful shutdown.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
+1point
1out of 1found this answer helpful.
Was this helpful?helpful1unhelpful0
 
Products related to my question
 
 
5 months, 1 week ago
Customer avatar
by
sektrax
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our UPS Solutions line of products. Please note that we recommend that the OMNIVS1500 unit be connected to AC Mains power before use in order to utilize its full battery capacity. Typically, recharge rate is less than 4 hours from 10% to 90%.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
2 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our UPS Solutions line of products. Please note that the OMNIVS1500 unit does not utlize a fan but rather inductive cooling via its integrated cabinet cooling vents.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority!
1 month, 1 week ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1

Questions & Answers

3 Questions | 4 Answers
1 of 1

Support

Product Warranty

We cannot determine if your product is covered by warranty. Please contact Tripp Lite Technical Support so we may assist you further.

Insurance Coverage

Your product comes with $200,000 connected equipment insurance.

Software, Runtime Charts & Manuals

Other Resources

Videos

Before You Buy

After You Buy