Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


 
Product Family:  

Model #: SMART2200RMXL2U

    |   PDF Version

SmartPro Expandable Rack/Tower UPS System - Intelligent, line-interactive network power management system

  •  2200VA / 2.2kVA line interactive, extended-run 2U rack / tower UPS 
  •   Maintains sine-wave 100/110/120V nominal output over an input range of 83 to 145V 
  •   Network communications supported via HID enabled USB port, DB9 serial port, SNMP/Web card slot and EPO interface 
  •   Current monitoring and switched PDU control via 3 individually controllable load banks 
  •   Input: NEMA 5-20P / Output: 4 NEMA 5-15/20R, 4 NEMA 5-15R (120V) 
  •   2 year product warranty / $250,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only) 

 

$929.00  ERP*

Cisco compatible. Click for details.

2200VA line interactive UPS system for server, network and telecommunications equipment. 2U rackmount or tower form factor with an installed depth of only 19 inches. Expandable battery runtime with optional BP48V24-2U and BP48V60RT-3U external battery packs. Uninterruptible Power Supply (UPS) switches to battery-derived AC output during power failures and extreme voltage variations. Line interactive Automatic Voltage Regulation (AVR) offers two levels of voltage boost during brownouts and one level of voltage cut during overvoltages to maintain regulated 100, 110, 120v selectable output over an input range of 83-145V. Includes NEMA 5-20P input plug and both NEMA 5-15R and 5-15/20R output receptacles. Network-grade AC surge and noise suppression. Network management interfaces support simultaneous communications via USB port, DB9 serial port and SNMPWEBCARD slot. HID-compliant USB interface enables full integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports simultaneous detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces. Includes PowerAlert monitoring software and complete cabling. Emergency Power Off (EPO) interface. Integrated 3-bank PDU switching supports load shedding and remote-reboot of connected equipment. 3-stage metered current monitoring and battery charge status LEDs. Utility power and voltage regulation LEDs. Audible alarm. Self-test. 4-post rackmount accessories included; 2-9USTAND tower kit and 2POSTRMKITWM two post rack & wallmount accessories available. Field-replaceable, hot-swappable internal batteries and external battery packs. Attractive all-black color scheme. 2-year warranty and $250,000 connected equipment insurance; extended warranty and service contracts available. 

  • SmartPro line interactive UPS system is ideal for voice, data, medical and industrial networking applications
  • Line interactive Automatic Voltage Regulation (AVR) offers two levels of voltage boost during brownouts and one level of voltage cut during overvoltages
  • Maintains continuous operation through blackouts, voltage fluctuations and surges
  • Corrects line voltage conditions as low as 83V and as high as 145 back to selectable 100/110/120V nominal values
  • Standard internal battery set offers 16 minutes at half load (800w) and 6 minutes at full load (1600w)
  • Optional BP48V24-2U and BP48V60RT3U external rack/tower battery packs enable extended runtime operation
  • Compact rackmount form factor installs using only 2 rack spaces (2U) with a maximum installed depth of only 19 inches
  • Ships with all mounting accessories for 4 post rackmount installation
  • Optional 2POSTRMKITWM enables 2 post rackmount or wallmount installation
  • Optional 2-9USTAND accessory enables small-footprint upright tower placement
  • Network interfaces support simultaneous communications via built-in USB, DB9 serial and SNMPWEBCARD slot
  • HID compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Included PowerAlert UPS monitoring software supports safe unattended shutdown, monitoring and control via local connected servers, with the built-in ability to shutdown any number of additional servers over IP
  • UPS interface supports on-battery, low-battery, power-restored, AC-voltage, DC-voltage, output current monitoring, battery charge current, battery capacity, AC line frequency, timed inverter sutoff, activate self-test, load bank output power control and remote reboot
  • Built-in Emergency Power Off (EPO) interface with cable
  • NEMA 5-20P input plug / NEMA 5-15R & NEMA 5-15/20R output receptacles
  • Integrated 3 bank switched PDU enables remote outlet management for load shedding or remote reboot of individual load banks (Each bank controls 1 outlet per load bank)
  • Front panel LEDs offer current monitoring and battery charge level information
  • UPS ships fully assembled in full compliance with DOT regulations, no time consuming connection of internal batteries by user required
  • 2 year manufacturer's product warranty, $250,000 ULtimate Lifetime Insurance

Package Includes

SMART2200RMXL2U UPS system

PowerAlert software CD-ROM

USB, serial and EPO cabling

Owner's manual with warranty information
 

OUTPUT
Output Volt Amp Capacity (VA) 2200
Output kVA capacity (kVA) 2.2
Output Watt Capacity (watts) 1600
Output kW capacity 1.6
Output power factor 0.7
Nominal Output Voltage(s) Supported 100v; 110v; 120v
Nominal Voltage details 120V default (voltage selection via back panel dipswitches)
Frequency compatibility 50 / 60 Hz
Output voltage regulation (line mode) -14%, +6%
Output voltage regulation (Battery mode) +/- 5%
Built-in UPS output receptacles 4 5-15R outlet(s); 4 5-15/20R outlet(s)
Built-in controllable switched load banks Three switchable single-outlet 5-15R load banks
Basic PDU options PDU1220 (1U / 13 5-15/20R outlets); PDUNV (1U / 2 C19, 12 C13 outlets); PDUV20 (0U / 12 5-15/20R outlets); PDU40TDUAL (0U / 40 5-15/20R outlets)
Metered PDU options PDUMH20 (1U / 13 5-15/20R outlets); PDUMH20AT (1U / 16 5-15/20R outlets)*; PDUMV20 (0U / 16 5-15/20R outlets); PDUMV40 (0U / 32 5-15/20R outlets)
Switched PDU options PDUMH20ATNET (1U / 16 5-15/20R outlets)*; PDUMV20NET (0U / 24 5-15/20R outlets)
External PDU redundancy options *Auto Transfer Switch features utilizing the secondary PDU input cord are compatible with Smart Online UPS models only
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) Sine wave
INPUT
Rated input current (at maximum load) 13.3A (120V), 14.6A (110V), 16.0A (100V)
Nominal Input Voltage(s) Supported 120V AC
UPS input connection type 5-20P
Input circuit breaker 20A
UPS Input cord length (ft.) 10
UPS Input cord length (m) 3
Recommended Electrical Service 20A 120V
BATTERY
Full load runtime (minutes) 6 min. (1600w)
Half load runtime (minutes) 16 min. (800w)
Expandable battery runtime Extended runtime supported via optional external battery packs
External battery pack compatibility BP48V24-2U (limit 1); BP48V60RT3U (multi-pack compatible)
DC system voltage 48V DC
Battery recharge rate (included batteries) Less than 4.5 hours from 10% to 90%
Replacement battery cartridge (internal UPS battery replacement) RBC94-2U
Battery Access Front panel battery access door
Battery replacement description Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage regulation description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 79 to 147
Overvoltage correction Voltage reduction of 12% applies when input is between 127 and 145 (120V), 116 and 133 (110V), 106 and 121 (100V)
Undervoltage correction Voltage boost of 12% applies when input voltage is between 96 and 108 (120V), 87 and 99 (110V), 83 and 90 (100V)
Severe undervoltage correction Voltage boost of 24% applies when input voltage is between 83 and 95 (120V only)
LEDS ALARMS & SWITCHES
LED Indicators 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
Alarms Audible alarm indicates power-failure, overload and low-battery conditions
Alarm cancel operation Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Switches 2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
SURGE / NOISE SUPPRESSION
UPS AC suppression joule rating 570
UPS AC suppression response time Instantaneous
EMI / RFI AC noise suppression Yes
PHYSICAL
Installation form factors supported with included accessories 4 post 19 inch rackmount (mounting rail kit included)
Included mounting accessory description Adjustable mounting rail kit included
Installation form factors supported with optional accessories 2 post rackmount (2POSTRMKITWM); Wallmount (2POSTRMKITWM); Tower (2-9USTAND)
Primary form factor Rackmount
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 3.5 x 17.5 x 19
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 8.9 x 44.4 x 48.3
Installed whole system total rack space height (rack spaces) 2U
Secondary form factor Tower (requires 2-9USTAND )
Installed whole system dimensions in secondary form factor (height x width x depth / inches) 17.5 x 3.5 x 19
UPS dimensions in secondary form factor (height x width x depth / cm) 44.4 x 8.9 x 48.3
UPS / Power Module weight (lbs) 64
UPS / Power Module weight (kg) 29.1
UPS Shipping dimensions (height x width x depth / inches) 9 x 23.5 x 20
UPS Shipping dimensions (height x width x depth / cm) 22.9 x 59.7 x 50.8
Shipping weight (lbs) 72
Shipping weight (kg) 32.7
UPS housing material Steel
Cooling method Fan
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 168.2
Battery mode BTU / hr. (full load) 604.4
COMMUNICATIONS
Communications interface USB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
Network monitoring port description Supports detailed monitoring of UPS and site power conditions
PowerAlert software Included
Communications cable USB and DB9 cabling included
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer time 2-4 milliseconds
Low voltage transfer to battery power (setpoint) 83 (120V), 87 (110V), 83 (100V)
High voltage transfer to battery power (setpoint) 145 (120V), 133 (110V), 121 (100V)
SPECIAL FEATURES
Grounding lug Back panel grounding lug
Cold Start (startup in battery mode during a power failure) Cold-start operation supported
High availability UPS features Hot swappable batteries
Green & high efficiency features Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
CERTIFICATIONS
UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI); ROHS (Reduction of Hazardous Substances)
WARRANTY
Standard warranty period 2 years
Connected equipment insurance (USA, Canada, Puerto Rico) $250,000 connected equipment insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Total Load:    watts

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.