Model #: PS-415-HGULTRA
Power Strip - Agency-Approved for Use in Patient-Care Areas
- Fully tested, certified and compliant with UL 60601-1 and UL 60950-1
- 4 hospital-grade outlets with safety covers
- Switchless design prevents accidental shutoff
- 15-ft. cord with hospital-grade plug
- Rugged all-metal case
- Approved for use within 6-ft. of patient-care areas
$124.00 MSRP*
Offering 15A AC power distribution for 120V applications in a rugged all-metal case, Tripp Lite's PS-415-HGULTRA is agency approved for use in a variety of healthcare venues, including physicians' offices, imaging centers, laboratories and more. Featuring unique, patented (U.S. No. 7,375,939), it resets automatically with no need for action by the user. Features include switchless design to prevent accidental shutoff, four NEMA 5-15R-HG hospital-grade outlets with safety covers, NEMA 5-15P-HG hospital-grade plug, 15A resettable circuit breaker, and optional-use keyhole mounting slots and flanges.
- Rugged all-metal housing stands up to the most demanding environments
- 4 x NEMA 5-15R-HG outlets with safety covers
- 15-ft. cord with NEMA 5-15P-HG plug
- Switchless design prevents accidental shutoff
- 15A circuit breaker
- Multiple installation options with intergral mounting flanges and slots
- UL60601-1 and UL 60950-1 compliant
- U.S. Patent No. 7,375,939
Applications
- AC power distribution with hospital-grade receptacles and plug in healthcare applications where durability and reliability are required, including areas where NEC requires hospital-grade receptacles
Package Includes
- PS-415-HGULTRA Medical-Grade Power Strip
- Owner's manual with warranty information
| SYSTEM OVERVIEW | |
|---|---|
| Voltage compatibility | 120VAC |
| OUTPUT | |
| Frequency compatibility | 50 / 60 Hz |
| Output volt amp capacity (amps) | 15A |
| Overload protection | 15A resettable circuit breaker |
| Outlet quantity / type | 4 x NEMA 5-15R-HG Hospital-Grade |
| Outlet safety covers | Yes |
| Outlet orientation | Single row of 4 |
| INPUT | |
| Recommended Electrical Service | 15A 120V |
| Input connection type | NEMA 5-15P-HG Hospital-Grade |
| Input cord length (ft.) | 15 |
| Input cord length (m) | 4.572 |
| LEDS ALARMS & SWITCHES | |
| Switches | No power switch |
| PHYSICAL | |
| Unit Dimensions (HWD/in) | 1.5 x 13.75 x 2.5 |
| Unit Dimensions (HWD/cm) | 3.8 x 34.9 x 6.4 |
| Unit weight (lbs) | 3.2 |
| Unit weight (kg) | 1.5 |
| Material of construction | Metal |
| Integrated keyhole mounting tabs | Yes |
| Receptacle Color | White |
| AC line cord color | White |
| SPECIAL FEATURES | |
| Appearance | Attractive all-white color scheme |
| CERTIFICATIONS | |
| Approvals | TUV tested to UL 60601-1 and UL 60950-1 (USA); TUV tested to CAN/CSA-C22.2 No. 601.1-M90 and 60950-1-03 (Canada) |
| WARRANTY | |
| Standard warranty period | Lifetime |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Downloads
Download a PDF version of this product page.
Owners Manual
-
Owners Manual for PS-415-HGULTRA Power Strip 932535 English.
(pdf -
1 Mb
)
-
Owners Manual for PS-415-HGULTRA Power Strip 932535 French.
(pdf -
1 Mb
)
-
Owners Manual for PS-415-HGULTRA Power Strip 932535 Spanish.
(pdf -
1 Mb
)
-
Healthcare/Medical Solutions Brochure.
(pdf -
2 Mb
)
-
PS-415-HGULTRA Flyer.
(pdf -
259 Kb
)
-
Healthcare Power Strip Application Guide 953069 (English).
(pdf -
2 Mb
)
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.