click to chat with a product specialist

PDUMH15AT

Single-Phase Auto Transfer Switch / Metered PDU, 15A 120V, 1U Horizontal Rackmount, 8 NEMA 5-15R outlets, 2 NEMA 5-15P inputs

  • Single phase 15A 120V Auto Transfer Switch / ATS PDU
  • Enables redundant-power option for single-corded network devices
  • Separate primary & secondary inputs connect to any two compatible power sources
  • 1U horizontal rackmount; 2 NEMA 5-15P inputs; 8 NEMA 5-15R outlets
  • Two digit visual current meter; Upgrade options available

Take a closer look:

features

Overview

Tripp Lite Metered ATS / Auto Transfer Switch provides a redundant power option for single-corded network devices. Dual input cords support separate connection to PRIMARY and SECONDARY power sources. The ATS will normally maintain continuous output to all outlets as derived from the primary input cable. If the primary power source becomes unstable or fails altogether, the ATS will switch over to the secondary power source until the primary input is restored and stable. Super-fast switchover between primary and secondary power sources occurs within milliseconds. ATS functionality is supported by any two compatible AC power sources, regardless of phase angle, to support a variety of advanced redundant power networking applications. Enables fault tolerant hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system. In a two-UPS environment, the primary input cable must be supported by a full time sine wave UPS with zero transfer time. Tripp Lite SmartOnline series is highly recommended for use as the primary UPS in a two-UPS application. ATS configurations utilizing separate mains circuits, backup generators and even separate utility power grid feeds are fully supported. On-board ATS processor constantly evaluates power quality on both input sources to prevent transfer to the secondary source when unavailable or of lower quality than the primary source. Front input LED's display primary or secondary power availability.

RoHs

Key Features

  • 120V 15A Automatic Transfer Switch (ATS) / Metered PDU (Agency de-rated to 12A continuous)
  • Provides a redundant power option for critical networking equipment with a single input power cord
  • 2 digit display reports output power consumption in amps
  • 1U horizontal rackmount form factor; 14.5 in. / 36.8 cm depth
  • 8 built-in NEMA 5-15R outlets
  • Set of two 12 ft. / 3.6m NEMA 5-15P input cables support connection to separate PRIMARY and SECONDARY power sources
  • ATS circuits normally maintain output sourced from the primary input cable; As primary input power fails or becomes unstable, the ATS will switch to maintain output sourced from the secondary input cable until power on the primary input is restored and stable
  • ATS configurations enable fault-tolerant, hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system (in a two-UPS environment, the primary input cable must be supported by an online UPS with zero transfer time similar to Tripp Lite SmartOnline series)
  • Advanced ATS configurations utilizing separate mains circuits, backup generators and even separate out of phase utility power grid feeds are fully supported
  • On-board ATS processor constantly evaluates power quality on both inputs to prevent transfer to the secondary source when unavailable or of lower quality than the primary source
  • Super-fast switchover between primary and secondary power sources occurs in 2-7 milliseconds
  • Built-in card slot supports optional SNMPWEBCARD for permanent upgrade to a switched & monitored PDU system
  • Outlets are factory programmed for sequential turn-on at 250 milliscond intervals when the PDU is first energized to prevent inrush-related equipment interaction on startup
  • Front panel LEDs confirm power availability on both input lines

Typical Applications

  • Ideal means to provide single-corded network gear a redundant power option

Package Includes

  • PDU with attached 5-15P primary input cord
  • Detachable C13 to NEMA 5-15P 12 ft / 3.6m secondary input cord
  • 1U mounting brackets
  • User manual with warranty information

Specifications

OVERVIEW
PDU Type Auto-Transfer Switch; Metered
OUTPUT
Frequency compatibility 60 Hz
Output VA 1800
Output nominal voltage 120V
Outlet quantity / type 8 NEMA 5-15R
Outlet Type NEMA 5-15R
INPUT
Nominal Input Voltage(s) Supported 120V AC
PDU Input Voltage 100; 120; 127
Maximum Input Amps (A) 15
Maximum Input Amps (A) Details 15A maximum (Agency de-rated to 12A continuous)
PDU Plug Type NEMA 5-15P
Input cord length (ft.) 12
Input cord length (m) 3.66
Voltage compatibility (VAC) 120
Phase Single-Phase
LEDS ALARMS & SWITCHES
Front panel LEDs 10 front panel LEDs display power on - off status for each outlet, plus 3 LEDs for power status on each input line cord. Digital Current Meter displays output power consumption in amps.
PHYSICAL
Shipping Dimensions (HWD/in) 6.25 x 22.5 x 23.5
Shipping Dimensions (HWD/cm) 15.9 x 57.2 x 59.7
Shipping weight (lbs) 15.2
Shipping weight (kg) 6.9
Unit Dimensions (HWD/in) 1.75 (1U) x 17.5 x 14.5
Unit Dimensions (HWD/cm) 4.44 x 44.4 x 36.8
Unit weight (lbs) 11
Unit weight (kg) 5
Material of construction Steel
Style Rackmount
Form factors supported 1U rackmount
PDU Form Factor Horizontal (1U, 2U, etc)
ENVIRONMENTAL
Relative Humidity Up to 95% (non-condensing)
COMMUNICATIONS
SNMP compatibility Includes slot for optional SNMPWEBCARD accessory to enable remote individual outlet control over IP
SPECIAL FEATURES
Appearance Black 1U rackmount steel chassis
CERTIFICATIONS
Certifications Tested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS compliant
WARRANTY
Product Warranty Period (Worldwide) 2-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

PDUMH15AT 4.5 5 2 2
Great PDU's. We have 10 of them now, each of them redundantly powered through 2 UPS's. We can freely do UPS maintenance now without having to worry about our servers going down. February 27, 2013
Was just the thing for me -- I had a remote rack of servers miles away from the office, and every once in a long while one would be wedged and require rebooting. This beats the heck of a 50 mile round trip to do just that. Also has other features, like multiple power sources and can be connected to batteries for UPS backup, but I got it for the remote rebooting feature and it does that perfectly well. May 16, 2012
1-2 of 2

Related Items

Product Q&A

(2 Questions : 2 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

Operating Temperature Range

Critical missing item from specifications -- what is the operating temperature range?
1 month, 3 weeks ago
Customer avatar
by
Brenton
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our PDU Solutions line of products. Please note that the PDUMH15AT has an operating range of +32 to +104 degrees Fahrenheit.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority!
1 month, 2 weeks ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 month, 2 weeks ago
Customer avatar
by
DataCenterUser
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our PDU Solutions line of products. And thanks for the suggestion! As you know the PDUMH15AT unit hardwires a NEMA 5-15P primary plugset as well as includes a C13 to 5-15P detachable cordset for its secondary line. Both of which, we believe, are appropriate for operation at the PDU's 15A 120V capacity.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority!
1 month, 1 week ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1

Questions & Answers

2 Questions | 2 Answers
1 of 1

Support

Product Warranty

Jun
19
2011

Is your product under warranty?

If your PDUMH15AT was purchased and registered on or after June 19, 2011, it is covered by warranty.

Software & Manuals

Other Resources

Before You Buy

After You Buy