Model: PRO550X

Ultra-Compact - Line-Interactive UPS System

  • Ultra-compact line-interactive UPS
  • Maintains usable 230V nominal output over an input voltage range of 160 to 280V
  • 2 universal outlets with UPS support and surge suppression
  • 1-year warranty
Cisco compatible. Click for details.

Tripp Lite's PRO550X line-interactive UPS offers protection for PCs, workstations and other sensitive electronics in an attractive, ultra-compact housing. Prevents data loss and system downtime by providing battery-supported AC output during blackout conditions. Built-in Automatic Voltage Regulation (AVR) maintains 230V nominal output during brownouts as low as 160V and overvoltages to 280V. 2 universal output receptacles with full battery support and surge suppression protect computers, monitors and other vital system components from loss of power. Audible alarm and front panel LEDs offer status information. 550VA/275W power-handling ability supports entry-level PCs for up to 13 minutes during power failures. 1-year warranty.

Key Features

  • PRO550X line-interactive UPS offers complete protection from blackouts, brownouts and overvoltages
  • Automatic Voltage Regulation (AVR) maintains 230V nominal output during brownouts as low as 160V and overvoltages to 280V
  • 2 universal outlets with battery support and surge suppression
  • C14 inlet accepts user-supplied AC power cord with country specific plug.
  • Uninterruptible power supply (UPS) provides battery-derived AC output during blackouts and and voltage boost/cut operation during brownouts and overvoltages
  • 550VA/275W power-handling ability supports a variety of PCs, workstations and other sensitive electronics
  • Supports a half load of 275VA for 13.5 minutes and a full load of 550VA for 4 minutes. Supports entry-level PC systems up to 13 minutes during blackout conditions
  • Space-saving, ultra-compact housing fits almost anywhere

Package Includes

  • PRO550X UPS system
  • Manual with warranty information

OUTPUT
Output Volt Amp Capacity (VA) 550
Output Watt Capacity (watts) 275
Nominal Output Voltage(s) Supported 230v
Frequency compatibility 50 / 60 Hz
Output voltage regulation (line mode) +8%, -21%
Output voltage regulation (Battery mode) +/- 5%
Built-in UPS output receptacles 2 Universal outlets
Output receptacle details Universal outlet accepts several common 230V international plug types
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) PWM sine wave
INPUT
Rated input current (at maximum load) 2.5A
Nominal Input Voltage(s) Supported 230V AC
UPS input connection type C14 inlet
UPS input connection description Attached 15cm line cord with C14 inlet. The C14 inlet accepts user-supplied AC power cord with country specific plug.
UPS Input cord length (ft.) 0.5
UPS Input cord length (m) 0.2
BATTERY
Full load runtime (minutes) 4 min. (275w)
Half load runtime (minutes) 13.5 min. (140w)
DC system voltage (VDC) 12
Battery recharge rate (included batteries) Less than 11.25 hours from 10% to 90%
VOLTAGE REGULATION
Voltage regulation description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 160 to 280
Overvoltage correction Input voltages between 245 and 280 are reduced by 12%
Undervoltage correction Input voltages between 160 and 200 are boosted by 14%
LEDS ALARMS & SWITCHES
LED Indicators 2 LEDs indicate power status and overload/check battery status
Alarms Audible alarm indicates power-failure and overload status
Alarm cancel operation Power-fail alarm can be silenced using alarm-cancel switch
Switches Combination switch controls on/off power status and self-test operation
SURGE / NOISE SUPPRESSION
UPS AC suppression joule rating 225
UPS AC suppression response time Instantaneous
EMI / RFI AC noise suppression Yes
PHYSICAL
Installation form factors supported with included accessories Tower; Ultra-compact desktop
Primary form factor Desktop
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 3.4 x 8.9 x 5.2
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 8.6 x 22.5 x 13.3
UPS / Power Module weight (lbs) 9.4
UPS / Power Module weight (kg) 4.3
UPS Shipping dimensions (height x width x depth / inches) 4.1 x 11.2 x 7.7
UPS Shipping dimensions (height x width x depth / cm) 10.5 x 28.5 x 19.5
Shipping weight (lbs) 10
Shipping weight (kg) 4.5
UPS housing material ABS
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 39
Battery mode BTU / hr. (full load) 311.7
LINE / BATTERY TRANSFER
Transfer time AC to battery mode: 5 milliseconds / Battery to AC mode: 8 milliseconds
Low voltage transfer to battery power (setpoint) 160
High voltage transfer to battery power (setpoint) 280
SPECIAL FEATURES
Cold Start (startup in battery mode during a power failure) Cold-start operation supported
Green & high efficiency features Greater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS Certifications ROHS (Reduction of Hazardous Substances)
WARRANTY
Product Warranty Period (U.S., Canada & Puerto Rico) 1 year

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Downloads

Pages's PDF Version

PDF version of this product page
Download

Owners Manual
Owners Manual for PRO550X UPS 932671 English

Owners Manual for PRO550X UPS 932671 English / pdf - 200 Kb
Download

Owners Manual for PRO550X UPS 932671 Spanish

Owners Manual for PRO550X UPS 932671 Spanish / pdf - 202 Kb
Download

Owners Manual for PRO550X UPS 932671 French

Owners Manual for PRO550X UPS 932671 French / pdf - 202 Kb
Download

Owners Manual for PRO550X UPS 932671 Russian

Owners Manual for PRO550X UPS 932671 Russian / pdf - 226 Kb
Download

Runtime Chart
Runtime Chart for UPS Model PRO550X

Runtime Chart for UPS Model PRO550X / pdf - 18 Kb
Download

Other Resources

Outlet and Plug Types
Download


Estimated Model Runtime with Included Battery

Select the total load (power draw) of the equipment connected to the UPS from the drop down list below. If you don't know the total load, try selecting your equipment from our library of over 10,000 electrical devices.

  watts

**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.

Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA

773.869.1111 • www.tripplite.com