Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's AVR900U Ultra-Compact Line Interactive UPS offers complete power protection for desktop PCs, network workstations and a wide variety of professional and consumer electronic devices. Uninterruptible Power Supply / UPS circuits switch to battery backup mode within milliseconds to keep connected equipment running without interruption or data loss during power failures. Automatic Voltage Regulation / AVR power conditioning maintains smooth, continuous operation of connected equipment during brownouts and overvoltages. Surge-only outlets offer convenient protection for printers and other desktop accessories not requiring battery support. AC and dataline surge suppression prevents connected equipment damage. USB communications port supports built-in power management and auto-shutdown features of Windows and Mac OS X or full featured monitoring and data-saving auto-shutdown options using Tripp Lite's free PowerAlert monitoring software.
| OUTPUT | |
|---|---|
| Output Volt Amp Capacity (VA) | 900 |
| Output Watt Capacity (watts) | 480 |
| Nominal Output Voltage(s) Supported | 115V; 120V |
| Frequency compatibility | 60 Hz |
| Output voltage regulation (line mode) | 120V (+8%, -21%) |
| Output voltage regulation (Battery mode) | 115V (+/- 5%) |
| Built-in UPS output receptacles | 12 5-15R outlet(s) |
| Surge suppression only outlets | 6 UPS outlets, 6 surge-only outlets |
| Output AC waveform (AC mode) | Sine wave |
| Output AC waveform (battery mode) | PWM sine wave |
| INPUT | |
| Rated input current (at maximum load) | 12A |
| Nominal Input Voltage(s) Supported | 120V AC |
| UPS input connection type | 5-15P |
| UPS Input cord length (ft.) | 6 |
| UPS Input cord length (m) | 1.8 |
| Recommended Electrical Service | 15A 120V |
| BATTERY | |
| Full load runtime (minutes) | 2.9 min. (480w) |
| Half load runtime (minutes) | 10.5 min. (240w) |
| DC system voltage (VDC) | 12 |
| Battery recharge rate (included batteries) | 12 hours (10% to 90%) |
| Replacement battery cartridge (internal UPS battery replacement) | RBC51 |
| Battery Access | Battery access door |
| Battery replacement description | Hot-swappable, user replaceable batteries |
| VOLTAGE REGULATION | |
| Voltage regulation description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 147 |
| Overvoltage correction | Input voltages between 129 and 147 are reduced by 12% |
| Undervoltage correction | Input voltages between 83 and 104 are boosted by 14% |
| LEDS ALARMS & SWITCHES | |
| LED Indicators | 2 LEDs indicate power status and overload/check battery status |
| Alarms | Audible alarm indicates power-failure and overload status |
| Switches | Combination switch controls on/off power status and self-test operation |
| SURGE / NOISE SUPPRESSION | |
| UPS AC suppression joule rating | 420 |
| UPS AC suppression response time | Instantaneous |
| UPS Dataline suppression | 1 line TEL/DSL (1 in / 2 out) |
| EMI / RFI AC noise suppression | Yes |
| PHYSICAL | |
| Installation form factors supported with included accessories | Tower; Ultra-compact desktop; Wallmount (using keyhole mounting tabs) |
| Primary form factor | Desktop |
| UPS / Power Module dimensions in primary form factor (height x width x depth / inches) | 4 x 12 x 7 |
| UPS / Power Module dimensions in primary form factor (height x width x depth / cm) | 10.2 x 30.5 x 17.8 |
| UPS / Power Module weight (lbs) | 15.3 |
| UPS / Power Module weight (kg) | 6.9 |
| UPS Shipping dimensions (height x width x depth / inches) | 5.5 x 14.5 x 9.8 |
| UPS Shipping dimensions (height x width x depth / cm) | 14 x 36.8 x 24.8 |
| Shipping weight (lbs) | 16.3 |
| Shipping weight (kg) | 7.4 |
| UPS housing material | ABS |
| ENVIRONMENTAL | |
| Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
| Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
| Relative Humidity | 0 to 95%, non-condensing |
| AC mode BTU / hr. (full load) | 27 |
| COMMUNICATIONS | |
| Communications interface | USB (HID enabled) |
| PowerAlert software | Free download from www.tripplite.com |
| Communications cable | USB interface cable included |
| WatchDog compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
| LINE / BATTERY TRANSFER | |
| Transfer time | 4 milliseconds (AC to battery) / 1 millisecond (Battery to AC) |
| Low voltage transfer to battery power (setpoint) | 83 |
| High voltage transfer to battery power (setpoint) | 147 |
| SPECIAL FEATURES | |
| Cold Start (startup in battery mode during a power failure) | Cold-start operation supported |
| High availability UPS features | Hot swappable batteries |
| Green & high efficiency features | Greater than 95% efficiency - GREEN UPS |
| CERTIFICATIONS | |
| UPS Certifications | Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI) |
| WARRANTY | |
| Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
| Product Warranty Period (International) | 2-year limited warranty |
| Product Warranty Period (Mexico) | 3-year limited warranty |
| Product Warranty Period (Puerto Rico) | 3-year limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $100,000 Ultimate Lifetime Insurance |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
U005-10I 10 in. USB 2.0 A/A Gold Extension Cable (USB-A Left-Angle Male to USB-A Female) |
|
|
CT120 Instant-Read- AC Outlet Circuit Tester |
|
|
DTEL2 2-Line RJ11/RJ45 Network Surge Suppressor for Network/Phone Lines |
|
|
DCATV Network Surge Suppressor - Essential protection for TV/VCR coaxial lines |
|
|
U222-004-R 4-Port USB2.0 Ultra-Mini Hub |
|
|
DNET1 RJ45 Network Surge Suppressor for Network/Phone Lines |
|
|
WEXT5-INTERNET 5-Year Extended Warranty - For Internet Office, AVR and ECO Series UPS Systems |
|
We cannot determine if your product is covered by warranty. Please contact Tripp Lite Technical Support so we may assist you further. |
![]() |
Your product comes with $100,000 connected equipment insurance. |
Copyright © 2013 Tripp Lite. All Rights Reserved.