Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Need to use an older serial device with your new Mac or PC? Most modern computers no longer have a 9-pin serial port, so how can you connect legacy peripherals such as mice, keyboards, modems, GPS devices, barcode scanners, point-of-sale devices and lab equipment? The Keyspan USA-19HS USB to Serial Adapter is a perfect solution and is widely recommended by serial device manufacturers for its dependability, simple plug-and-play operation, and device compatibility.
Looking for a way to connect a serial device to the USB port on your PC or Mac? Our USB High Speed Serial Adapter provides a simple and reliable solution. This adapter is broadly recommended by serial device manufacturers due to its dependability and "Best in Class" compatibility.
Connect older serial devices such as mice, keyboards, modems, GPS devices, barcode scanners, point-of-sale devices, lab equipment, programmable logic controllers (PLCs), digital signage and AV equipment to your new Mac or PC.
See "Downloads" tab for drivers.
Windows:
| PRODUCT OVERVIEW | |
|---|---|
| Product Overview | Keyspan-by-Tripp Lite USB High-Speed Serial Adapter |
| PHYSICAL | |
| Color | Black |
| CONNECTIONS | |
| Connector A | ![]() DB9 (MALE) |
| Connector B | ![]() USB A (MALE) |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 2-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
U024-006 6-ft. USB 2.0 Gold Extension Cable (USB A M/F) |
|
|
U024-010 10-ft. USB 2.0 Gold Extension Cable (USB A M/F) |
|
|
U026-016 16-ft. USB2.0 A/A Active Extension Cable (USB-A M/F) |
|
|
U209-000-R USB to Serial Adapter (USB-A Male to DB9M) |
|
|
USA-49WG Keyspan High-Speed 4-Port Serial to USB Adapter |
|
|
P520-006 6-ft. RS-232 Serial Extension Cable (DB9 M/F) |
|
| Pin | Name |
Signal Designation |
|---|---|---|
| 1 | DCD | Data Carrier Detect (Input) |
| 2 | RX | Received Data (Input) |
| 3 | TX | Transmitted Data (Output) |
| 4 | DTR | Data Terminal Ready (Output) |
| 5 | GND | Ground |
| 6 | DSR | Data Set Ready (Input) |
| 7 | RTS | Request To Send (Output) |
| 8 | CTS | Clear To Send (Input) |
| 9 | RI | Ring Indicator (Input) |
|
May
21
2011
|
Is your product under warranty?If your USA-19HS was purchased and registered on or after May 21, 2011, it is covered by warranty. |
USA-19HS |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.