Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
SmartRack 2 post open frame racks are ideal for space constrained or cost conscious 19-inch rack mount applications. Multiple units can be bolted together side by side.
| PHYSICAL | |
|---|---|
| Installed whole system maximum rack depth (inches) | 4.8 |
| Installed whole system maximum rack depth (cm) | 12.19 |
| Installed whole system total rack space height (rack spaces) | 25U |
| Shipping weight (lbs) | 24 |
| Shipping weight (kg) | 10.89 |
| Shipping Dimensions (HWD/in) | 7 x 3 x 49 |
| Shipping Dimensions (HWD/cm) | 17.78 x 7.62 x 124.46 |
| Unit weight (lbs) | 23 |
| Unit weight (kg) | 10.43 |
| Unit Dimensions (cm) | 124.46 x 51.56 x 12.07 |
| Unit Dimensions (in.) | 49 x 20.3 x 4.75 (14" total depth with support base) |
| Color | Black |
| Weight Capacity - Stationary (lbs) | 800 |
| Weight Capacity - Stationary (kg) | 362.9 |
| CERTIFICATIONS | |
| NOM (Mexico) | Tested to NOM (Mexico) |
| Approvals | EIA-310-D, IEC 60297-3-100, DIN 41494, RoHS |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 5-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
B019-000 KVM Switch Accessories - 2-Post Rackmount Bracket for B020,B021, B040, and B070 Consoles and KVM Consoles |
|
|
B020-U08-19-IP Console KVM Switch - 8-Port NetDirector 1U Rackmount Console IP KVM Switch w/19" LCD |
|
|
B021-000-17 Rackmount Console - 1U Rackmount Console with 17" LCD |
|
|
B021-000-19 Rackmount Console - 1U Rackmount Console with 19" LCD |
|
|
B021-000-19-SH Rackmount Console - 1U Short-Depth Rackmount Console with 19" LCD |
|
|
B040-008-19 NetController 19" VGA Console KVM Switch - 8 Port |
|
|
B040-016-19 NetController 19" VGA Console KVM Switch - 16 Port |
|
|
N252-012 12-Port Cat6 Patch Panel 568B, 1U |
|
|
N252-024 24-Port Cat6 Patch Panel 568B, 1U |
|
|
N252-048 48-Port Cat6 Patch Panel 568B |
|
|
SRBOLTDOWN Bolt-Down Kit (Secures included stabilizing brackets or optional stabilizing plates to facility floor.) |
|
|
SRCABLEDUCTVRT 6-ft. (1.8 m) Vertical Cable Manager (Double finger duct with cover; toolless mounting.) |
|
|
SRCABLEDUCT1U 1U Horizontal Cable Manager (Finger duct with cover.) |
|
|
SRCABLELADDER 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder (Includes 2 sections; requires SRCABLETRAY or SRLADDERATTACH) |
|
|
SRCABLERINGVRT 6-ft. (1.8 m) Vertical Cable Manager (Flexible ring type; toolless mounting.) |
|
|
SRCABLERING1U 1U Horizontal Cable Manager (Flexible ring type.) |
|
|
SRCABLERING2U 2U Horizontal Cable Manager (Flexible ring type.) |
|
|
SRFAN3U 3U Fan Panel, 120V (3 high-performance fans; 210 CFM; 5-15P plug.) |
|
|
SRSCREWS Threaded hole hardware kit - 50 each #12-24 screws |
|
|
SRSHELF2P 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 18-in. / 457 mm depth.) |
|
|
SRXFAN3U 3U Fan Panel, 208-240V (3 high-performance fans; 315 CFM; C14 inlet.) |
|
|
UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit |
|
|
May
22
2008
|
Is your product under warranty?If your SR2POST25 was purchased and registered on or after May 22, 2008, it is covered by warranty. |
SR2POST25 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.