SMARTRACK™ Series

click to chat with a product specialist

SR4POST13

13U 4-Post SmartRack Open Frame Rack - Organize and Secure Network Rack Equipment

  • 13U 4-post open frame rack
  • Black steel with square, numbered mounting holes
  • Toolless button holes to accept PDUs or cable managers
     

Take a closer look:

features video

Overview

SmartRack 4-post open frame racks are ideal for cost conscious 19 inch rack mount applications. Multiple units can be bolted together side by side.

 

RoHs

Key Features

  • Supports 1000lbs of rackmount equipment
  • Adjustable mounting depth (22 to 39 inches)
  • Textured powder coat finish
  • Heavy-duty cold-rolled steel construction
  • Numbered mounting positions
  • Bolt down provisions
  • Self squaring design
  • Black finish
  • Easy assembly

Package Includes

  • SR4POST13
  • Installation hardware
  • 16x M6 cagenuts, screws, washers
  • Cable management hooks
  • Owner's manual with warranty information

Specifications

PHYSICAL
Installed whole system maximum rack depth (inches) 39.3
Installed whole system maximum rack depth (cm) 99.82
Installed whole system minimum rack depth (inches) 22
Installed whole system total rack space height (rack spaces) 13U
Shipping weight (lbs) 40
Shipping weight (kg) 18
Unit Dimensions (HWD/cm) 71.12 x 51.3 x 55.9~99.06 (depth adjustable)
Shipping Dimensions (HWD/in) 4.13 x 5.71 x 43.3
Shipping Dimensions (HWD/cm) 10.5 x 14.5 x 109.98
Unit weight (lbs) 39
Unit weight (kg) 17.55
Unit Dimensions (cm) 71.12 x 51.31 x 55.88~99.1 (depth adjustable)
Unit Dimensions (in.) 28 x 20.20 x 22~39 (depth adjustable)
Color Black
Weight Capacity - Stationary (lbs) 1000
Installed whole system minimum rack depth (cm) 55.88
Weight Capacity - Stationary (kg) 453.6
SPECIAL FEATURES
Grounding lug Includes nuts, bolts, and washers to attach to user-supplied ground wire
CERTIFICATIONS
NOM (Mexico) Tested to NOM (Mexico)
Approvals EIA-310-D, IEC 60297-3-100, DIN 41494, RoHS
WARRANTY
Product Warranty Period (Worldwide) 5-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

SR4POST13 5 5 1 1
Well Built This is a very sturdy rack and is very easy to assemble. It is perfect for a small closet installation. Just what I was looking for. April 24, 2012
1-1 of 1

Related Items

Product Q&A

(1 Question : 1 Answer)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

Rack mount rails for this model?

Are we able to get rack mount rails for this model?
1 year, 5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about vnavna is loaded.
Additional information about vnavna could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our RACK line of products. Please note that the SR4POST13 is compatible with either 4POSTRAILKIT or UPSHDEARKIT rackmount products. However, with a little more information about how you’ll use this product, we can help suggest a suitable solution.

Our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority.
1 year, 5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1

Questions & Answers

1 Question | 1 Answer
1 of 1

Support

Product Warranty

May
23
2008

Is your product under warranty?

If your SR4POST13 was purchased and registered on or after May 23, 2008, it is covered by warranty.

Software & Manuals

Other Resources

Videos

Before You Buy

After You Buy