Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's U224-1R4-R is a kit that includes a 3-port USB 2.0 local transmitter unit, and a 1-Port USB 1.1 remote receiver unit. Connect up to 3 USB 2.0 devices to the local trasnmitter, while extending an additional USB 1.1 peripheral up to 150 ft. from your computer. Simply plug the transmitter into the USB port on your computer, connect your USB peripherals, and run Cat5e/Cat6 cable up to 150 ft. to the remote receiver unit and connected device. Plug-and-play; no software or drivers required. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Use with USB peripherals ( printers, scanners, etc ) located beyond the 5 meter USB distance limitation.
| PHYSICAL | |
|---|---|
| Color | Black |
| CONNECTIONS | |
| Local Console Ports | USB A Male, (x3) USB A Female, RJ45 Female |
| Remote Console Port | RJ45 Female, USB A Female |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 1-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Required Products | ||
|---|---|---|
|
N001-025-GY 25-ft. Cat5e 350MHz Snagless Molded Cable (RJ45 M/M) - Gray |
|
|
N001-050-GY 50-ft. Cat5e 350MHz Snagless Molded Cable (RJ45 M/M) - Gray |
|
|
N001-075-GY 75-ft. Cat5e 350MHz Snagless Molded Cable (RJ45 M/M) - Gray |
|
|
N001-100-GY 100-ft. Cat5e 350MHz Snagless Molded Cable (RJ45 M/M) - Gray |
|
|
N001-125-GY 125-ft. Cat5e 350MHz Snagless Molded Cable (RJ45 M/M) - Gray |
|
|
N001-150-GY 150-ft. Cat5e 350MHz Snagless Molded Cable (RJ45 M/M) - Gray |
|
| Optional Products | ||
|
U024-006 6-ft. USB 2.0 Gold Extension Cable (USB A M/F) |
|
|
U024-010 10-ft. USB 2.0 Gold Extension Cable (USB A M/F) |
|
|
U224-4R4-R 4-Port USB 1.1 Over Cat5 Extender Hub |
|
|
B202-150 USB 1.1 Over Cat5 Extender Kit |
|
|
B203-101 USB 2.0 Over Cat5 Extender Kit |
|
|
B203-104 High Speed USB 2.0 Over Cat5 Extender Hub - 4-Port |
|
|
May
24
2012
|
Is your product under warranty?If your U224-1R4-R was purchased and registered on or after May 24, 2012, it is covered by warranty. |
U224-1R4-R |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.