Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


 
Product Family:  

Model #: SMART3000RM2U

    |   PDF Version

SmartPro 2U Rack/Tower Extended Run UPS - Line interactive, sine wave UPS with integrated switched PDU and current monitoring

  • 3000VA / 3kVA high efficiency line interactive, extended-run 2U rack / tower UPS
  • Maintains sine-wave 120V nominal output over an input range of 83 to 145V
  • Network communications supported via HID enabled USB port, DB9 serial port, SNMP/Web card slot and EPO interface
  • Current monitoring and switched PDU control via 3 individually controllable load banks
  • Input: NEMA L5-30P (120V 30A) / Output: 1 L5-30R, 8 NEMA 5-15/20R (120V)
  • 2 year product warranty / $250,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)

$1,019.00  ERP*



Enterprise Assistance

E-mail us your critical extended run application requirements for large kVA and extended run UPS Systems and we will research the ideal solution and provide a custom configuration.

Contact a Tripp Lite Product Specialist

Cisco compatible. Click for details.

3000VA line interactive UPS system for server, network and telecommunications equipment. 2U rackmount or tower form factor with an installed depth of only 19 inches. High 96% line-power efficiency rating reduces energy consumption and BTU heat output. Expandable battery runtime with optional BP48V24-2U and BP48V60RT-3U external battery packs. Uninterruptible Power Supply (UPS) switches to battery-derived AC output during power failures and extreme voltage variations. Line interactive Automatic Voltage Regulation (AVR) offers two levels of voltage boost during brownouts and one level of voltage cut during overvoltages to maintain regulated 120v output over an input range of 83-145V. Includes L5-30P input plug and both 5-15/20R and L5-30R output receptacles. Network-grade AC surge and noise suppression. Network management interfaces support communications via USB, DB9 serial and SNMPWEBCARD slot. HID-compliant USB interface enables full integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports simultaneous detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces at once. Includes PowerAlert monitoring software and complete cabling. Emergency Power Off (EPO) interface. Integrated 3-bank PDU switching supports load shedding and remote-reboot of connected equipment. 3-stage metered current monitoring and battery charge status LEDs. Utility power and voltage regulation LEDs. Audible alarm. Self-test. 4-post rackmount accessories included; 2-9USTAND tower kit and 2POSTRMKITWM two post rack & wallmount accessories available. Field-replaceable, hot-swappable internal batteries and external battery packs. Attractive all-black color scheme. 2-year warranty and $250,000 connected equipment insurance; extended warranty and service contracts available.
 

  • SmartPro line interactive UPS system is ideal for voice, data, medical and industrial networking applications
  • High 96% line-power efficiency rating reduces energy consumption and BTU heat output
  • Line interactive Automatic Voltage Regulation (AVR) offers two levels of voltage boost during brownouts and one level of voltage cut during overvoltages
  • Maintains continuous operation through blackouts, voltage fluctuations and surges
  • Corrects line voltage conditions as low as 83V and as high as 145 back to 120V nominal values
  • Standard internal battery set offers 12 minutes at full load and 4 minutes at full load
    Optional BP48V24-2U and BP48V60RT3U external rack/tower battery packs enable extended runtime operation
  • Compact form factor installs using only 2 rack spaces (2U) with a maximum installed depth of only 19 inches
  • Ships with all mounting accessories for 4 post rackmount installation
  • Optional 2POSTRMKITWM enables 2 post rackmount or wallmount installation
  • Optional 2-9USTAND accessory enables small-footprint upright tower placement
  • Network interfaces support simultaneous communications via built-in USB, DB9 serial and SNMPWEBCARD slot
  • HID compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Included PowerAlert UPS monitoring software supports safe unattended shutdown, monitoring and control via local connected servers, with the built-in ability to shutdown any number of additional servers over IP
  • UPS interface supports on-battery, low-battery, power-restored, AC-voltage, DC-voltage, output current monitoring, battery charge current, battery capacity, AC line frequency, timed inverter sutoff, activate self-test, load bank output power control and remote reboot
  • Built-in Emergency Power Off (EPO) interface with cable
  • L5-30P input plug
  • 5-15/20R and L5-30R output receptacles
    Integrated 3 bank switched PDU enables remote outlet management for load shedding or remote reboot of individual load banks (1 outlet per load bank)
  • Front panel LEDs offer current monitoring and battery charge level information
  • UPS ships fully assembled in full compliance with DOT regulations, no time consuming connection of internal batteries by user required
  • 2 year manufacturer's product warranty, $250,000 ULtimate Lifetime Insurance

Package Includes

  • SMART3000RM2U UPS System, PowerAlert Software and cabling, 4-post rackmount installation hardware, Warranty information, Instruction manual
OUTPUT
Output Volt Amp Capacity (VA) 3000
Output kVA capacity (kVA) 3
Output Watt Capacity (watts) 2250
Output kW capacity 2.2
Output power factor 0.8
Output Capacity Details Output capacity de-rates to 1600 watts with external battery packs connected
Nominal Output Voltage(s) Supported 120v
Frequency compatibility 60 Hz
Output voltage regulation (line mode) -18%, +8%
Output voltage regulation (Battery mode) +/- 5%
Built-in UPS output receptacles 8 5-15/20R outlet(s); 1 L5-30R outlet(s)
Built-in controllable switched load banks Three switchable single-outlet 5-15/20R load banks
Output circuit breaker 20A (x2) - each breaker protects 4 5-15/20R outlets, L5-30R is unbreakered
Basic PDU options PDU2430 (1U / 24 5-15R outlets)
Metered PDU options PDUMV30 (0U / 24 5-15/20R outlets)
Switched PDU options PDUMH30NET (2U / 16 5-15/20R outlets); PDUMV30NET (0U / 24 5-15/20R outlets)
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) Sine wave
INPUT
Rated input current (at maximum load) 24A
Nominal Input Voltage(s) Supported 120V AC
UPS input connection type L5-30P
Input circuit breaker 30A
UPS Input cord length (ft.) 10
UPS Input cord length (m) 3
Recommended Electrical Service 30A 120V
BATTERY
Full load runtime (minutes) 4 min. (2250w)
Half load runtime (minutes) 11 min. (1125w)
Expandable battery runtime Extended runtime supported via optional external battery packs
External battery pack compatibility BP48V24-2U (limit 1); BP48V60RT3U (multi-pack compatible)
DC system voltage 48V DC
Battery recharge rate (included batteries) Less than 4.5 hours from 10% to 90%
Replacement battery cartridge (internal UPS battery replacement) RBC94-2U
Battery Access Front panel battery access door
Battery replacement description Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage regulation description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 79 to 147
Overvoltage correction Input voltages between 128 and 147 are reduced by 12%
Undervoltage correction Input voltages between 95 and 104 are boosted by 12%
Severe undervoltage correction Input voltages between 79 and 94 are boosted by 24%
LEDS ALARMS & SWITCHES
LED Indicators 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
Alarms Audible alarm indicates power-failure, overload and low-battery conditions
Alarm cancel operation Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Switches 2 Switches control off/on power status and alarm-cancel/self-test operation
SURGE / NOISE SUPPRESSION
UPS AC suppression joule rating 480
UPS AC suppression response time Instantaneous
EMI / RFI AC noise suppression Yes
PHYSICAL
Installation form factors supported with included accessories 4 post 19 inch rackmount (mounting rail kit included)
Installation form factors supported with optional accessories 2 post rackmount (2POSTRMKITWM); Wallmount (2POSTRMKITWM); Tower (2-9USTAND)
Primary form factor Rackmount
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 3.5 x 17.5 x 19
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 8.9 x 44.4 x 48.3
Installed whole system total rack space height (rack spaces) 2U
Secondary form factor Tower (requires 2-9USTAND )
Installed whole system dimensions in secondary form factor (height x width x depth / inches) 17.5 x 3.5 x 19
UPS dimensions in secondary form factor (height x width x depth / cm) 44.4 x 8.9 x 48.3
UPS / Power Module weight (lbs) 64
UPS / Power Module weight (kg) 29.1
UPS Shipping dimensions (height x width x depth / inches) 9 x 23.5 x 20
UPS Shipping dimensions (height x width x depth / cm) 22.9 x 59.7 x 50.8
Shipping weight (lbs) 72
Shipping weight (kg) 32.7
UPS housing material Steel
Cooling method Fan
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 318.8
Battery mode BTU / hr. (full load) 1457.1
COMMUNICATIONS
Communications interface USB (HID enabled); DB9 Serial; Contact closure
Network monitoring port description Supports detailed monitoring of UPS and site power conditions; 1 USB port and 1 DB9 serial contact closure port
PowerAlert software Included
Communications cable USB and DB9 cabling included
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer time 5 milliseconds
Low voltage transfer to battery power (setpoint) 83
High voltage transfer to battery power (setpoint) 145
SPECIAL FEATURES
Cold Start (startup in battery mode during a power failure) Cold-start operation supported
High availability UPS features Hot swappable batteries
Green & high efficiency features Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
CERTIFICATIONS
UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI); ROHS (Reduction of Hazardous Substances)
WARRANTY
Standard warranty period 2 years
Connected equipment insurance (USA, Canada, Puerto Rico) $250,000 connected equipment insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Total Load:    watts

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.