Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


 
Product Family:  

Model #: AVBAR8

    |   PDF Version

8-Outlet Ultimate Protection Isobar Audio/Video Surge Suppressor

  • 8 outlets / 8-ft. cord with space saving right angle plug
  • 3134 joule rating
  • Isolated Filter Banks
  • 3-line High Definition 2.2 GHz (gold) coaxial surge protection
  • 1-Ethernet RJ45 surge protection jack
  • 1-line tel/modem surge protection
  • All-metal housing
  • $500,000 Ultimate Lifetime Insurance (USA and Canada only)

     
  Please contact us for pricing and availability.

Tripp Lite’s AVBAR8 Platinum Series Isobar Audio Video Surge / Spike Suppressor provides premium protection (3134 joules) stopping damaging surges and filtering disruptive EMI/RFI line noise so components perform at their peak! You can see and hear the difference: sharper, crisper video; deeper, fuller audio and longer component life spans. Perfect for medium Audio / Video installations: high-definition video displays, HD Cable / HD satellite sources and A/V receivers, DVD/CD players and more. Exclusive Isolated Filter Banks eliminate noise interference between components. 8 outlets (Widely spaced outlets accommodate up to 2 transformers and plug-in safety covers), 3-line HD 2.2 Ghz coaxial protection, 1-Ethernet RJ45 surge protection jack and 1-line tel/modem protection safeguard an entire A/V system. $500,000 Ultimate Lifetime Insurance coverage (USA and Canada only). Includes all-metal housing, three diagnostic LEDs (Line OK, Grounded & Protected) and 8-ft. cord with a right-angle plug. Additional accessories include; 8-ft. coaxial cable, 6 ft. network cable and 6-ft. phone cord.

  • 3134 joules surge / spike suppression protection rating
  • EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans) 
  • Isolated Filter Banks eliminate interference between connected components 
  • All-metal housing safely withstands the strongest surges 
  • 8 surge-protected NEMA 5-15R AC outlets safeguard an Audio / Video system 
  • $500,000 Ultimate Lifetime Insurance (USA and Canada only) covers connected components against surge damage...for life! 
  • Widely spaced outlets accommodate up to 2 transformers 
  • Four plug-in safety covers protect against accidental contact 
  • 3 sets of surge-protected Type F gold HD 2.2 GHZ coaxial connectors (with included 6-ft. coaxial cable) safeguard components on cable, satellite or antenna line 
  • 1-Ethernet RJ45 surge protection jack (with included 6-ft. network cable) safeguards router & network
  • 1-line tel/modem surge protection (with included 6-ft. phone cord) safeguards personal video recorders (Satellite, PVRs) on a single dial-up line. 
  • 8-ft. cord with right-angle NEMA 5-15P plug provides convenient location anywhere within a Audio Video system 
  • 3 diagnostic LEDs alert user to protection, line power and fault status 
  • Keyhole slots provide convenient wall or cabinet mounting 
  • Illuminated master switch provides one-touch power control over all components. Circuit breaker protects gainst dangerous system overload 
  • All-metal housing (black) stands up to the most demanding environments 
  • UL and cUL listed, RoHS compliant
  • Lifetime product warranty
     

Applications

Platinum Series Premium performance Surge/Spike protection perfect for medium Audio Video installations: high-definition video displays, HD Cable / HD satellite sources and A/V receivers, DVD/CD players and more.

Package Includes

  • AVBAR8 Platinum Series Audio Video Surge / Spike Suppressor
  • 6 ft. coaxial cable
  • 6 ft. network cable
  • 6 ft. phone cord
  • Instruction manual with warranty information 

 

SYSTEM OVERVIEW
Voltage compatibility 120 VAC
OUTPUT
Frequency compatibility 50 / 60 Hz
Output watts 1440
Output volt amp capacity (amps) 12
Outlet quantity / type 8 NEMA 5-15R
Transformer accommodation Accommodates 2 transformers
INPUT
Recommended Electrical Service 120V,15A
Input connection type NEMA 5-15P
Input plug features Space-saving right-angle input plug
Input cord length (ft.) 8 ft
Input cord length (m) 2.4
Input cord gauge, type 14 gauge, SJT
LEDS ALARMS & SWITCHES
Switches Combination AC circuit breaker and illuminated 2 position on/off power switch
Diagnostic LEDs Built-in LEDs confirm line power, protection and fault status
SURGE / NOISE SUPPRESSION
AC suppression joule rating 3134 joules
AC suppression response time NM = instantaneous CM = < 1 ns
Protection modes Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping voltage (RMS) 140V
UL1499 let through rating 330V - UL verified
EMI / RFI filtering Up to 40 dB
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details 1
Cable (Coax) Protection Details 1
PHYSICAL
Unit Dimensions (HWD/in) 2.500 x 12.500 x 3.500
Shipping Dimensions (HWD/in) 17.250 x 9.250 x 3.250
Unit weight (lbs) 3.6
Material of construction Metal
Integrated keyhole mounting tabs Keyhole mounting slots allow desk or wall mounting
Housing Color Black
AC line cord color black
CERTIFICATIONS
UL1449 1998 Rev. (AC Suppression) UL1449
UL1363 (Power Tap) UL1363
UL497A (Communications) UL497A
FCC Part 68 (Communications) FCC Part 68
WARRANTY
Standard warranty period

$500,000 Ultimate Lifetime Insurance (Lifetime product warranty)

Connected equipment insurance (USA, Canada, Puerto Rico) $500,000

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.