Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


 
Product Family:  

Model #: AVSWIV6

    |   PDF Version

6-Outlet (Swivel) Advanced Protection Isobar Audio/Video Surge Suppressor

  • 6 outlets 2 banks rotates 90 degrees to accommodate all types of plugs.
  • Direct plug-in design
  • 1800 joule rating
  • 1-line HD gold coax (2.2GHz bandwidth) protection
  • 1 line tel/modem protection
  • $50,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)
     
  Please contact us for pricing and availability.

Tripp Lite’s AVSWIV6 Low-Profile Audio Video Surge Suppressor provides high-performance protection (1800 joules) stopping damaging surges and filtering disruptive line noise so components perform at their peak! You can see and hear the difference: sharper, crisper video; deeper, fuller audio and longer component life spans. Perfect for small Audio Video installations: high-definition Flat Panel TVs, satellite and A/V receivers, DVD/CD players and more. 6 outlets, 2 banks of three rotates 90 degrees to accommodate all types of plugs.1-line HD 2.2 Ghz coaxial protection and 1-line tel/modem protection. $50,000 Ultimate Lifetime Insurance coverage (USA and Canada only). Includes two diagnostic LEDs (confirm "protected" and "grounded" status) and 6 ft. coaxial cable and 6 ft. phone cord.

  • 1800 joules surge / spike suppression protection rating
  • EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
  • 6 surge-protected NEMA 5-15R AC outlets safeguard Flat panel displays & Audio / Video systems
  • $50,000 Ultimate Lifetime Insurance (USA and Canada only) covers connected components against surge damage...for life!
  • 1 sets of surge-protected Type F gold HD 2.2 GHZ coaxial connectors (with included 6-ft. coaxial cable) safeguard components on cable, satellite or antenna line
  • 1-line tel/modem surge protection (with included 6-ft. phone cord) safeguards personal video recorders (Satellite, PVRs) on a single dial-up line.
  • 6-ft. cord with right-angle NEMA 5-15P plug provides convenient location anywhere within a Audio Video system
  • 2 diagnostic LEDs alert user to protection and grounding status
  • High-impact plastic housing (black) stands up to the most demanding environments
  • Direct plug-in design converts two outlets into six by pluggin into any wall outlet All-metal housing (black) stands up to the most demanding environments
  • UL and cUL listed, RoHS compliant
  • Lifetime product warranty 

 

Applications

Gold Series performance Surge/Spike protection.  Perfect for Flat Panel high-definition video displays small Audio Video installations:, HD Cable / HD satellite sources and HTiB, DVD/CD players and more.

 

Package Includes

  • AVSWIV6 Gold Series Audio Video Surge / Spike Suppressor
  • 6 ft. coaxial cable
  • 6 ft. phone cord
  • Instruction manual with warranty information 

 

SYSTEM OVERVIEW
Voltage compatibility 120V AC
OUTPUT
Frequency compatibility 50 / 60 Hz
Output watts 1440
Output volt amp capacity (amps) 15
Outlet quantity / type 6 NEMA 5-15R
Outlet orientation Rotatable
INPUT
Recommended Electrical Service 120V, 15A
Input connection type NEMA 5-15P
Input cord length (ft.) Direct plug in
LEDS ALARMS & SWITCHES
Diagnostic LEDs Built-in LEDs confirm suppressor "protected" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC suppression joule rating 1800 joules
AC suppression response time NM = instantaneous CM = < 1 ns
Protection modes Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
Clamping voltage (RMS) 330v
UL1499 let through rating 330V - UL verified
EMI / RFI filtering Up to 40 dB
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details 1
Cable (Coax) Protection Details 1
PHYSICAL
Unit Dimensions (HWD/in) 10.5 x 6 x 14
Shipping Dimensions (HWD/in) 13 x 6 x 19
Unit weight (lbs) .26
Material of construction Plastic
Housing Color Black
CERTIFICATIONS
UL1449 1998 Rev. (AC Suppression) UL1449
cUL / CSA (Canada) cUL
WARRANTY
Standard warranty period

$50,000 Ultimate Lifetime Insurance (Lifetime product warranty)

Connected equipment insurance (USA, Canada, Puerto Rico) $50,000

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.