Model #: TMC-6
Protect It! Surge Suppressor
- 6 outlets / 6-ft. cord
- 1850 joule rating
- Tel/modem surge protection
- Individual switches
- $50,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)
$39.99 ERP*
Tripp Lite's TOUCHMASTER COMPACT surge suppressor offers complete AC and phone line surge suppression for comprehensive protection of workstations, desktop PCs, telecom systems and other sensitive electronics. Heavy grade AC surge suppression shields connected equipment from damage and performance problems due to transient surges. RJ11 telephone line suppression jacks protect dialup and DSL modem lines, fax machines, cordless phones and more. TOUCHMASTER COMPACT offers 6 total outlets, 6 foot cord and LEDs to warn of power and wiring problems. Heavy grade AC suppression rated at 1850 joules shields equipment from surges and line noise. Attractive, slim design is perfect for use under desktop computer monitors or notebook computers. Individual switches offer power control over connected equipment. Lifetime warranty with $50,000 Ultimate Lifetime Insurance (USA & Canada Only).
PLUG/OUTLETS: Input: NEMA5-15P/Output: 6 NEMA5-15R/6-ft. AC line cord
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle)
FORMAT: Slim, compact design perfect for use under desktop monitors and notebook computers
SUPPRESSION: AC: 150V RMS Clamping/1850 joules/330V UL1449
- 6 outlets
- 6-ft. cord with space-saving right-angle plug
- Built-in RJ11 jacks prevent surges from damaging your modem/fax equipment; 6-ft. telephone cord included
- Surge suppression rating: 1850 joules
- EMI/RFI noise filtering
- 15 amp resettable circuit breaker
- Diagnostic LEDs confirm suppressor "protection present" (green), "grounded" (red) status and "power on" (green)
- Always on outlet provides power for equipment you always need on — even when the "master" switch is off
- Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- Allows for the computer to be controlled by the "master" switch and other outlets to be controlled either the "master" switch or corresponding switch on the front panel
- $50,000 Ultimate Lifetime Insurance (USA & Canada Only) covers connected equipment
- Lifetime product warranty
Applications
- Ideal for PCs, notebook computers, peripherals and home electronics
Package Includes
- TOUCHMASTER COMPACT surge suppressor
- 6-ft. phone cord
- Instruction manual and warranty information
| OVERVIEW | |
|---|---|
| Intended Application | Home/Office |
| SYSTEM OVERVIEW | |
| Voltage compatibility | 120 V AC |
| OUTPUT | |
| Frequency compatibility | 50 / 60 Hz |
| Output watts | 1800 |
| Output volt amp capacity (amps) | 15 |
| Outlet quantity / type | 6 NEMA 5-15R |
| INPUT | |
| Recommended Electrical Service | 120V (110-125V) |
| Input connection type | NEMA 5-15P input plug |
| Input plug features | Space-saving right angle input plug |
| Input cord length (ft.) | 6 ft. |
| Input cord length (m) | 1.8 |
| Input cord gauge, type | 14 gauge, SJT |
| LEDS ALARMS & SWITCHES | |
| Switches | Includes 5 front panel AC power switches. 4 switches control individual outlets and 1 serves as a main power switch that controls all but the one marked "unswitched" on the back panel |
| Diagnostic LEDs | Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status |
| SURGE / NOISE SUPPRESSION | |
| AC suppression joule rating | 1850 joules |
| AC suppression response time | < 1 ns |
| Protection modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
| Clamping voltage (RMS) | 150V |
| UL1499 let through rating | 330V - UL Verified |
| DATALINE SURGE SUPPRESSION | |
| Telephone/DSL Protection | Yes |
| Telephone/DSL Protection Details | 1 line |
| Cable (Coax) Protection | No |
| Network (Ethernet) Protection | No |
| PHYSICAL | |
| Unit Dimensions (HWD/in) | 11.5 x 11.2 x 1.5 |
| Unit Dimensions (HWD/cm) | 29.2 x 28.5 x 3.8 |
| Shipping Dimensions (HWD/in) | 13 x 11.5 x 1.75 |
| Shipping Dimensions (HWD/cm) | 33 x 29.2 x 4.4 |
| Unit weight (lbs) | 2.8 |
| Unit weight (kg) | 1.3 |
| Material of construction | Plastic |
| Style | Under Monitor |
| Form factors supported | Supports under monitor placement as a power control center for an entire PC system with peripherals |
| SPECIAL FEATURES | |
| Right-Angle Plug | Yes |
| WARRANTY | |
| Standard warranty period | Lifetime |
| Connected equipment insurance (USA, Canada, Puerto Rico) | $50,000 |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Downloads
Download a PDF version of this product page.
Owners Manual
-
Owners Manual for Protect It! Surge 932174 English.
(pdf -
143 Kb
)
-
Owners Manual for Protect It! Surge 932174 Spanish.
(pdf -
143 Kb
)
-
Owners Manual for ProtectIt! Surge 932174 French.
(pdf -
95 Kb
)
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.