Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
1000VA on-line, double-conversion UPS system for critical server, network and telecommunications equipment. 2U rackmount form factor with an installed depth of only 13.5 inches. Extended runtime available with optional BP24V15RT2U (limit 1), BP24V28-2U (limit 1) or BP24V70-3U (multi-pack compatible) external battery packs. Full-time sine wave 100, 110 or 120V output with +/-2% voltage regulation. Online, double-conversion Uninterruptible Power Supply (UPS) actively converts raw incoming AC power to DC, then re-converts output back to completely regulated, filtered AC output. Operates continuously without using battery power during brownouts to 65V and overvoltages to 150V. Highly efficient operation in optional economy mode saves BTU heat output and energy costs. NEMA 5-15P input plug; NEMA 5-15R output receptacles. Network-grade AC surge and noise suppression. Zero transfer time between AC and battery operation. Network management interfaces support simultaneous communications via USB port, DB9 serial port and SNMPWEBCARD slot. Built-in DB9 port offers both enhanced RS-232 enabled monitoring data, plus contact closure monitoring ability. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X.Supports simultaneous detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces. Includes PowerAlert monitoring software and complete cabling. Emergency Power Off (EPO) interface. Integrated two-bank PDU switching supports load shedding and remote reboot of connected equipment. 3-stage metered current monitoring and battery charge status LEDs. LED display panel easily rotates for viewing in rackmount or tower configurations. Dataline surge suppression for dialup, DSL or network Ethernet connection. Utility power and voltage regulation LEDs. Audible alarm. Self-test. Fault-tolerant auto-bypass mode. 4-post rackmount accessories included; 2-9USTAND tower kit and 2POSTRMKITWM 2-post rack & wallmount accessories available. Field-replaceable, hot-swappable internal batteries and external battery packs. Attractive all-black color scheme. $250,000 connected equipment insurance;
| OUTPUT | |
|---|---|
| Output Volt Amp Capacity (VA) | 1000 |
| Output kVA capacity (kVA) | 1 |
| Output Watt Capacity (watts) | 800 |
| Output power factor | 0.8 |
| Crest Factor | 3:1 |
| Nominal Output Voltage(s) Supported | 100V; 110V; 120V |
| Nominal Voltage details | 120V default |
| Frequency compatibility | 50 / 60 Hz |
| Frequency compatibility details | Output frequency matches input nominal on startup, defaults to 60 Hz on cold-start |
| Output voltage regulation (line mode) | +/- 2% |
| Output voltage regulation (Economy line mode) | +/- 10% |
| Output voltage regulation (Battery mode) | +/- 2% |
| Built-in UPS output receptacles | 6 5-15R outlet(s) |
| Built-in controllable switched load banks | Two switchable single-outlet 5-15R load banks |
| Output AC waveform (AC mode) | Sine wave |
| Output AC waveform (battery mode) | Pure Sine wave |
| INPUT | |
| Rated input current (at maximum load) | 8.6A |
| Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 120V AC |
| UPS input connection type | 5-15P |
| Input circuit breaker | 15A |
| UPS Input cord length (ft.) | 10 |
| UPS Input cord length (m) | 3 |
| Recommended Electrical Service | 15A 120V |
| BATTERY | |
| Full load runtime (minutes) | 4.5 min. (800w) |
| Half load runtime (minutes) | 14 min. (400w) |
| Expandable battery runtime | Extended runtime supported via optional external battery packs |
| External battery pack compatibility | BP24V15RT2U (limit 1); BP24V28-2U (limit 1); BP24V70-3U (multi-pack compatible) |
| DC system voltage (VDC) | 24 |
| Battery recharge rate (included batteries) | Less than 6 hours from 10% to 80% |
| Replacement battery cartridge (internal UPS battery replacement) | RBC92-2U |
| Battery Access | Front panel battery access door |
| Battery replacement description | Hot-swappable, user replaceable batteries |
| VOLTAGE REGULATION | |
| Voltage regulation description | Online, double-conversion power conditioning |
| Overvoltage correction | 2% output voltage regulation during overvoltages to 150 |
| Undervoltage correction | 2% output voltage regulation during undervoltages to 80 |
| Severe undervoltage correction | 2% output voltage regulation during undervoltages to 65 (under 70% load only) |
| LEDS ALARMS & SWITCHES | |
| LED Indicators | 14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats |
| Alarms | Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions |
| Alarm cancel operation | Power-fail alarm can be silenced using alarm-cancel switch |
| Switches | 2 switches control off/on power status and alarm-cancel/self-test operation |
| SURGE / NOISE SUPPRESSION | |
| UPS AC suppression joule rating | 510 |
| UPS AC suppression response time | Instantaneous |
| UPS Dataline suppression | 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet |
| EMI / RFI AC noise suppression | Yes |
| PHYSICAL | |
| Installation form factors supported with included accessories | 4 post 19 inch rackmount (mounting rail kit included) |
| Installation form factors supported with optional accessories | 2 post rackmount (2POSTRMKITWM); Wallmount (2POSTRMKITWM); Tower (2-9USTAND) |
| Primary form factor | Rackmount |
| UPS / Power Module dimensions in primary form factor (height x width x depth / inches) | 3.5 x 17.5 x 13.5 |
| UPS / Power Module dimensions in primary form factor (height x width x depth / cm) | 8.9 x 44.4 x 34.3 |
| Installed whole system total rack space height (rack spaces) | 2U |
| Secondary form factor | Tower (requires 2-9USTAND) |
| UPS / Power Module weight (lbs) | 29 |
| UPS / Power Module weight (kg) | 13.2 |
| UPS Shipping dimensions (height x width x depth / inches) | 9.5 x 20 x 24 |
| UPS Shipping dimensions (height x width x depth / cm) | 24.1 x 50.8 x 61 |
| Shipping weight (lbs) | 41 |
| Shipping weight (kg) | 18.6 |
| UPS housing material | Steel |
| Cooling method | Fan |
| ENVIRONMENTAL | |
| Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
| Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
| Relative Humidity | 0 to 95%, non-condensing |
| AC mode BTU / hr. (full load) | 406.4 |
| AC economy mode BTU / hr. (full load) | 173.6 |
| Battery mode BTU / hr. (full load) | 442.8 |
| AC economy mode efficiency rating (100% load) | 94% |
| COMMUNICATIONS | |
| Communications interface | USB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface |
| Network monitoring port description | Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications |
| PowerAlert software | Included |
| Communications cable | USB and DB9 cabling included |
| WatchDog compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
| LINE / BATTERY TRANSFER | |
| Transfer time | No transfer time (0 ms.) in online, double-conversion mode |
| Low voltage transfer to battery power (setpoint) | 80V (100% load), 65V ( <70% load) |
| High voltage transfer to battery power (setpoint) | 150 |
| SPECIAL FEATURES | |
| Cold Start (startup in battery mode during a power failure) | Cold-start operation supported |
| High availability UPS features | Automatic inverter bypass; Hot swappable batteries |
| Green & high efficiency features | High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation |
| CERTIFICATIONS | |
| UPS Certifications | Tested to UL1778 (USA); Tested to CSA (Canada); Meets FCC Part 15 Category B (EMI) |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 2-year limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
SNMPWEBCARD For remote monitoring and control via SNMP, Web or Telnet |
|
|
ENVIROSENSE Monitors temperature, humidity and contact-closure inputs. (Requires UPS with SNMPWEBCARD, monitored PDU or switched PDU.) |
|
|
SRSWITCH Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE |
|
|
BP24V15RT2U BP24V15RT2U - External Battery Pack for UPS System |
|
|
BP24V28-2U BP24V28-2U - External Battery Pack for UPS System |
|
|
BP24V70-3U BP24V70-3U - External Battery Pack for UPS System |
|
|
WEXT3-500-1500 3-Year Extended Warranty - For Smart Line-Interactive and Online Tower or Rack models, 1500VA or less |
|
|
WEXT5-500-1500 5-Year Extended Warranty - For Smart Line-Interactive and Online Tower or Rack models, 1500VA or less |
|
|
2-9USTAND Enables Tower Placement of Rackmount UPS Systems |
|
|
2POSTRMKITWM Enables 2-Post Rackmount or Wallmount Installation of Select Rackmount UPS Systems |
|
|
PDUB15 Single-Phase Hot-Swap PDU, 15A 120V, 2U Horizontal Rackmount, 8 NEMA 5-15R outlets, set of 2 NEMA 5-15P input plugs |
|
|
PDUMH15AT Single-Phase Auto Transfer Switch / Metered PDU, 15A 120V, 1U Horizontal Rackmount, 8 NEMA 5-15R outlets, 2 NEMA 5-15P inputs |
|
|
PDUMV15 Single-Phase Metered PDU, 15A 120V, 0U Vertical Rackmount, 16 NEMA 5-15R outlets, NEMA 5-15P input plug |
|
|
PDUMNV15 Single-Phase Monitored PDU, 15A 120V, 0U Vertical Rackmount, 16 NEMA 5-15R outlets, NEMA 5-15P input plug |
|
|
PDUMV15NET Single-Phase Switched PDU, 15A 120V, 0U Vertical Rackmount, 16 NEMA 5-15R outlets, NEMA 5-15P input plug |
|
|
RELAYIOCARD Programmable Relay I/O Card |
|
|
MODBUSCARD For remote monitoring and control via MODBUS protocol |
|
|
AS400CABLEKIT2 Power Management Tools - UPS Communication Cable Kit for System i / AS400 / iSeries Servers |
|
|
May
22
2011
|
Is your product under warranty?If your SU1000RTXL2UA was purchased and registered on or after May 22, 2011, it is covered by warranty. |
![]() |
Your product comes with $250,000 connected equipment insurance. |
SU1000RTXL2UA |
| load & runtime add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.