120V (110-125V) Line Conditioners
- Automatically adjusts incoming voltage fluctuations to provide clean, 120V computer-grade power without the use of a battery
- Provide complete surge protection and line noise filtering
- Premium Isobar surge suppression technology on select models
| Model # | Output watts | Outlet quantity / type | Price* |
|---|---|---|---|
| LS604WM | 600 | 4 NEMA 5-15R |
$179.00 MSRP |
| LS606M | 600 | 6 NEMA 5-15R |
$135.00 MSRP |
| LS1006M | 1000 | 6 NEMA5-15R |
Contact us for pricing.
|
| LC1200 | 1200 | 4 NEMA 5-15R |
$172.00 MSRP |
| VR1208R | 8 NEMA 5-15R |
Contact us for pricing.
|
|
| LC1800 | 1800 | 6 NEMA 5-15R6 NEMA5-15R |
$255.00 MSRP |
| LC2400 | 2400 | 4 NEMA5-15R and 2 NEMA5-20R (6 outlets total) |
$385.00 MSRP |
| LCR2400 | 2400 | 14 NEMA5-15R (2 front, 12 rear) |
$499.00 MSRP |
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons with the pricing from other manufacturers.