ECO Series UPS (120V)
- GREEN TECHNOLOGY - SAVE UP TO $50 PER YEAR!
- ECO energy saver automatically turns off idle peripherals
- Superior power efficiency saves electricity around the clock
- Recycled/recyclable packaging optimized to eliminate waste
| Model # | Output Volt Amp Capacity (VA) | Built-in UPS output receptacles | Surge suppression only outlets | Communications interface | Price* |
|---|---|---|---|---|---|
| ECO350UPS | 350 | 6 5-15R outlet(s) | 3 UPS outlets, 3 surge-only outlets | USB (HID enabled) |
$49.00 ERP |
| ECO550UPS | 550 | 8 5-15R outlet(s) | 4 UPS outlets, 4 surge-only outlets | USB (HID enabled) |
$59.00 ERP |
| ECO750UPS | 750 | 12 5-15R outlet(s) | 6 UPS outlets, 6 surge-only outlets | USB (HID enabled) |
$89.00 ERP |
Product Literature
-
ECO UPS System Flyer
(pdf -
10 Mb
)
-
ECO UPS - Environmental and Business Benefits of Green UPS Technology (95-2929)
(pdf -
523 Kb
)
-
ECO UPS - Environmental and Business Benefits of Green UPS Technology (Spanish)
(pdf -
554 Kb
)
-
How to Reset or Self-Test a Flatpack UPS System
(flv -
25 Mb
)
-
How to Take a UPS System Voltage Reading
(flv -
26 Mb
)
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons with the pricing from other manufacturers.