Current Reseller Promotions
INSTANT REBATES up to $50
SmartRack™ Enclosures & Power Distribution Units
SmartRack™ Enclosures
- Toolless keyhole mounting for PDUs & cable management
- Easy indexing system simplifies adjustable mounting rail installation
- Split rear doors & new dual side panels perfect for co-location (excluding 25U models)
- 3000-lb. load capacity
| Tripp Lite Model | Instant Rebate | Description |
|---|---|---|
| SR48UB | $50 | 48U with Doors & Side Panels |
| SR42UB | $50 | 42U with Doors & Side Panels |
| SR42UBSP1 | $50 | SR42UB, Mounted on 1,250-lb Capacity Shock Pallet |
| SR42UBKD* | $50 | SR42UB in Knock-Down Kit form for Flat Shipment |
| SR25UB | $25 | 25U with Doors & Side Panels |
| SR25UBSP1 | $25 | SR25UB, Mounted on 1,250-lb Capacity Shock Pallet |
| *All models except SR42UBKD ship fully assembled. | ||
Metered Power Distribution Units
Reliable power distribution with advanced load management options
- Digital current meter display shows total power consumption of connected equipment in amps
- NET models include built-in network interface for remote monitoring, individual outlet control and more
- HV models provide up to 208/240V 30A maximum total capacity
| Tripp Lite Model | Instant Rebate | Amps | Outlets | Input |
|---|---|---|---|---|
| Horizontal Switched, Metered PDUs | ||||
| PDUMH30NET | $20 | 30A | 16 x 5-15/20R | L5-30P |
| PDUMH30HVNET | $20 | 30A | 16 x C13 | L6-30P |
| PDUMH20HVNET | $20 | 20A | 8 x C13 | L6-30P |
| PDUMH15HVNET | $20 | 15A | 8 x C13 | C14 Inlet |
| Vertical Switched, Metered PDUs | ||||
| PDUMV30NET | $20 | 30A | 24 x 5-15/20R | L5-30P |
| PDUMV30HVNET | $20 | 30A | 24 (20 x C13/4 x C19) | L6-30P |
| PDUMV20NET | $20 | 20A | 24 x 5-15/20R | L5-20P |
| PDUMV20HVNET | $20 | 20A | 24 (20 x C13/4 x C19) | L6-20P |
| Vertical Metered PDUs | ||||
| PDUV30HV* | $10 | 2 x 15A | 8 (32 x C13/6 x C19) | L6-30P |
| PDUMV30 | $10 | 30A | 24 x 5-15/20R | L5-30P |
| PDUMV20HV | $10 | 20A | 38 (32 x C13/6 x C19) | L6-20P |
| PDUMV30HV | $10 | 2 x 15A | 30 (24 x C13/6 x C19) | L6-30P |
| * Basic PDU; no meter. | ||||
To Order Now, Click on the Logo of Your Preferred Distributor:
Instant rebates valid 10/1/08 – 12/31/08. Some accounts excluded.