Descripción de la Vacante
Sales Champion
Vacante disponible a partir de: noviembre 10, 2009
This candidate will manage accounts from an inside sales support & administrative role. Responsibilities include being the first contact internally for established accounts, bid expediting, tracking and following up on large deals and assisting in trainings and shows. Other functions include handling various customer inquiries, managing projects/reporting, and other duties as assigned. Position involves 10% travel to customer locations. This position is intended to be a stepping stone and will provide appropriate training and account knowledge for this candidate to be promoted into an outside sales role. Background in customer support and excellent computer skills in Word & Excel. Must be a goal-oriented, proactive self-starter, and able to work with little or no supervision.Todas las aplicaciones son procesadas por el departamento de Recursos Humanos. Aceptamos aplicaciones de individuos únicamente! Tripp Lite es un empleador equitativo.
- Correo Electrónico:
Aplique para esta Vacante - Enviar a un Amigo
-
Correo Postal:
Tripp Lite
Atn: Recursos Humanos
1111 W. 35th St.
Chicago, IL 60609 USAFax:
+1.773.869.1325