Descripción de la Vacante
Sr. Firmware/Software Engineer
Vacante disponible a partir de: noviembre 10, 2009
Tripp Lite is seeking a candidate to help with the firmware development of our online UPS. Requirements include, power supply or motor control firmware design as well as development using C and assembly on micro controllers, knowledge of communication busses such as: USB, 12C, USART (RS232). Working knowledge of DSP’s and Visual Basic/C# development is a plus. The ideal applicant will have a minimum of a BSEE or the equivalent.Todas las aplicaciones son procesadas por el departamento de Recursos Humanos. Aceptamos aplicaciones de individuos únicamente! Tripp Lite es un empleador equitativo.
- Correo Electrónico:
Aplique para esta Vacante - Enviar a un Amigo
-
Correo Postal:
Tripp Lite
Atn: Recursos Humanos
1111 W. 35th St.
Chicago, IL 60609 USAFax:
+1.773.869.1325