Part Number: BP48V60RT-3U TAA
This Model has been retired and replaced by BP48V60RT3UTAA. An Owner's Manual and other information for the BP48V60RT-3U is available on the model support page
Overview
Features
- Offers extended-run UPS operation when used in conjunction with compatible 48V DC UPS systems
- Includes heavy-gauge cabling with high-current DC connectors for simple installation
- Daisychain connector enables the connection of additional compatible 48V external battery packs to the host UPS
- Included mounting brackets support rack-mount installation in 4-post racks using only 3 rack spaces (3U)
- 2POSTRMKITHD option supports balanced two-point center-mounting in 2-post equipment racks
- 2-9USTAND option enables upright tower placement
Specifications
OVERVIEW
UPC Code | 037332097309 |
INPUT
Input Phase | Single-Phase |
BATTERY
Expandable Runtime | Yes |
Expandable Runtime Description | Blue 175 amp female connector for additional battery packs |
DC System Voltage (VDC) | 48 |
UPS Connection | 20 inch attached cable with blue 175 amp male DC connector |
Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
Material of Construction | Steel |
Rack Height | 3U |
External Battery Pack Form Factor | Rack/Tower |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
Minimum Required Rack Depth (inches) | 28 |
Shipping Dimensions (hwd / in.) | 11.50 x 23.00 x 33.00 |
Shipping Weight (lbs.) | 190.00 |
Unit Dimensions (hwd / in.) | 5.250 x 17.500 x 25.000 |
Unit Weight (lbs.) | 163.1 |
ENVIRONMENTAL
Operating Temperature | 32-104 degrees F / 0-40 degrees C |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Certificates
Case Studies
Product Images