Part Number: BP72V28RT-3U
This Model has been retired and has not been replaced. An Owner's Manual and other information for the BP72V28RT-3U is available on the model support page
Overview
BP72V28RT-3U rack/tower external battery pack offers extended battery runtime when used in conjunction with expandable 72V rack-mount and tower UPS systems. Includes heavy-gauge cabling with high-current DC connector for safe, simple installation. Included daisy-chain connector enables the connection of additional compatible 72V external battery packs to the host UPS. Included mounting accessories support 3U rack-mount installation in 4-post racks. Options for 2-post center-mounting and upright tower installation available.
Compatible with these UPS Systems - SU3000RTXL2U, SU3000RTXL3U, SU3000RTXLCD3U, SU3000RTXR3U, SU3000RTXR3UHW, SU3000XL, SUINT3000RTXL2U, SUINT3000RTXL3U and other UPS systems that specify the use of this battery pack.
Features
- Offers extended-run UPS operation when used in conjunction with compatible 72V DC UPS systems
- Includes heavy-gauge cabling with high-current DC connectors for simple installation
- Daisychain connector enables the connection of additional compatible 72V external battery packs to the host UPS
- Included mounting brackets support rack-mount installation in 4-post racks using only 3 rack spaces (3U)
- 2POSTRMKITHD option supports balanced two-point center-mounting in 2-post equipment racks
- 2-9USTAND option enables upright tower placement
Specifications
OVERVIEW
UPC Code | 037332126641 |
INPUT
Input Phase | Single-Phase |
BATTERY
Expandable Runtime | Yes |
Expandable Runtime Description | Yes, DC connector accepts daisy-chaining of multiple external battery packs for extended runtime operation |
DC System Voltage (VDC) | 72 |
UPS Connection | Attached cable with black 3-point DC connector |
Typical Battery Lifespan | 4-6 years typical |
PHYSICAL
Material of Construction | Steel |
Rack Height | 3U |
External Battery Pack Form Factor | Rack/Tower |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
Minimum Required Rack Depth (inches) | 28 |
Shipping Dimensions (hwd / in.) | 11.00 x 23.00 x 33.00 |
Shipping Weight (lbs.) | 185.00 |
Unit Dimensions (hwd / in.) | 5.250 x 17.500 x 24.500 |
Unit Weight (lbs.) | 182 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
2-9USTAND | 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems | |
2POSTRMKITHD | 2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Case Studies
Product Images