Part Number: PDUMH32HVTAA TAA
This Model has been retired and replaced by PDUMH32HV. More information for the PDUMH32HVTAA is available on the model support page
Overview
Features
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
- 32A single phase 230V Local Metered Power Distribution Unit / PDU
- Set of two lighted current meters separately report power consumption in amps for each output load bank
- Attached IEC-309 32A (2P+E) input plug with 12 ft. / 3.6m line cord
- 2U horizontal rackmount format installs in two rack spaces
- 18 total 230V outlets (2 C19, 16 C13)
- Outlets are arranged in two separately breakered and local metered 16A load banks (each with 8 C13 and 1 C19 outlet)
- Mounting flanges support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
- Front-panel grounding lug
- Included cord retention brackets
Specifications
OVERVIEW
UPC Code | 037332273321 |
PDU Type | Local Metered |
INPUT
Input Phase | Single-Phase |
Nominal Input Voltage(s) Supported | 230V AC |
Maximum Input Amps | 32 |
PDU Plug Type | IEC-309 32A BLUE (2P+E) |
Input Cord Length (ft.) | 12 |
OUTPUT
Output Capacity Details | 7.4kW (230V) / 32A total capacity / 16A max per breakered outlet bank; 16A max per C19 outlet; 10A max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (16) C13; (2) C19 |
Output Nominal Voltage | 230 |
Overload Protection | Two 20A circuit breakers protect 9 outlets each |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Set of 2 digital meters continuously report output current for breakered load bank; Bank 1 (Upper row of 9 outlets), Bank 2 (Lower row of 9 outlets) |
PHYSICAL
Material of Construction | Steel |
Form Factors Supported | 2U rackmount |
Minimum Required Rack Depth (inches) | 16 |
PDU Form Factor | Horizontal (2U) |
Unit Dimensions (hwd / in.) | 3.500 x 17.500 x 12.500 |
Unit Weight (lbs.) | 13.7 |
ENVIRONMENTAL
Operating Temperature Range | 0C ~ 40C (32F ~ 104F) |
Storage Temperature Range | -30°C to +50°C (-22°F to +122°F) |
Relative Humidity | 0-95% non-condensing |
Operating Elevation | 0-10,000 |
FEATURES & SPECIFICATIONS
High Availability PDU Features | Auto-Transfer Switching |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images