Part Number: PDU3VN6G60C TAA
This Model has been retired and replaced by PDU3EVN6G60C. An Owner's Manual and other information for the PDU3VN6G60C is available on the model support page
Overview
Features
- 18.7kW 3 phase 200/208/240V Monitored Power Distribution Unit / PDU with built-in web/network interface
- IEC-309 Blue 60A (3P+E) 3 phase input; 6 ft. / 1.8m cord
- 0U, 70 inch / 178cm vertical form factor
- 36 200/208/240V C13 outlets in 6 separately breakered 20A single phase load banks
- Network interface provides PDU data regarding input voltage and per-phase load levels with +/-1% billing-grade accuracy
- Built-in local digital display and remote web/network interface reports detailed voltage, amperage and kilowatt output values per breakered bank and per phase with additional reporting options for power unbalance percentage, IP address and sensor* based temperature and humidity data (*requires ENVIROSENSE sensor)
- In-rack environmental reporting with optional ENVIROSENSE temperature / humidity sensor and rack access notification with up to 4 optional SRSWITCH door sensors
- Local display supports electronic 180 degree display rotation for overhead or under-floor input cable orientation
- Supports user-specified alarm notification thresholds
- DHCP/Manual configuration support
- 10/100 Mbps auto-sensing
- Real-time clock backup maintains the time of day and date even if the PDU is unpowered
- Tiered access privileges allow an administrator and a guest to login via web browser
- Alert notifications via email or SNMP traps offer immediate event notification
- Firmware upgrade ability supports future product enhancements
- Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, SNMPv3, Telnet, SSH, FTP, DHCP, BOOTP, NTP protocols
- Fully compatible with FREE PowerAlert Network Management System / NMS Software
- Included set of plug-lock inserts keep C14 power cords solidly connected to PDU outlets
- Toolless mounting supported in button-mount compatible racks, plus nut-and-bolt mounting brackets for other mounting applications (set of 2 9mm buttons pre-installed, 2 9mm and 4 6mm spare buttons included)
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332180964 |
PDU Type | Monitored |
INPUT
Input Phase | 3-Phase |
Recommended Electrical Service | 60A 208/240V with IEC309 60A Blue (3P+E) outlet |
Maximum Input Amps | 45 |
Maximum Input Amps Details | Agency de-rated to 45A continuous |
PDU Plug Type | IEC-309 60A BLUE (3P+E) |
Input Cord Length (ft.) | 6 |
OUTPUT
Output Capacity Details | 18.7kW (240V), 17.9kW (230V), 17.1 (220V), 16.2 (208V), 15.6kW (200V) total capacity; 26A max per output phase (L1-L2, L2-L3, L3-L1); 20A max per breakered outlet bank; 12A max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (36) C13 |
Output Nominal Voltage | 200; 208; 240 |
Overload Protection | 6 20A circuit breakers, 1 per outlet bank |
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments | Reports input current per phase (L1, L2, L3) and output current for each breakered load bank (B1-B6); Outlets are color-coded and labeled for phase and load bank identification; L1-L2 feeds black outlets (B1 & B4); L2-L3 feeds dark-gray outlets (B2 & B5); L3-L1 feeds light-gray outlets (B3 & B6) |
Front Panel LCD Display | Large digital display reports Amperage, Kilowatts, Voltage, Unbalance percentage, Temperature* and Humidity* information (*requires ENIVIROSENSE option); Small digital display provides detail on the measurement the large display is reporting: Input-phase (L#), Load bank (B#), Sensor (S#), Load unbalance (UB), Output power (OP) |
Front Panel LEDs | Set of 6 LEDs identify the value displayed on the large digital display: Amperage (A), Kilowatts (kW), Voltage (V), Unbalance percentage (%UB), Temperature (T), Humidity (%RH); One additional LED for each output load bank (B1-B6) offers information power availability: GREEN (<80% load), YELLOW (>80% load), RED (Power OFF), RED FLASHING (Power OFF/breaker trip) |
Switches | Set of UP/DOWN arrow buttons scroll through available Input, Bank, Power, Load balance and Sensor options; Additional MODE button advances the LEDs to view the next measurement |
Current Measurement Accuracy (Amps) | +/-1% |
Voltage Measurement Accuracy (Volts) | +/-1% |
Power Measurement Accuracy (Watts) | +/-1% |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 6.89 x 9.65 x 75.87 |
Shipping Weight (lbs.) | 24.43 |
Unit Dimensions (hwd / in.) | 70.000 x 2.170 x 2.490 |
Unit Weight (lbs.) | 18.70 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 122F (0C to 50C) |
Storage Temperature Range | 5 to 140F (-15C to 60C) |
Relative Humidity | 5-95% non condensing |
Operating Elevation | 0-10,000 |
COMMUNICATIONS
PowerAlert Software | SNMPWEBCARD Interface: PowerAlert 12 |
Communications Cable | RJ45-to-DB9 configuration/console Access cable |
SNMP Compatibility | Yes, pre-installed SNMPWEBCARD provides remote monitoring via web, telnet, SSH and SNMP management systems |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images