Part Number: B062-002-PS2 TAA
This Model has been retired and has not been replaced. More information for the B062-002-PS2 is available on the model support page
Overview
Features
- Access a B060-Series NetDirector Matrix KVM switch from up to 500ft away
- Built-in KVM Switch for additional PC/server control
- Connects to KVM switch via inexpensive Cat5e patch cables
- Compact, space saving design
- Compliant with the Federal Trade Agreement Act (TAA) for GSA Schedule purchases
System Requirements
- PS/2 keyboard, PS/2 mouse and monitor with a HD15 port
- A B060-Series NetDirector Matrix KVM Switch
- Cat5e/6 cable; up to 500ft
Package Includes
- 1 PS/2 Console Interface Module with Built-in KVM Switch
- External power supply with NEMA 1-15P Plug (Input: 100-240V, 0.8A, 27-34VA, 50/60Hz Output: DC 5V, 2.6A)
- 3-in-1 PS/2 KVM Cable Kit
Specifications
OVERVIEW
UPC Code | 037332134097 |
Accessory Type | Server Interface Unit |
Technology | Cat5/5e; PS/2; VGA/SVGA |
Accessory Class | KVM Switch Accessories |
POWER
AC Adapter | Input: 100-240V, 0.8A, 27-34VA, 50/60Hz Output: DC 5V, 2.6A |
CONNECTIONS
Computer/Server Ports | 1 |
Included KVM Cable (Equipment Side) - Connector 1 | HD15 (Male) |
Included KVM Cable (Equipment Side) - Connector 2 | (x2) MiniDIN6 (Male) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 3.75 x 10.50 x 8.75 |
Shipping Weight (lbs.) | 2.30 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://tripplite.eaton.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images