Part Number: 0DT60002
- Compatible with PS/2 servers/KVM switches/KVM extenders
- Pure hardware solution - no software/network conflicts
- No need for external power
- Compact size
- Plug & play
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Overview
Preserve Your IT investments
Keep your PS/2 legacy equipment! The PS/2 to USB Converter, a small, plug & play converter, transforms PS/2 equipment from outdated devices to valuable tools for today's data centers.
Rather than advocate "rip and replace" IT solutions, this adapter preserves past investments by repurposing and updating existing IT equipment. Once you have gone through the hassle of setting up a KVM switch, for example, it is inconvenient and expensive to throw it out and start from scratch. With the PS/2 to USB Converter, your life at the rack only gets easier: you can now use your KVM switch with a new generation USB keyboard and mouse. With your PS/2 KVM switches, you can still extend the life of the IT equipment that you already bought.
Flexible USB Support
With the PS/2 to USB Converter, you can use your PS/2 device (KVM switches, KVM extenders, and servers) with a USB keyboard and mouse.
Unlike other converters, the PS/2 to USB Converter accommodates multiple permutations of keyboard and mice combinations:
- Supports USB keyboard with USB mouse
- Supports USB keyboard with PS/2 mouse
- Supports USB mouse with PS/2 keyboard
Features
- Compatible with PS/2 servers / KVM switches / KVM extenders
- Pure hardware solution - no software/network conflicts
- No need for external power
- Compact size
- Plug & play
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- PS/2 Computer / KVM Switch / KVM Extender
- USB and/or PS/2 keyboard and mouse
- Compatible with most keyboards; supports 104 keys only
Package Includes
- PS/2 to USB Converter
Specifications
OVERVIEW
UPC Code | 654518212235 |
Accessory Type | Serial Adapter |
Technology | PS/2 |
Accessory Class | KVM Switch Accessories |
INPUT
Product Length (in.) | 11.4 |
CONNECTIONS
Side A - Connector 1 | (2) MINI DIN-6 (MALE) |
Side B - Connector 1 | (2) USB A (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Nickel |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 3.5mm |
Shipping Dimensions (hwd / in.) | 5.50 x 3.90 x 0.50 |
Shipping Weight (lbs.) | 0.18 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 41° to 104°F (5° to 40°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 0% to 80% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 1.1 (up to 12 Mbps) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
KVM Switches
Model Number | Description | |
---|---|---|
B072-008-1 | NetCommander 8-Port Cat5 KVM Switch 1U Rack-Mount | |
B072-008-1-IP | NetCommander 8-Port Cat5 KVM over IP Switch - 1 Remote + 1 Local User, 1U Rack-Mount | |
B072-016-1 | NetCommander 16-Port Cat5 KVM Switch 1U Rack-Mount | |
B072-016-1-IP | NetCommander 16-Port Cat5 KVM over IP Switch - 1 Remote + 1 Local User, 1U Rack-Mount |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management |
WEXT2B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management |
Documents & Downloads
Declarations of Conformity
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://tripplite.eaton.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images